産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2059260010 | MultiCat Mid-Power Receptacle Housing, 8 Circuits, Key A, Black, without CPA | No | 8 | Black | 94V-0 | Receptacle | No | Yes | Yes | PEI | 4.823/g | 2 | Partitioned Carton | No | 3.60mm | Yes | -40° to +150°C |
2059260011 | MultiCat Mid-Power Receptacle Housing, 8 Circuits, Key B, Natural, without CPA | No | 8 | Natural | 94V-0 | Receptacle | No | Yes | Yes | PEI | 4.823/g | 2 | Partitioned Carton | No | 3.60mm | Yes | -40° to +150°C |
2059260070 | MultiCat Mid-Power Receptacle Housing, 20 Circuits, Key A, Black, without CPA | No | 20 | Black | 94V-0 | Receptacle | No | Yes | Yes | PEI | 9.025/g | 2 | Partitioned Carton | No | 3.60mm | Yes | -40° to +150°C |
2059260071 | MultiCat Mid-Power Receptacle Housing, 20 Circuits, Key B, Natural, without CPA | No | 20 | Natural | 94V-0 | Receptacle | No | Yes | Yes | PEI | 9.025/g | 2 | Partitioned Carton | No | 3.60mm | Yes | -40° to +150°C |
2059260110 | MultiCat Mid-Power Receptacle Housing, 8 Circuits, Key A, Black, with CPA | No | 8 | Black | 94V-0 | Receptacle | No | Yes | Yes | PEI | 5.064/g | 2 | Partitioned Carton | No | 3.60mm | Yes | -40° to +150°C |
2059260111 | MultiCat Mid-Power Receptacle Housing, 8 Circuits, Key B, Natural, with CPA | No | 8 | Natural | 94V-0 | Receptacle | No | Yes | Yes | PEI | 5.064/g | 2 | Partitioned Carton | No | 3.60mm | Yes | -40° to +150°C |
2059260170 | MultiCat Mid-Power Receptacle Housing, 20 Circuits, Key A, Black, with CPA | No | 20 | Black | 94V-0 | Receptacle | No | Yes | Yes | PEI | 9.246/g | 2 | Partitioned Carton | No | 3.60mm | Yes | -40° to +150°C |
2059260171 | MultiCat Mid-Power Receptacle Housing, 20 Circuits, Key B, Natural, with CPA | No | 20 | Natural | 94V-0 | Receptacle | No | Yes | Yes | PEI | 9.270/g | 2 | Partitioned Carton | No | 3.60mm | Yes | -40° to +150°C |