産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2040588111 | QSFP-DD Assembly, Stacked 2x1, 4.50mm Flat Top Fin Heat Sink | No | 152 | 152 | Black | 250 | Female | None | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 54.000/g | 2 | Right Angle | Tray | Spring Tabs | 1.70mm | No | Yes | 1.57mm | 0.80mm | 0.760µm | 0.760µm | Yes | Yes | 2 | -25° to +65°C | Through Hole - Compliant Pin | |
2040588112 | QSFP-DD Assembly, Stacked 2x1, 4.50mm Tapered Fin Heat Sink | No | 152 | 152 | Black | 250 | 94V-0 | Female | None | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 53.520/g | 2 | Right Angle | Tray | Spring Tabs | 1.70mm | No | Yes | 1.57mm | 0.80mm | 0.760µm | 0.760µm | Yes | Yes | 2 | -25° to +65°C | Through Hole - Compliant Pin |
2040588113 | QSFP-DD Assembly, Stacked 2x1, Closed Top | No | 152 | 152 | Black | 250 | 94V-0 | Female | None | Yes | Copper Alloy | Gold | Matte Tin | High Temperature Thermoplastic | 43.000/g | 2 | Right Angle | Tray | Spring Tabs | 1.70mm | No | Yes | 1.57mm | 0.80mm | 0.760µm | 0.760µm | Yes | Yes | 2 | -25° to +65°C | Through Hole - Compliant Pin |