メインコンテンツにスキップ
Apply Column Filters Clear Column Filters Export Spreadsheet
    フィルター
    All None
  • 適用
部品番号 Web Description
2033703243 QSFP-DD Cage Assembly, 1-by-4, Closed Top, Spring Fingers, No Rear Legs, with Press-Fit Pins, Robust No Spring Fingers 0 Stainless Steel Horizontal Tray 1x4 0 Through Hole - Compliant Pin N/A Closed Top
2033703244 QSFP-DD Cage Assembly, 1-by-4, Closed Top, Spring Fingers, One Rear Leg, with Press-Fit Pins, Robust No Spring Fingers 0 Stainless Steel Horizontal Tray 1x4 1 Through Hole - Compliant Pin N/A Closed Top
2033703253 QSFP-DD Cage Assembly, 1-by-4, Open Top, Spring Fingers, No Rear Legs, with Press-Fit Pins, Robust No Spring Fingers 0 Stainless Steel Horizontal Tray 1x4 0 Through Hole - Compliant Pin N/A Open Top
2033703254 QSFP-DD Cage Assembly, 1-by-4, Open Top, Spring Fingers, One Rear Leg, with Press-Fit Pins, Robust No Spring Fingers 0 Stainless Steel Horizontal Tray 1x4 1 Through Hole - Compliant Pin N/A Open Top
2033703346 QSFP-DD Cage Assembly, 1-by-4, PCI Fin Heat Sink, Spring Fingers, No Rear Legs, with Press-Fit Pins, Robust No Spring Fingers 0 Stainless Steel Horizontal Tray 1x4 0 Through Hole - Compliant Pin PCI Fins
2033703347 QSFP-DD Cage Assembly, 1-by-4, SAN Fin Heat Sink, Spring Fingers, No Rear Legs, with Press-Fit Pins, Robust No Spring Fingers 0 Stainless Steel Horizontal Tray 1x4 0 Through Hole - Compliant Pin SAN Fins
2033703348 QSFP-DD Cage Assembly, 1-by-4, NET Fin Heat Sink, Spring Fingers, No Rear Legs, with Press-Fit Pins, Robust No Spring Fingers 0 Stainless Steel Horizontal Tray 1x4 0 Through Hole - Compliant Pin NET Fins
2033703349 QSFP-DD Cage Assembly, 1-by-4, PCI Fin Heat Sink, Spring Fingers, One Rear Leg, with Press-Fit Pins, Robust No Spring Fingers 0 Stainless Steel Horizontal Tray 1x4 1 Through Hole - Compliant Pin PCI Fins
2033703350 QSFP-DD Cage Assembly, 1-by-4, SAN Fin Heat Sink, Spring Fingers, One Rear Leg, with Press-Fit Pins, Robust No Spring Fingers 0 Stainless Steel Horizontal Tray 1x4 1 Through Hole - Compliant Pin SAN Fins
2033703351 QSFP-DD Cage Assembly, 1-by-4, NET Fin Heat Sink, Spring Fingers, One Rear Leg, with Press-Fit Pins, Robust No Spring Fingers 0 Stainless Steel 66.800/g Horizontal Tray 1x4 1 Through Hole - Compliant Pin NET Fins