産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2027060243 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 2 Circuits, Tape and Reel, without Cap, Beige | No | 2 | 2 | Beige | 10 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Gold | Nylon | 132.000/mg | 1 | Right Angle | Embossed Tape on Reel | No | None | 1.50mm | 0.100µm | 0.100µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount | |
2027060343 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 3 Circuits, Tape and Reel, without Cap, Beige | No | No | 3 | 3 | Beige | 10 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Gold | Nylon | 177.080/mg | 1 | Right Angle | Embossed Tape on Reel | No | None | 1.50mm | 0.100µm | 0.100µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount |
2027060443 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 4 Circuits, Tape and Reel, without Cap, Beige | No | 4 | 4 | Beige | 10 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Gold | Nylon | 222.150/mg | 1 | Right Angle | Embossed Tape on Reel | No | None | 1.50mm | 0.100µm | 0.100µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount | |
2027060543 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 5 Circuits, Tape and Reel, without Cap, Beige | No | 5 | 5 | Beige | 10 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Gold | Nylon | 267.230/mg | 1 | Right Angle | Embossed Tape on Reel | No | None | 1.50mm | 0.100µm | 0.100µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount | |
2027060643 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 6 Circuits, Tape and Reel, without Cap, Beige | No | No | 6 | 6 | Beige | 10 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Gold | Nylon | 312.310/mg | 1 | Right Angle | Embossed Tape on Reel | No | None | 1.50mm | 0.100µm | 0.100µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount |
2027061043 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 10 Circuits, Tape and Reel, without Cap, Beige | No | No | 10 | 10 | Beige | 10 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Gold | Nylon | 492.620/mg | 1 | Right Angle | Embossed Tape on Reel | No | None | 1.50mm | 0.100µm | 0.100µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount |
2027061243 | 1.50mm Pitch, Pico-SPOX PCB Header, Single Row, Right-Angle, Surface Mount, Gold (Au) Flash Plating, Friction Lock, 12 Circuits, Tape and Reel, without Cap, Beige | No | No | 12 | 12 | Beige | 10 | No | 94V-0 | No | No | None | Yes | Brass | Gold | Gold | Nylon | 582.770/mg | 1 | Right Angle | Embossed Tape on Reel | No | None | 1.50mm | 0.100µm | 0.100µm | Yes | No | Fully | No | -55° to +105°C | Surface Mount |