産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2018450010 | MultiCat High-Power Plug Terminal, Gold over Nickel Phosphorus Plating, 18-16 AWG | No | 500 | Male | Copper Alloy | Gold over Nickel Phosphorus | Gold | 1.979/g | Bag | 0.100µm | 0.200µm | Crimp or Compression | 2.36mm-2.59mm | 16, 18 | 0.82-1.31 |
2018450020 | MultiCat High-Power Plug Terminal, Gold over Nickel Phosphorus Plating, 14-12 AWG, | No | 500 | Male | Copper Alloy | Gold over Nickel Phosphorus | Gold | 2.098/g | Bag | 0.100µm | 0.200µm | Crimp or Compression | 2.92mm-3.40mm | 12, 14 | 2.08-3.31 |
2018450030 | MultiCat High-Power Plug Terminal, Gold over Nickel Phosphorus Plating, 12-10 AWG | No | 500 | Male | Copper Alloy | Gold over Nickel Phosphorus | Gold | 2.228/g | Bag | 0.100µm | 0.200µm | Crimp or Compression | 3.40mm-4.03mm | 10, 12 | 3.31-5.26 |
2018450040 | MultiCat High-Power Plug Terminal, Gold over Nickel Phosphorus Plating, 10-8 AWG | No | 500 | Male | Copper Alloy | Gold over Nickel Phosphorus | Gold | 2.370/g | Bag | 0.100µm | 0.200µm | Crimp or Compression | 4.03mm-5.84mm | 10, 8 | 5.26-8.36 |