産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
194390001 | Loxon Locking Quick Disconnect, Female, for 18-20 Wire, Reel, Tab 6.35 x 0.81mm | No | Closed | Female | No | No | None | Yes | Copper Alloy | Tin | Tin | 0.789/g | Straight | Reel | 2.540µm | 2.540µm | 0.81mm | 6.35mm | -40° to +149°C | 2.55-2.85mm | 18, 20 |
194390002 | Loxon Locking Quick Disconnect, Female, for 18-20 Wire, Bag, Tab 6.35 x 0.81mm | Closed | Female | No | No | None | Yes | Copper Alloy | Tin | Tin | 0.789/g | Straight | Bag | 2.540µm | 2.540µm | 0.81mm | 6.35mm | -40° to +149°C | 2.55-2.85mm | 18, 20 | |
194390003 | Loxon Locking Quick Disconnect, Female, for 14-16 Wire, Reel, Tab 6.35 x 0.81mm | No | Closed | Female | No | No | None | Yes | Copper Alloy | Tin | Tin | 0.835/g | Straight | Reel | 2.540µm | 2.540µm | 0.81mm | 6.35mm | -40° to +149°C | 3.15-3.60mm | 14, 16 |
194390004 | Loxon Locking Quick Disconnect, Female, for 14-16 Wire, Bag, Tab 6.35 x 0.81mm | Closed | Female | No | No | None | Yes | Copper Alloy | Tin | Tin | 0.835/g | Straight | Bag | 2.540µm | 2.540µm | 0.81mm | 6.35mm | -40° to +149°C | 3.15-3.60mm | 14, 16 | |
194390005 | Loxon Locking Quick Disconnect, Female, for 10-12 Wire, Reel, Tab 6.35 x 0.81mm | No | Closed | Female | No | No | None | Yes | Copper Alloy | Tin | Tin | 0.950/g | Straight | Reel | 2.540µm | 2.540µm | 0.81mm | 6.35mm | -40° to +149°C | 4.05-4.90mm | 10, 12 |
194390006 | Loxon Locking Quick Disconnect, Female, for 10-12 Wire, Bag, Tab 6.35 x 0.81mm | Closed | Female | No | No | None | Yes | Copper Alloy | Tin | Tin | 0.950/g | Straight | Bag | 2.540µm | 2.540µm | 0.81mm | 6.35mm | -40° to +149°C | 4.05-4.90mm | 10, 12 | |
194390007 | Loxon Locking Quick Disconnect Housing, Nylon, UL94V-2, Natural | N/A | Female | Yes | N/A | N/A | Yes | 0.905/g | Straight | Carton | N/A | N/A | -40° to +105°C | N/A | |||||||
194390008 | Loxon Locking Quick Disconnect Housing, Nylon, UL94V-0, Natural | No | N/A | Female | Yes | N/A | N/A | Yes | 0.905/g | Straight | Carton | N/A | N/A | -40° to +105°C | N/A |