産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
194350611 | MX150L 6 Circuit Rear Mount Flange Plug for 16-14 AWG Wire, with Gasket, Black | 6 | Black | Plug | No | Yes | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | ||
194350612 | MX150L 6 Circuit Rear Mount Flange Plug for 22-18 AWG Wire, with Gasket, Black | 6 | Black | 94V-0 | Plug | No | Yes | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | |
194350614 | MX150L 6 Circuit Rear Mount Flange Plug for 22-18 AWG Wire, without Gasket, Black | No | 6 | Black | 94V-0 | Plug | No | Yes | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C |
194350811 | MX150L 8 Circuit Rear Mounted Flange Plugs for 16-14 AWG Wire, with Gasket, Black | 8 | Black | Plug | No | Yes | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | ||
194350814 | MX150L 8 Circuit Rear Mount Flange Plug for 22-18 AWG Wire, without Gasket, Black | No | 8 | Black | 94V-0 | Plug | No | Yes | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C |
194351014 | MX150L 10 Circuit Rear Mount Flange Plug for 22-18 AWG Wire, without Gasket, Black | 10 | Black | 94V-0 | Plug | No | Yes | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | |
194351211 | MX150L 12 Circuit Rear Mount Flange Plug for 16-14 AWG Wire, with Gasket, Black | 12 | Black | Plug | No | Yes | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | ||
194351212 | MX150L 12 Circuit Rear Mount Flange Plug for 22-18 AWG Wire, with Gasket, Black | 12 | Black | Plug | No | Yes | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C | ||
194351214 | MX150L 12 Circuit Rear Mount Flange Plug for 22-18 AWG Wire, without Gasket, Black | 12 | Black | 94V-0 | Plug | No | Yes | 2 | Bag | Yes | 5.84mm | Yes | No | -40° to +125°C |