産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
194190001 | MX150L 8 Circuit Plug for 22-18 AWG Wire | 8 | 94V-0 | Plug | No | Yes | 18.591/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194190002 | MX150L 8 Circuit Plug for 16-14 AWG Wire | 8 | 94V-0 | Plug | No | Yes | 18.508/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194190004 | MX150L 4 Circuit Plug for 16-14 AWG Wire | 4 | 94V-0 | Plug | No | Yes | 12.256/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194190005 | MX150L 4 Circuit Plug for 22-18 AWG Wire | 4 | 94V-0 | Plug | No | Yes | 12.272/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194190007 | MX150L 2 Circuit Plug for 16-14 AWG Wire | 2 | 94V-0 | Plug | No | Yes | 9.106/g | 1 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194190008 | MX150L 2 Circuit Plug for 22-18 AWG Wire | 2 | 94V-0 | Plug | No | Yes | 9.127/g | 1 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194190011 | MX150L 6 Circuit Plug for 16-14 AWG Wire | 6 | 94V-0 | Plug | No | Yes | 15.446/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194190012 | MX150L 6 Circuit Plug for 22-18 AWG Wire | 6 | 94V-0 | Plug | No | Yes | 15.460/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194190014 | MX150L 10 Circuit Plug for 16-14 AWG Wire | 10 | 94V-0 | Plug | No | Yes | 21.965/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194190015 | MX150L 10 Circuit Plug for 22-18 AWG Wire | 10 | 94V-0 | Plug | No | Yes | 21.958/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194190017 | MX150L 12 Circuit Plug for 22-18 AWG Wire | 12 | 94V-0 | Plug | No | Yes | 25.681/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194190018 | MX150L 12 Circuit Plug for 16-14 AWG Wire | 12 | 94V-0 | Plug | No | Yes | 25.763/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194190020 | MX150L 16 Circuit Plug for 22-18 AWG Wire | 16 | 94V-0 | Plug | No | Yes | 31.916/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C | |
194190021 | MX150L 16 Circuit Plug for 16-14 AWG Wire | 16 | 94V-0 | Plug | No | Yes | 31.888/g | 2 | Bag | No | 5.84mm | Yes | No | -40° to +125°C |