産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
193240001 | Avikrimp Metric Ring Terminal for Stud Size 4 (M2.5), Red Insulated Barrel, Bag | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 0.781/g | Bag | M2.5 | N/A | 0.50-1.00 | |
193240002 | Avikrimp Metric Ring Terminal for Stud Size 5 (M3), Red Insulated Barrel, Bag | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 0.685/g | Bag | M3 | N/A | 0.50-1.00 | |
193240003 | Avikrimp Metric Ring Terminal for Stud Size 5-6 (M3-3.5), Red Insulated Barrel, Bag | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 0.747/g | Bag | M3.5 | N/A | 0.50-1.00 | |
193240004 | Avikrimp Metric Ring Terminal for Stud Size 8 (M4), Red Insulated Barrel, Bag | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 0.815/g | Bag | M4 | N/A | 0.50-1.00 | |
193240005 | Avikrimp Metric Ring Terminal for Stud Size 10 (M5), Red Insulated Barrel, Bag | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 1.204/g | Bag | M5 | N/A | 0.50-1.00 | |
193240006 | Avikrimp Metric Ring Terminal for Stud Size 5 (M3), Blue Insulated Barrel, Bag | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 0.915/g | Bag | M3 | N/A | 1.00-2.50 | |
193240007 | Avikrimp Metric Ring Terminal for Stud Size 5-6 (M3-3.5), Blue Insulated Barrel, Bag | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 0.892/g | Bag | M3.5 | N/A | 1.00-2.50 | |
193240008 | Avikrimp Metric Ring Terminal for Stud Size 8 (M4), Blue Insulated Barrel, Bag | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 1.038/g | Bag | M4 | N/A | 1.00-2.50 | |
193240009 | Avikrimp Metric Ring Terminal for Stud Size 10 (M5), Blue Insulated Barrel, Bag | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 1.068/g | Bag | M5 | N/A | 1.00-2.50 | |
193240010 | Avikrimp Metric Ring Terminal for Stud Size 1/4\ (M6), Blue Insulated Barrel, Bag | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 1.380/g | Bag | M6 | N/A | 1.00-2.50 | |
193240011 | Avikrimp Metric Ring Terminal for Stud Size 5/16\ (M8), Blue Insulated Barrel, Bag | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 1.568/g | Bag | M8 | N/A | 1.00-2.50 | |
193240012 | Avikrimp Metric Ring Terminal for Stud Size 8 (M4), Yellow Insulated Barrel, Bag | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 2.138/g | Bag | M4 | N/A | 2.50-6.00 | |
193240013 | Avikrimp Metric Ring Terminal for Stud Size 10 (M5), Yellow Insulated Barrel, Bag | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 2.238/g | Bag | M5 | N/A | 2.50-6.00 | |
193240014 | Avikrimp Metric Ring Terminal for Stud Size 1/4\ (M6), Yellow Insulated Barrel, Bag | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 2.828/g | Bag | M6 | N/A | 2.50-6.00 | |
193240015 | Avikrimp Metric Ring Terminal for Stud Size 5/16\ (M8), Yellow Insulated Barrel, Bag | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 2.628/g | Bag | M8 | N/A | 2.50-6.00 | |
193240016 | Avikrimp Metric Ring Terminal for Stud Size 3/8\ (M10), Yellow Insulated Barrel, Bag | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 2.676/g | Bag | M10 | N/A | 2.50-6.00 | |
193240018 | Avikrimp Metric Ring Terminal for Stud Size 10 (M5), Yellow Insulated Barrel, Tape Mounted | No | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 2.238/g | Adhesive Tape on Reel | M5 | N/A | 2.50-6.00 |
193240020 | Avikrimp Metric Ring Terminal for Stud Size 4 (M2.5), Red Insulated Barrel, Tape Mounted | No | Closed - Brazed | Nylon (PA) | Copper Alloy | Tin | Adhesive Tape on Reel | M2.5 | N/A | 0.50-1.00 | ||
193240022 | Avikrimp Metric Ring Terminal for Stud Size 5 (M3), Red Insulated Barrel, Tape Mounted | No | Closed - Brazed | Nylon (PA) | Copper Alloy | Tin | Adhesive Tape on Reel | M3 | N/A | 0.50-1.00 | ||
193240024 | Avikrimp Metric Ring Terminal for Stud Size 5-6 (M3-3.5), Red Insulated Barrel, Tape Mounted | No | Closed - Brazed | Nylon (PA) | Copper Alloy | Tin | Adhesive Tape on Reel | M3.5 | N/A | 0.50-1.00 | ||
193240026 | Avikrimp Metric Ring Terminal for Stud Size 8 (M4), Red Insulated Barrel, Tape Mounted | No | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 2.419/g | Adhesive Tape on Reel | M4 | N/A | 0.50-1.00 |
193240028 | Avikrimp Metric Ring Terminal for Stud Size 10 (M5), Red Insulated Barrel, Tape Mounted | No | Closed - Brazed | Nylon (PA) | Copper Alloy | Tin | Adhesive Tape on Reel | M5 | N/A | 0.50-1.00 | ||
193240030 | Avikrimp Metric Ring Terminal for Stud Size 5 (M3), Blue Insulated Barrel, Tape Mounted | No | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 0.854/g | Adhesive Tape on Reel | M3 | N/A | 1.00-2.50 |
193240032 | Avikrimp Metric Ring Terminal for Stud Size 5-6 (M3-3.5), Blue Insulated Barrel, Tape Mounted | No | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 0.892/g | Adhesive Tape on Reel | M3.5 | N/A | 1.00-2.50 |
193240034 | Avikrimp Metric Ring Terminal for Stud Size 8 (M4), Blue Insulated Barrel, Tape Mounted | No | Closed - Brazed | 94V-2 | Nylon (PA) | Copper Alloy | Tin | 1.000/g | Adhesive Tape on Reel | M4 | N/A | 1.00-2.50 |