産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
192740001 | Quixon Quick Disconnect, InsulKrimp Style, Female, Partially Insulated Red, 22-18 AWG, Continuous Strip | No | Closed | Red | 94V-0 | Female | No | Partial | PVC | None | Brass | Tin | Tin | 0.715/g | Straight | Reel | 2.540µm | 2.540µm | 0.41mm | 7.87mm | -55° to +105°C | 3.30mm | 18, 20, 22 |
192740002 | Quixon Quick Disconnect, InsulKrimp Style, Female, Partially Insulated Red, 22-18 AWG, Loose | Closed | Red | 94V-0 | Female | No | Partial | PVC | None | Brass | Tin | Tin | 0.713/g | Straight | Bag | 2.540µm | 2.540µm | 0.41mm | 7.87mm | -55° to +105°C | 3.30mm | 18, 20, 22 | |
192740003 | Quixon Quick Disconnect, InsulKrimp Style, Female, Partially Insulated Red, 22-18 AWG, Mylar Tap | No | Closed | Red | 94V-0 | Female | No | Partial | PVC | None | Brass | Tin | Tin | 0.715/g | Straight | Embossed Tape on Reel | 2.540µm | 2.540µm | 0.41mm | 7.87mm | -55° to +105°C | 3.30mm | 18, 20, 22 |
192740004 | Quixon Quick Disconnect, InsulKrimp Style, Female, Partially Insulated Blue, 16-14 AWG, Continuous Strip | No | Closed | Blue | 94V-0 | Female | No | Partial | PVC | None | Brass | Tin | Tin | 0.778/g | Straight | Reel | 2.540µm | 2.540µm | 0.41mm | 7.87mm | -55° to +105°C | 3.50mm | 14, 16 |
192740005 | Quixon Quick Disconnect, InsulKrimp Style, Female, Partially Insulated Blue, 16-14 AWG, Loose | Closed | Blue | 94V-0 | Female | No | Partial | PVC | None | Brass | Tin | Tin | 0.771/g | Straight | Bag | 2.540µm | 2.540µm | 0.41mm | 7.87mm | -55° to +105°C | 3.50mm | 14, 16 | |
192740006 | Quixon Quick Disconnect, InsulKrimp Style, Female, Partially Insulated Blue, 16-14 AWG, Mylar Tap | No | Closed | Blue | 94V-0 | Female | No | Partial | PVC | None | Brass | Tin | Tin | 0.778/g | Straight | Embossed Tape on Reel | 2.540µm | 2.540µm | 0.41mm | 7.87mm | -55° to +105°C | 3.50mm | 14, 16 |