産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
191980004 | Avikrimp Spade Tongue Terminal for 22-18 AWG Wire | Closed | 94V-0 | Nylon (PA) | Tin | 0.816/g | Bag | 8 (M4) | 3.60mm max. | 18, 20, 22 | 0.35-0.80 | ||||
191980005 | Avikrimp Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 8 (M4) | No | Closed | 94V-0 | Nylon (PA) | Tin | 0.672/g | Adhesive Tape on Reel | 8 (M4) | 3.60mm max. | 18, 20, 22 | 0.25-1.50 | |||
191980006 | Avikrimp Spade Tongue Terminal for 22-18 AWG Wire | Closed | 94V-0 | Nylon (PA) | Tin | 0.787/g | Bag | 10 (M5) | 3.60mm max. | 18, 20, 22 | 0.35-0.80 | ||||
191980007 | Avikrimp Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 10 (M5) | No | Closed | 94V-0 | Nylon (PA) | Tin | 0.786/g | Adhesive Tape on Reel | 10 (M5) | 3.60mm max. | 18, 20, 22 | 0.25-1.50 | |||
191980012 | Avikrimp Spade Tongue Terminal for 16-14 AWG Wire | Closed | 94V-0 | Nylon (PA) | Tin | 0.893/g | Bag | 2.540µm | 2.540µm | 5-6 (M3-3.5) | Crimp or Compression | 4.30mm max. | 14, 16 | 1.30-2.00 | |
191980013 | Avikrimp Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 6 (M3.5), Mylar Tape Carrier, Length 20.45mm | No | Closed | 94V-0 | Nylon (PA) | Tin | 0.890/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 5-6 (M3-3.5) | Crimp or Compression | 4.30mm max. | 14, 16 | 1.00-2.50 |
191980016 | Avikrimp Spade Tongue Terminal for 16-14 AWG Wire | Closed | 94V-0 | Nylon (PA) | Tin | 0.936/g | Bag | 2.540µm | 2.540µm | 5-6 (M3-3.5) | Crimp or Compression | 4.30mm max. | 14, 16 | 1.30-2.00 | |
191980018 | Avikrimp Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 6 (M3.5), Mylar Tape Carrier, Length 20.42mm | No | Closed | 94V-0 | Nylon (PA) | Tin | 0.928/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 5-6 (M3-3.5) | Crimp or Compression | 4.30mm max. | 14, 16 | 1.00-2.50 |
191980019 | Avikrimp Spade Tongue Terminal for 16-14 AWG Wire | Closed | 94V-0 | Nylon (PA) | Tin | 0.907/g | Bag | 2.540µm | 2.540µm | 8 (M4) | Crimp or Compression | 4.30mm max. | 14, 16 | 1.30-2.00 | |
191980020 | Avikrimp Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 8 (M4), Mylar Tape Carrier | No | Closed | 94V-0 | Nylon (PA) | Tin | 0.748/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 8 (M4) | Crimp or Compression | 4.30mm max. | 14, 16 | 1.00-2.50 |
191980025 | Avikrimp Spade Tongue Terminal for 16-14 AWG Wire | Closed | 94V-0 | Nylon (PA) | Tin | 1.103/g | Bag | 2.540µm | 2.540µm | 10 (M5) | Crimp or Compression | 4.30mm max. | 14, 16 | 1.30-2.00 | |
191980026 | Avikrimp Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 10 (M5), Mylar Tape Carrier | No | Closed | 94V-0 | Nylon (PA) | Tin | 1.103/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 10 (M5) | Crimp or Compression | 4.30mm max. | 14, 16 | 1.00-2.50 |
191980039 | Avikrimp Block Spade Terminal for 12-10 AWG Wire | Closed | 94V-0 | Nylon (PA) | Tin | 2.283/g | Bag | 0.305µm | 0.305µm | 5-6 (M3-3.5) | Crimp or Compression | 5.70mm max. | 10, 12 | 3.30-5.00 | |
191980040 | Avikrimp Block Spade Terminal for 12-10 AWG Wire | No | Closed | 94V-0 | Nylon (PA) | Tin | 2.269/g | Adhesive Tape on Reel | 0.305µm | 0.305µm | 5-6 (M3-3.5) | Crimp or Compression | 5.70mm max. | 10, 12 | 3.30-5.00 |
191980044 | Avikrimp Spade Tongue Terminal for 12-10 AWG Wire | No | Closed | 94V-0 | Nylon (PA) | Tin | 2.388/g | Bag | 2.540µm | 2.540µm | 5-6 (M3-3.5) | 5.70mm max. | 10, 12 | 3.30-5.00 | |
191980047 | Avikrimp Spade Tongue Terminal for 12-10 AWG Wire | Closed | 94V-0 | Nylon (PA) | Tin | 2.286/g | Bag | 2.540µm | 2.540µm | 8 (M4) | 5.70mm max. | 10, 12 | 3.30-5.00 | ||
191980048 | Avikrimp Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 8 (M4), Mylar Tape Carrier | No | Closed | 94V-0 | Nylon (PA) | Tin | 2.242/g | Adhesive Tape on Reel | 2.540µm | 2.540µm | 8 (M4) | 5.70mm max. | 10, 12 | ||
191980050 | Avikrimp Spade Tongue Terminal for 12-10 AWG Wire | Closed | 94V-0 | Nylon (PA) | Tin | 2.261/g | Bag | 10 (M5) | 5.70mm max. | 10, 12 | 3.30-5.00 | ||||
191980051 | Avikrimp Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 10 (M5), Mylar Tape Carrier | No | Closed | 94V-0 | Nylon (PA) | Tin | 2.203/g | Adhesive Tape on Reel | 10 (M5) | 5.70mm max. | 10, 12 | ||||
191980070 | Avikrimp Spade Tongue Terminal for 22-18 AWG Wire | Closed | 94V-0 | Nylon (PA) | Tin | 0.864/g | Bag | 5-6 (M3-3.5) | 3.60mm max. | 18, 20, 22 | 0.35-0.80 | ||||
191980071 | Avikrimp Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 6 (M3.5) | No | Closed | 94V-0 | Nylon (PA) | Tin | 0.847/g | Adhesive Tape on Reel | 6 (M3.5) | 3.60mm max. | 18, 20, 22 | 0.25-1.50 |