産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
191390001 | Avikrimp Block Spade Terminal for 22-18 AWG Wire | Closed | 94V-2 | Nylon (PA) | Tin | 0.729/g | Bag | 2.540µm | 2.540µm | 1-2 (M2) | Crimp or Compression | 3.60mm max. | 18, 20, 22 | 0.35-0.80 | |
191390003 | Avikrimp Block Spade Terminal for 22-18 AWG Wire | Closed | 94V-2 | Nylon (PA) | Tin | 0.680/g | Bag | 2.540µm | 2.540µm | 3-4 (M2.6) | Crimp or Compression | 3.60mm max. | 18, 20, 22 | 0.35-0.80 | |
191390006 | Avikrimp Block Spade Terminal for 22-18 AWG Wire | Closed | 94V-2 | Nylon (PA) | Tin | 0.831/g | Bag | 2.540µm | 2.540µm | 5-6 (M3-3.5) | Crimp or Compression | 3.60mm max. | 18, 20, 22 | 0.35-0.80 | |
191390011 | Avikrimp Block Spade Terminal for 22-18 AWG Wire, Stud Size 6 (M3.5), Width 7.39mm | Closed | 94V-2 | Nylon (PA) | Tin | 0.773/g | Bag | 2.540µm | 2.540µm | 6 (M3.5) | Crimp or Compression | 3.56mm | 18, 20, 22 | 0.25-1.50 | |
191390013 | Avikrimp Block Spade Terminal for 22-18 AWG Wire, Stud Size 8 (M4) | Closed | 94V-2 | Nylon (PA) | Tin | 0.742/g | Bag | 2.540µm | 2.540µm | 8 (M4) | Crimp or Compression | 3.56mm | 18, 20, 22 | 0.25-1.50 | |
191390015 | Avikrimp Block Spade Terminal for 22-18 AWG Wire, Stud Size 10 (M5) | Closed | 94V-2 | Nylon (PA) | Tin | 0.722/g | Bag | 2.540µm | 2.540µm | 10 (M5) | Crimp or Compression | 3.56mm | 18, 20, 22 | 0.25-1.50 | |
191390016 | Avikrimp Block Spade Terminal for 22-18 AWG Wire, Stud Size 4 (M2.6) | Closed | 94V-2 | Nylon (PA) | Tin | 1.217/g | Bag | 2.540µm | 2.540µm | 4 (M2.6) | Crimp or Compression | 3.56mm | 18, 20, 22 | 0.25-1.50 | |
191390018 | Avikrimp Block Spade Terminal for 22-18 AWG Wire, Stud Size 6 (M3.5), Width 6.22mm | Closed | 94V-2 | Nylon (PA) | Tin | 0.758/g | Bag | 6 (M3.5) | 3.56mm | 18, 20, 22 | 0.25-1.50 | ||||
191390019 | Avikrimp Block Spade Terminal for 22-18 AWG Wire, Stud Size 6 (M3.5), Width 6.22mm, Mylar Tape Carrier | No | Closed | 94V-2 | Nylon (PA) | Tin | 0.706/g | Adhesive Tape on Reel | 6 (M3.5) | 3.56mm | 18, 20, 22 | 0.25-1.50 | |||
191390060 | Avikrimp Block Spade Terminal for 12-10 AWG Wire | Closed | 94V-2 | Nylon (PA) | Tin | 2.253/g | Bag | 0.305µm | 0.305µm | 8 (M4) | Crimp or Compression | 5.70mm max. | 10, 12 | 3.30-5.00 | |
191390061 | Avikrimp Block Spade Terminal for 12-10 AWG Wire | Closed | 94V-2 | Nylon (PA) | Tin | 2.203/g | Bag | 10 (M5) | 5.70mm max. | 10, 12 | 3.30-5.00 |