産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
191310002 | InsulKrimp Block Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 10 (M5), Length 27.31mm | Closed | Natural | 94V-0 | PVC | Tin | 1.782/g | Bag | 10 (M5) | Crimp or Compression | 6.40mm max. | 10, 12 | 3.30-5.00 | |||
191310004 | InsulKrimp Block Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 8 (M4), Length 27.31mm | Closed | Natural | 94V-0 | PVC | Tin | 1.836/g | Bag | 0.305µm | 0.305µm | 8 (M4) | Crimp or Compression | 6.40mm max. | 10, 12 | 3.30-5.00 | |
191310006 | InsulKrimp Block Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 6 (M3.5), Length 27.31mm | Closed | Natural | 94V-0 | PVC | Tin | 1.891/g | Bag | 0.305µm | 0.305µm | 5-6 (M3-3.5) | Crimp or Compression | 6.40mm max. | 10, 12 | 3.30-5.00 | |
191310014 | InsulKrimp Block Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 10 (M5), Length 19.80mm | Closed | Blue | 94V-0 | PVC | Tin | 0.702/g | Bag | 2.540µm | 2.540µm | 10 (M5) | Crimp or Compression | 4.40mm max. | 14, 16 | 1.30-2.00 | |
191310018 | InsulKrimp Block Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 8 (M4), Length 19.80mm | Closed | Natural | 94V-0 | PVC | Tin | 0.737/g | Bag | 2.540µm | 2.540µm | 8 (M4) | Crimp or Compression | 4.40mm max. | 14, 16 | 1.30-2.00 | |
191310020 | InsulKrimp Block Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 6 (M3.5), Length 19.80mm | Closed | Natural | 94V-0 | PVC | Tin | 0.762/g | Bag | 2.540µm | 2.540µm | 5-6 (M3-3.5) | Crimp or Compression | 4.40mm max. | 14, 16 | 1.30-2.00 | |
191310023 | InsulKrimp Block Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 6 (M3.5), Length 19.94mm | Closed | Natural | 94V-0 | PVC | Tin | 0.713/g | Bag | 2.540µm | 2.540µm | 5-6 (M3-3.5) | Crimp or Compression | 4.40mm max. | 14, 16 | 1.30-2.00 | |
191310025 | InsulKrimp Block Spade Tongue Terminal for 16-14 AWG Wire, Stud Size 4 (M2.6), Length 19.94mm | Closed | Natural | 94V-0 | PVC | Tin | 0.742/g | Bag | 2.540µm | 2.540µm | 3-4 (M2.6) | Crimp or Compression | 4.40mm max. | 14, 16 | 1.30-2.00 | |
191310030 | InsulKrimp Block Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 6 (M3.5), Length 19.94mm, Mylar Tape Carrier | No | Closed | Natural | 94V-0 | PVC | Tin | 0.554/g | Adhesive Tape on Reel | 5-6 (M3-3.5) | Crimp or Compression | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | ||
191310031 | InsulKrimp Block Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 6 (M3.5), Length 19.94mm | Closed | Natural | 94V-0 | PVC | Tin | 0.591/g | Bag | 5-6 (M3-3.5) | Crimp or Compression | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | |||
191310034 | InsulKrimp Block Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 10 (M5), Length 19.94mm | Closed | Red | 94V-0 | PVC | Tin | 0.581/g | Bag | 2.540µm | 2.540µm | 10 (M5) | Crimp or Compression | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | |
191310036 | InsulKrimp Block Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 8 (M4), Length 19.94mm | Closed | Natural | 94V-0 | PVC | Tin | 0.606/g | Bag | 2.540µm | 2.540µm | 8 (M4) | Crimp or Compression | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | |
191310038 | InsulKrimp Block Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 6 (M3.5), Length 19.94mm | Closed | Natural | 94V-0 | PVC | Tin | 0.617/g | Bag | 2.540µm | 2.540µm | 5-6 (M3-3.5) | Crimp or Compression | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | |
191310042 | InsulKrimp Block Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 6 (M3.5), Length 22.73mm | Closed | Natural | 94V-0 | PVC | Tin | 0.660/g | Bag | 2.540µm | 2.540µm | 5-6 (M3-3.5) | Crimp or Compression | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | |
191310045 | InsulKrimp Block Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 4 (M2.6), Length 18.47mm | Closed | Natural | 94V-0 | PVC | Tin | 0.530/g | Bag | 2.540µm | 2.540µm | 3-4 (M2.6) | Crimp or Compression | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | |
191310047 | InsulKrimp Block Spade Tongue Terminal for 22-18 AWG Wire, Stud Size 2 (M2), Length 18.47mm | Closed | Natural | 94V-0 | PVC | Tin | 0.553/g | Bag | 2.540µm | 2.540µm | 1-2 (M2) | Crimp or Compression | 3.70mm max. | 18, 20, 22 | 0.35-0.80 | |
191310111 | InsulKrimp Block Spade Tongue Terminal for 12-10 AWG Wire, Stud Size 10 (M5), Length 27.31mm | No | Closed | Natural | 94V-0 | PVC | Tin | 1.789/g | Bag | M10 | Crimp or Compression | 6.40mm max. | 10, 12 | 3.30-5.00 |