産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190220004 | Krimptite Quick Disconnect, Male, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 6.35 x 0.81mm | Closed | Male | No | No | None | None | Brass | Zinc Chromate | Zinc Chromate | 0.770/g | Straight | Bag | 5.080µm | 5.080µm | No | 0.81mm | 6.35mm | Per Wire Specification | 18, 20, 22 | ||
190220006 | Krimptite Quick Disconnect, Male, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 4.75 x 0.51mm | Closed | Male | No | No | None | None | Brass | Zinc Chromate | Zinc Chromate | 0.410/g | Straight | Bag | 5.080µm | 5.080µm | No | 0.51mm | 4.75mm | Per Wire Specification | 18, 20, 22 | ||
190220009 | Krimptite Quick Disconnect, Male, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 4.75 x 0.51mm | No | Closed | Male | No | No | None | None | Brass | Zinc Chromate | Zinc Chromate | 0.495/g | Straight | Adhesive Tape on Reel | 5.080µm | 5.080µm | No | 0.51mm | 4.75mm | Per Wire Specification | 18, 20, 22 | |
190220010 | Krimptite Quick Disconnect, Male, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | No | Closed | Male | No | No | None | None | Brass | Zinc Chromate | Zinc Chromate | 1.223/g | Straight | Adhesive Tape on Reel | 5.080µm | 5.080µm | No | 0.81mm | 6.35mm | Per Wire Specification | 18, 20, 22 | |
190220015 | Krimptite Quick Disconnect, Male, for 10-12 (5.00-3.30mm²) Wire, Box, Tab 6.35 x 0.81mm | Closed | Male | No | No | None | None | Brass | Zinc Chromate | Zinc Chromate | 1.270/g | Straight | Bag | 5.080µm | 5.080µm | No | 0.81mm | 6.35mm | Per Wire Specification | 10, 12 | ||
190220017 | Krimptite Quick Disconnect, Male, for 10-12 (5.00-3.30mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | No | Closed | Male | No | No | None | None | Brass | Zinc Chromate | Zinc Chromate | 1.196/g | Straight | Adhesive Tape on Reel | 5.080µm | 5.080µm | No | 0.81mm | 6.35mm | Per Wire Specification | 10, 12 | |
190220018 | Krimptite Quick Disconnect, Male, for 16-14 AWG Wire, Box | Closed | Male | No | No | None | None | Brass | Zinc Chromate | Zinc Chromate | 0.925/g | Straight | Bag | 5.080µm | 5.080µm | No | 0.81mm | 6.35mm | Per Wire Specification | 14, 16 | 1.30-2.00 | |
190220022 | Krimptite Quick Disconnect, Male, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 4.75 x 0.51mm | Closed | Male | No | No | None | None | Brass | Zinc Chromate | Zinc Chromate | 0.472/g | Straight | Bag | 5.080µm | 5.080µm | No | 0.51mm | 4.75mm | Per Wire Specification | 14, 16 | 1.30-2.00 | |
190220024 | Krimptite Quick Disconnect, Male, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 4.75 x 0.51mm | No | Closed | Male | No | No | None | None | Brass | Zinc Chromate | Zinc Chromate | 0.489/g | Straight | Adhesive Tape on Reel | 5.080µm | 5.080µm | No | 0.51mm | 4.75mm | Per Wire Specification | 14, 16 | 1.30-2.00 |
190220026 | Krimptite Quick Disconnect, Male, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | No | Closed | Male | No | No | None | None | Brass | Zinc Chromate | Zinc Chromate | 0.918/g | Straight | Adhesive Tape on Reel | 5.080µm | 5.080µm | No | 0.81mm | 6.35mm | Per Wire Specification | 14, 16 | 1.30-2.00 |