産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190180001 | VibraKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 4.75 x 0.51mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.510/g | Straight | Bag | No | 0.51mm | 4.75mm | Per Wire Specification | 1.50-3.20mm max. | 18, 20, 22 | ||
190180002 | VibraKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 4.75 x 0.81mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.540/g | Straight | Bag | No | 0.81mm | 4.75mm | Per Wire Specification | 1.50-3.20mm max. | 18, 20, 22 | ||
190180003 | VibraKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 4.75 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.540/g | Straight | Adhesive Tape on Reel | No | 0.81mm | 4.75mm | Per Wire Specification | 1.50-3.20mm max. | 18, 20, 22 | |
190180005 | VibraKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Box, Tab 6.35 x 0.81mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.720/g | Straight | Bag | No | 0.81mm | 6.35mm | Per Wire Specification | 1.50-3.20mm max. | 18, 20, 22 | ||
190180006 | VibraKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.702/g | Straight | Adhesive Tape on Reel | No | 0.81mm | 6.35mm | Per Wire Specification | 1.50-3.20mm max. | 18, 20, 22 | |
190180011 | VibraKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 4.75 x 0.51mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.598/g | Straight | Bag | No | 0.51mm | 4.75mm | Per Wire Specification | 2.10-3.70mm | 14, 16 | 1.30-2.00 | |
190180013 | VibraKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 4.75 x 0.51mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.598/g | Straight | Adhesive Tape on Reel | No | 0.51mm | 4.75mm | Per Wire Specification | 2.10-3.70mm | 14, 16 | 1.30-2.00 |
190180014 | VibraKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Box, Tab 6.35 x 0.81mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.400/g | Straight | Bag | No | 0.81mm | 6.35mm | Per Wire Specification | 2.10-3.70mm | 14, 16 | 1.30-2.00 | |
190180015 | VibraKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.776/g | Straight | Adhesive Tape on Reel | No | 0.81mm | 6.35mm | Per Wire Specification | 2.10-3.70mm | 14, 16 | 1.30-2.00 |
190180022 | VibraKrimp Quick Disconnect, Female, for 12-14 (3.30-2.00mm²) Wire, Box, Tab 4.75 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.646/g | Straight | Bag | No | 0.81mm | 4.75mm | Per Wire Specification | 2.50-4.40mm | 12, 14 | |
190180023 | VibraKrimp Quick Disconnect, Female, for 12-14 (3.30-2.00mm²) Wire, Mylar Tape, Tab 4.75 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.646/g | Straight | Adhesive Tape on Reel | No | 0.81mm | 4.75mm | Per Wire Specification | 2.50-4.40mm | 12, 14 | |
190180024 | VibraKrimp Quick Disconnect, Female, for 12-14 (3.30-2.00mm²) Wire, Box, Tab 6.35 x 0.81mm | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.813/g | Straight | Bag | No | 0.81mm | 6.35mm | Per Wire Specification | 2.50-4.40mm | 12, 14 | ||
190180025 | VibraKrimp Quick Disconnect, Female, for 12-14 (3.30-2.00mm²) Wire, Mylar Tape, Tab 6.35 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.792/g | Straight | Adhesive Tape on Reel | No | 0.81mm | 6.35mm | Per Wire Specification | 2.50-4.40mm | 12, 14 | |
190180044 | VibraKrimp Quick Disconnect, Female, for 24-26 (0.20-0.12mm²) Wire, Box, Tab 4.75 x 0.51mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.460/g | Straight | Bag | No | 0.51mm | 4.75mm | Per Wire Specification | 1.02-2.40mm max. | 24, 26 | |
190180045 | VibraKrimp Quick Disconnect, Female, for 24-26 (0.20-0.12mm²) Wire, Box, Tab 4.75 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.456/g | Straight | Bag | No | 0.81mm | 4.75mm | Per Wire Specification | 1.00-2.40mm max. | 24, 26 | |
190180046 | VibraKrimp Quick Disconnect, Female, for 24-26 (0.20-0.12mm²) Wire, Mylar Tape, Tab 4.75 x 0.81mm | No | Closed | Female | No | No | None | None | Brass | 0.456/g | Straight | Adhesive Tape on Reel | No | 0.81mm | 4.75mm | Per Wire Specification | 1.00-2.40mm max. | 24, 26 | |||
190180047 | VibraKrimp Quick Disconnect, Female, for 24-26 (0.20-0.12mm²) Wire, Mylar Tape, Tab 4.75 x 0.51mm | No | Closed | Female | No | No | None | None | Brass | Tin | Tin | 0.452/g | Straight | Adhesive Tape on Reel | No | 0.51mm | 4.75mm | Per Wire Specification | 1.00-2.40mm max. | 24, 26 |