産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
190030001 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Bag, Tab 6.35 x 0.81mm, Salmon | Closed | Salmon | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.800/g | Straight | Bag | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | Crimp or Compression | 3.43mm max. | 18, 20, 22 | ||
190030003 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Mylar Tape, Tab 6.35 x 0.81mm, Salmon | No | Closed | Salmon | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.917/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | Crimp or Compression | 3.43mm max. | 18, 20, 22 | |
190030005 | InsulKrimp Quick Disconnect, Female, Box, Tab 6.35 x 0.81mm | Closed | Red | 94V-0 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.800/g | Straight | Bag | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | Crimp or Compression | 18, 20, 22 | |||
190030008 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Box, Tab 6.35 x 0.81mm | No | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 1.007/g | Straight | Bag | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | Crimp or Compression | 5.84mm max. | 18, 20, 22 | |
190030009 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Continuous Molded Strip, Tab 6.35 x 0.81mm | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.930/g | Straight | Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | Crimp or Compression | 5.84mm max. | 18, 20, 22 | ||
190030010 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Mylar Tape, Tab 6.35 x 0.81mm | No | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.997/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | Crimp or Compression | 5.84mm max. | 18, 20, 22 | |
190030011 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Bag, Tab 4.75 x 0.51mm, Salmon | Closed | Salmon | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.600/g | Straight | Bag | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | Crimp or Compression | 3.43mm max. | 18, 20, 22 | ||
190030013 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Mylar Tape, Tab 4.75 x 0.51mm, Salmon | No | Closed | Salmon | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.685/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | Crimp or Compression | 3.43mm max. | 18, 20, 22 | |
190030014 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Box, Tab 4.75 x 0.51mm | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.787/g | Straight | Bag | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | Crimp or Compression | 5.84mm max. | 18, 20, 22 | ||
190030015 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Continuous Molded Strip, Tab 4.75 x 0.51mm | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.838/g | Straight | Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | Crimp or Compression | 5.84mm max. | 18, 20, 22 | ||
190030016 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Mylar Tape, Tab 4.75 x 0.51mm | No | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.838/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 4.75mm | -65° to +105°C | Crimp or Compression | 5.84mm max. | 18, 20, 22 | |
190030017 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Bag, Tab 4.75 x 0.81mm, Pink | Closed | Pink | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.689/g | Straight | Bag | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | Crimp or Compression | 3.43mm max. | 18, 20, 22 | ||
190030020 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Mylar Tape, Tab 4.75 x 0.81mm, Pink | No | Closed | Pink | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.907/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | Crimp or Compression | 3.43mm max. | 18, 20, 22 | |
190030021 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Box, Tab 4.75 x 0.81mm | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.780/g | Straight | Bag | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | Crimp or Compression | 5.84mm max. | 18, 20, 22 | ||
190030022 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Continuous Molded Strip, Tab 4.75 x 0.81mm | No | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.842/g | Straight | Reel | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | Crimp or Compression | 5.84mm max. | 18, 20, 22 | |
190030023 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Mylar Tape, Tab 4.75 x 0.81mm | No | Closed | Red | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.842/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 4.75mm | -65° to +105°C | Crimp or Compression | 5.84mm max. | 18, 20, 22 | |
190030024 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Bag, Tab 2.79 x 0.51mm, Salmon | No | Closed | Salmon | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.400/g | Straight | Bag | 2.540µm | 2.540µm | No | 0.51mm | 2.79mm | -65° to +105°C | Crimp or Compression | 3.43mm max. | 18, 20, 22 | |
190030026 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Mylar Tape, Tab 2.79 x 0.51mm, Salmon | No | Closed | Salmon | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.462/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.51mm | 2.79mm | -65° to +105°C | Crimp or Compression | 3.43mm max. | 18, 20, 22 | |
190030030 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Bag, Tab 2.79 x 0.81mm, Pink | Closed | Pink | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.469/g | Straight | Bag | 2.540µm | 2.540µm | No | 0.81mm | 2.79mm | -65° to +105°C | Crimp or Compression | 3.43mm max. | 18, 20, 22 | ||
190030032 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Mylar Tape, Tab 2.79 x 0.81mm, Pink | No | Closed | Pink | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.907/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 2.79mm | -65° to +105°C | Crimp or Compression | 3.43mm max. | 18, 20, 22 | |
190030036 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Bag, Tab 5.21 x 0.51mm, Salmon | Closed | Salmon | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.700/g | Straight | Bag | 2.540µm | 2.540µm | No | 0.51mm | 5.21mm | -65° to +105°C | Crimp or Compression | 3.43mm max. | 18, 20, 22 | ||
190030038 | InsulKrimp Quick Disconnect, Female, for 18-22 (0.80-0.35mm²), Bag, Tab 5.21 x 0.81mm, Pink | Closed | Pink | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.708/g | Straight | Bag | 2.540µm | 2.540µm | No | 0.81mm | 5.21mm | -65° to +105°C | Crimp or Compression | 3.43mm max. | 18, 20, 22 | ||
190030040 | InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²), Bag, Tab 6.35 x 0.81mm, Blue | Closed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.800/g | Straight | Bag | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | Crimp or Compression | 3.68mm max. | 14, 16 | 1.30-2.00 | |
190030041 | InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²), Continuous Molded Strip, Tab 6.35 x 0.81mm, Blue | Closed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.990/g | Straight | Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | Crimp or Compression | 3.68mm max. | 14, 16 | 1.30-2.00 | |
190030042 | InsulKrimp Quick Disconnect, Female, for 14-16 (2.00-1.30mm²), Mylar Tape, Tab 6.35 x 0.81mm, Blue | No | Closed | Blue | 94V-2 | Female | No | Fully | Nylon (PA) | None | Brass | Tin | Tin | Nylon | 0.962/g | Straight | Adhesive Tape on Reel | 2.540µm | 2.540µm | No | 0.81mm | 6.35mm | -65° to +105°C | Crimp or Compression | 3.68mm max. | 14, 16 | 1.30-2.00 |