産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
02081101 | Claspcon Crimp Terminal Socket, Tin (Sn) Plated Brass Contact, 24-16 AWG, Reel | Female | Brass | Tin | Tin | 0.326/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 3.50mm max. | 16, 18, 20, 22, 24 | N/A | |
02081102 | Claspcon Crimp Terminal Socket, Tin (Sn) Plated Brass Contact, 24-16 AWG, Bag | Female | Brass | Tin | Tin | 0.326/g | Bag | 0.508µm | 0.508µm | Crimp or Compression | 3.50mm max. | 16, 18, 20, 22, 24 | N/A | |
02081103 | Claspcon Crimp Terminal Socket, Tin (Sn) Plated Brass Contact, 30-24 AWG, Reel | Female | Brass | Tin | Tin | 0.665/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 0.76-1.52mm | 24, 26, 28, 30 | N/A | |
02081104 | Claspcon Crimp Terminal Socket, Tin (Sn) Plated Brass Contact, 30-24 AWG, Bag | No | Female | Brass | Tin | Tin | 0.665/g | Bag | 0.508µm | 0.508µm | Crimp or Compression | 0.76-1.52mm | 24, 26, 28, 30 | N/A |
02085101 | Claspcon Crimp Terminal Socket, Tin (Sn) Plated Brass Contact, 24-16 AWG, Reel | No | Female | Brass | Tin | Tin | 0.326/g | Reel | 0.508µm | 0.508µm | Crimp or Compression | 3.50mm max. | 16, 18, 20, 22, 24 | N/A |