産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1731140032 | FCT Coaxial Contact, Male, Straight, Crimp, 50 Ohms, 5.00µm Gold over Copper Plating, for RG-174U, RG-188AU, or RG-316U Cable | No | Male | Copper Alloy | 1.500/g | Straight | Bag | 5.000µm | 5.000µm | -55° to +135°C | Solder/Crimp | |||||||||||||||||||||
1731140033 | FCT Coaxial Contact, Female, Straight, Crimp, 50 Ohms, 5.00µm Gold over Copper Plating, for RG-174U, RG-188AU, or RG-316U Cable | No | Female | Copper Alloy | 1.500/g | Straight | Bag | 5.000µm | 5.000µm | -55° to +135°C | Solder/Crimp | |||||||||||||||||||||
1731140035 | FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, Tin-plated Shell with Dimples, Non-Magnetic, 21 Circuits Max, 20 Signal Contacts Loaded, Green Insulator | No | 20 | 21 | Green | Male | Copper Alloy | PBT | Brass | 10.500/g | 2 | Straight | Carton | Front or Rear | Flange | 7.40mm | No | None | 2.84mm | 2.84mm | Gold over Nickel | 5.000µm | 5.000µm | Tin | Yes | No | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 |
1731140036 | FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, Tin-plated Shell, Non-Magnetic, 27 Circuits Max, 25 Signal Contacts Loaded, Green Insulator | No | 25 | 27 | Green | Male | Copper Alloy | PBT | Brass | 13.700/g | 2 | Straight | Carton | Front or Rear | Flange | 7.40mm | No | None | 2.84mm | 2.84mm | Gold over Nickel | 5.000µm | 5.000µm | Tin | Yes | No | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 |
1731140038 | FCT Coaxial Contact, Male, Straight, Crimp, 50 Ohms, 5.00µm Gold over Copper Plating, for RG-178BU, RG-196AU, or RG-404U Cable | No | Male | Copper Alloy | 1.500/g | Straight | Bag | 5.000µm | 5.000µm | -55° to +135°C | Solder/Crimp | |||||||||||||||||||||
1731140039 | FCT Mixed Layout D-Sub Connector without Shell, Female, Straight, Solder Cup, Gold Plating, Tin-plated Shell, Non-Magnetic Contact, 7 Circuits Max, 5 Signal Contacts Loaded | No | 5 | 7 | Female | Copper Alloy | PBT | 3.100/g | 2 | Straight | Carton | 7.40mm | 2.84mm | 2.84mm | Gold over Nickel | 5.000µm | 5.000µm | Yes | No | 1 | -55° to +130°C | Solder Cup | No | 20 | ||||||||
1731140044 | FCT Coaxial Contact, 3 Pins, Male, Right-Angle, PCB Through Hole, 50 Ohms, 5.00µm Gold Plating | No | Male | Copper Alloy | 3.400/g | Right-Angle | Tube | 5.000µm | 5.000µm | -55° to +135°C | Through Hole | |||||||||||||||||||||
1731140055 | FCT Standard-Density D-Sub Connector, Female, Straight, Solder Cup, Gold Plated Contacts, Unplated Brass Shell, Non-Magnetic, 500 Mating Cycles, 9 Circuits, White Insulator | No | 9 | 9 | White | Female | Copper Alloy | PBT | Brass | 5.900/g | 2 | Straight | Carton | Front or Rear | Flange | 7.40mm | No | None | 2.84mm | 2.84mm | Gold over Nickel | 1.300µm | 1.300µm | Yes | No | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | |
1731140070 | FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, Tin-plated Shell with Dimples, Non-Magnetic, 24 Circuits Max, 17 Signal Contacts Loaded, Green Insulator | No | 17 | 24 | Green | Male | Copper Alloy | PBT | Brass | 13.500/g | 2 | Straight | Carton | Front or Rear | Flange | 7.40mm | No | None | 2.84mm | 2.84mm | Gold over Nickel | 1.300µm | 1.300µm | Tin | Yes | No | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 |
1731140103 | FCT Mixed Layout D-Sub Housing, Male, Tin-plated Shell with Dimples, Non-Magnetic, 8 Circuits Unloaded, Green Insulator | No | 0 | 8 | Green | Male | PBT | Brass | 10.200/g | 1 | Carton | Front or Rear | Flange | No | None | Tin | Yes | No | 1 | -55° to +130°C | No | IP20 | ||||||||||
1731140121 | FCT Standard-Density D-Sub Connector, Male, Straight, Solder Cup, Gold Plated Contacts, Unplated Brass Shell, Non-Magnetic, 500 Mating Cycles, 9 Circuits, White Insulator | No | 9 | 9 | White | Male | Copper Alloy | PBT | Brass | 5.300/g | 2 | Straight | Carton | Front or Rear | Flange | 7.40mm | No | None | 2.84mm | 2.84mm | Gold over Nickel | 1.300µm | 1.300µm | Yes | No | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | |
1731140122 | FCT Standard-Density D-Sub Connector, Male, Straight, Solder Cup, Gold Plated Contacts, Unplated Brass Shell, Non-Magnetic, 500 Mating Cycles, 25 Circuits, White Insulator | No | 25 | 25 | White | Male | Copper Alloy | PBT | Brass | 10.900/g | 2 | Straight | Carton | Front or Rear | Flange | 7.40mm | No | None | 2.84mm | 2.84mm | Gold over Nickel | 1.300µm | 1.300µm | Yes | No | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 | |
1731140134 | FCT High-Density D-Sub Crimp Housing, Male, Non-Magnetic, 15 Circuits | No | 0 | 15 | Black | Male | Copper Alloy | Thermoplastic | Brass | 8.000/g | 3 | Straight | Carton | Front or Rear | Flange | No | None | 1.98mm | 1.98mm | Gold over Nickel | 1.300µm | 1.300µm | Yes | 1 | -55° to +105°C | Crimp | No | IP20 | 24, 26, 28 | |||
1731140136 | FCT Mixed Layout D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, Tin-plated Shell, Non-Magnetic, 21 Circuits Max, 17 Signal Contacts Loaded, Green Insulator | No | 17 | 21 | Green | Male | Copper Alloy | PBT | Brass | 12.600/g | 2 | Straight | Carton | Front or Rear | Flange | 7.40mm | No | None | 2.84mm | 2.84mm | Gold over Nickel | 1.300µm | 1.300µm | Tin | Yes | No | 1 | -55° to +130°C | Solder Cup | No | IP20 | 20 |
1731140142 | FCT Metal Backshell for D-Sub Connector, Shell Size 1, Straight Cable Outlet, Large Inner Chamber, Non-magnetic, with Rubber Bushing and #4-40 Locking Screws | No | 45.800/g | Straight | Carton | -35° to +100°C | No | |||||||||||||||||||||||||
1731140143 | FCT Standard-Density D-Sub Connector, Female, Straight, Solder Cup, Gold Plating, Non-Magnetic, 500 Mating Cycles, #4-40 Clinch Nut, 9 Circuits, Green Insulator | No | 9 | 9 | Green | Female | Copper Alloy | PBT | Brass | 6.700/g | 2 | Straight | Carton | Front | Thread-In | 7.40mm | No | None | 2.84mm | 2.84mm | Gold over Nickel | 1.300µm | 1.300µm | Tin | Yes | No | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 |
1731140156 | FCT Metal Backshell for D-Sub Connector, Shell Size 2, Straight Cable Outlet, Large Inner Chamber, Non-magnetic, with Rubber Bushing and #4-40 Locking Screws, | No | 54.700/g | Straight | Carton | -35° to +100°C | No | |||||||||||||||||||||||||
1731140157 | FCT Metal Backshell for D-Sub Connector, Shell Size 3, Straight Cable Outlet, Large Inner Chamber, Non-magnetic, with Rubber Bushing and #4-40 Locking Screws | No | 69.700/g | Straight | Carton | -35° to +100°C | No | |||||||||||||||||||||||||
1731140158 | FCT Metal Backshell for D-Sub Connector, Shell Size 4, Straight Cable Outlet, Large Inner Chamber, Non-magnetic, with Rubber Bushing and #4-40 Locking Screws | No | 111.200/g | Straight | Carton | -35° to +100°C | No | |||||||||||||||||||||||||
1731140159 | FCT Metal Backshell for D-Sub Connector, Shell Size 5, Straight Cable Outlet, Large Inner Chamber, Non-magnetic, with Rubber Bushing and #4-40 Locking Screws | No | 106.400/g | Straight | Carton | -35° to +100°C | No | |||||||||||||||||||||||||
1731140162 | FCT Standard-Density D-Sub Crimp Housing, Female, Tin Plated Shell without Dimples, Non-Magnetic, 9 Circuits, Green Front and Rear Insulator | No | 0 | 9 | Green | Female | PBT | Brass | 6.000/g | 2 | Straight | Carton | Front or Rear | Flange | No | None | 2.84mm | 2.84mm | Tin | Yes | No | 1 | -55° to +115°C | Crimp | No | IP20 | ||||||
1731140163 | FCT Standard-Density D-Sub Crimp Housing, Female, Tin Plated Shell without Dimples, Non-Magnetic, 25 Circuits, Green Front and Rear Insulator | No | 0 | 25 | Green | Female | PBT | Brass | 15.000/g | 2 | Straight | Carton | Front or Rear | Flange | No | None | 2.84mm | 2.84mm | Tin | Yes | No | 1 | -55° to +115°C | Crimp | No | IP20 | ||||||
1731140164 | FCT Standard-Density D-Sub Connector, Male, Right-Angle, PCB Through Hole, 11.10mm Tail Length, Gold Plating, 500 Mating Cycles, Non-Magnetic, Riveted Bracket and #4-40 Clinch Nut, 37 Circuits, White Insulator | No | 37 | 37 | White | Male | Copper Alloy | PBT | Brass | 20.100/g | 2 | Right-Angle | Carton | Front | Thread-In | 11.10mm | Yes | Yes | 2.84mm | 2.54mm | Gold over Nickel | 1.300µm | 1.300µm | Tin | Yes | Yes | 1 | -55° to +125°C | Through Hole | No | IP20 | |
1731140178 | FCT Plastic Backshell for D-Sub Connector, Black, Shell Size 5, Straight Cable Outlet, Large Inner Chamber, Non-magnetic, with #4-40 Locking Screws, Individually Packed | No | Black | 34.000/g | Straight | Bag | -35° to +120°C | No | ||||||||||||||||||||||||
1731140183 | FCT Standard-Density D-Sub Connector, Male, Straight, Solder Cup, Gold Plating, Non-Magnetic, 500 Mating Cycles, 15 Circuits, Green Insulator | No | 15 | 15 | Green | Male | Copper Alloy | PBT | Brass | 2 | Straight | Carton | Front or Rear | Flange | 7.40mm | No | None | 2.84mm | 2.84mm | Gold over Nickel | 1.300µm | 1.300µm | Tin | Yes | No | 1 | -55° to +125°C | Solder Cup | No | IP20 | 20 |