産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1726480102 | Mini-Fit Jr. Header, Single Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 2 Circuits, Nylon, 94V-2, Matte Tin (Sn) Plating, Glow-Wire Capable | No | 2 | 2 | Black | 30 | No | 94V-2 | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.012/g | 1 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
1726480103 | Mini-Fit Jr. Header, Single Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 3 Circuits, Nylon, 94V-2, Matte Tin (Sn) Plating, Glow-Wire Capable | No | 3 | 3 | Black | 30 | No | 94V-2 | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.158/g | 1 | Right Angle | Bag | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
1726480104 | Mini-Fit Jr. Header, Single Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 4 Circuits, Nylon, 94V-2, Matte Tin (Sn) Plating, Glow-Wire Capable | No | 4 | 4 | Black | 30 | No | 94V-2 | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.554/g | 1 | Right Angle | Bag | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
1726480105 | Mini-Fit Jr. Header, Single Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 5 Circuits, Nylon, 94V-2, Matte Tin (Sn) Plating, Glow-Wire Capable | No | 5 | 5 | Black | 30 | No | 94V-2 | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.951/g | 1 | Right Angle | Bag | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
1726480106 | Mini-Fit Jr. Header, Single Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 6 Circuits, Nylon, 94V-2, Matte Tin (Sn) Plating, Glow-Wire Capable | No | 6 | 6 | Black | 30 | No | 94V-2 | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 2.650/g | 1 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
1726480302 | Mini-Fit Jr. Header, Single Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 2 Circuits, Nylon, 94V-0, Matte Tin (Sn) Plating, Glow-Wire Capable | No | No | 2 | 2 | Black | 30 | No | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 0.881/g | 1 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
1726480306 | Mini-Fit Jr. Header, Single Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 6 Circuits, Nylon, 94V-0, Matte Tin (Sn) Plating, Glow-Wire Capable | No | No | 6 | 6 | Black | 30 | No | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 2.294/g | 1 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
1726481302 | Mini-Fit Jr. Header, Single Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 2 Circuits, Nylon, 94V-0, Gold (Au) Plating, Glow-Wire Capable | No | No | 2 | 2 | Black | 30 | No | Yes | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 0.865/g | 1 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 0.076µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
1726481306 | Mini-Fit Jr. Header, Single Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 6 Circuits, Nylon, 94V-0, Gold (Au) Plating, Glow-Wire Capable | No | No | 6 | 6 | Black | 30 | No | Yes | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 2.246/g | 1 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 0.076µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
1726486303 | Mini-Fit Jr. Header, Single Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 3 Circuits, Nylon, 94V-0, Matte Tin (Sn) Plating, Glow-Wire Capable | No | No | 3 | 3 | Black | 30 | No | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.199/g | 1 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
1726486304 | Mini-Fit Jr. Header, Single Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 4 Circuits, Nylon, 94V-0, Matte Tin (Sn) Plating, Glow-Wire Capable | No | No | 4 | 4 | Black | 30 | No | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 1.610/g | 1 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
1726486305 | Mini-Fit Jr. Header, Single Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 5 Circuits, Nylon, 94V-0, Matte Tin (Sn) Plating, Glow-Wire Capable | No | No | 5 | 5 | Black | 30 | No | Yes | No | None | Yes | Brass | Matte Tin | Matte Tin | Nylon | 2.022/g | 1 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 2.540µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
1726487303 | Mini-Fit Jr. Header, Single Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 3 Circuits, Nylon, 94V-0, Gold (Au) Plating, Glow-Wire Capable | No | No | 3 | 3 | Black | 30 | No | Yes | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 1.175/g | 1 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 0.076µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
1726487304 | Mini-Fit Jr. Header, Single Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 4 Circuits, Nylon, 94V-0, Gold (Au) Plating, Glow-Wire Capable | No | No | 4 | 4 | Black | 30 | No | Yes | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 1.578/g | 1 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 0.076µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole | |
1726487305 | Mini-Fit Jr. Header, Single Row, Right-Angle, with Snap-in Plastic Peg PCB Lock, 5 Circuits, Nylon, 94V-0, Gold (Au) Plating, Glow-Wire Capable | No | No | 5 | 5 | Black | 30 | No | Yes | No | None | Yes | Brass | Gold | Matte Tin | Nylon | 1.982/g | 1 | Right Angle | Tray | 3.50mm | Yes | Yes | 1.78mm | 4.20mm | 4.20mm | 0.076µm | 2.540µm | Yes | Yes | Fully | No | -40° to +105°C | Through Hole |