産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1723162206 | Ultra-Fit Right-Angle Header, 3.50mm Pitch, Dual Row, 6 Circuits, 0.38µm Gold (Au) Plating, Natural, Glow-Wire Capable | No | No | 6 | 6 | Natural | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.806/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole |
1723162210 | Ultra-Fit Right-Angle Header, 3.50mm Pitch, Dual Row, 10 Circuits, 0.38µm Gold (Au) Plating, Natural, Glow-Wire Capable | No | No | 10 | 10 | Natural | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 2.780/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole |
1723162216 | Ultra-Fit Right-Angle Header, 3.50mm Pitch, Dual Row, 16 Circuits, 0.38µm Gold (Au) Plating, Natural, Glow-Wire Capable | No | No | 16 | 16 | Natural | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 4.226/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole |
1723163104 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 4 Circuits, Matte Tin (Sn) Plating, Black, Glow-Wire Capable | No | 4 | 4 | Black | 25 | No | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.974/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole | ||
1723163106 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 6 Circuits, Matte Tin (Sn) Plating, Black, Glow-Wire Capable | No | 6 | 6 | Black | 25 | No | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 2.604/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole | ||
1723163108 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 8 Circuits, Matte Tin (Sn) Plating, Black, Glow-Wire Capable | No | 8 | 8 | Black | 25 | No | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 3.244/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole | ||
1723163110 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 10 Circuits, Matte Tin (Sn) Plating, Black, Glow-Wire Capable | No | 10 | 10 | Black | 25 | No | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 3.874/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole | ||
1723163112 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 12 Circuits, Matte Tin (Sn) Plating, Black, Glow-Wire Capable | No | 12 | 12 | Black | 25 | No | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 4.504/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole | ||
1723163114 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 14 Circuits, Matte Tin (Sn) Plating, Black, Glow-Wire Capable | No | No | 14 | 14 | Black | 25 | No | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 5.134/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole | |
1723163116 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 16 Circuits, Matte Tin (Sn) Plating, Black, Glow-Wire Capable | No | No | 16 | 16 | Black | 25 | No | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 5.764/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole | |
1723163204 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 4 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 4 | 4 | Black | 200 | No | Yes | No | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 1.982/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole | ||
1723163206 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 6 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 6 | 6 | Black | 200 | No | Yes | No | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 2.616/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole | ||
1723163208 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 8 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 8 | 8 | Black | 200 | No | Yes | No | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 3.260/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole | ||
1723163210 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 10 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 10 | 10 | Black | 200 | No | Yes | No | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 3.894/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole | ||
1723163212 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 12 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 12 | 12 | Black | 200 | No | Yes | No | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 4.528/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole | |
1723163214 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 14 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 14 | 14 | Black | 200 | No | Yes | No | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 5.162/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole | |
1723163216 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 16 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 16 | 16 | Black | 200 | No | Yes | No | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 5.796/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole | |
1723163304 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 4 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 4 | 4 | Black | 200 | No | Yes | No | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 1.982/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole | ||
1723163306 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 6 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 6 | 6 | Black | 200 | No | Yes | No | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 2.616/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole | ||
1723163308 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 8 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 8 | 8 | Black | 200 | No | Yes | No | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 3.260/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole | ||
1723163310 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 10 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 10 | 10 | Black | 200 | No | Yes | No | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 3.894/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole | ||
1723163312 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 12 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 12 | 12 | Black | 200 | No | Yes | No | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 4.528/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole | |
1723163314 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 14 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 14 | 14 | Black | 200 | No | Yes | No | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 5.162/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole | |
1723163316 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 16 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 16 | 16 | Black | 200 | No | Yes | No | Yes | Yes | Copper Alloy | Gold | Matte Tin | Liquid Crystal Polymer | 5.796/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole | |
1723164104 | Ultra-Fit Right-Angle Header with Solder Nail, 3.50mm Pitch, Dual Row, 4 Circuits, Matte Tin (Sn) Plating, Natural, Glow-Wire Capable | No | 4 | 4 | Natural | 25 | No | Yes | No | Yes | Yes | Copper Alloy | Matte Tin | Matte Tin | Liquid Crystal Polymer | 1.974/g | 2 | Right Angle | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole |