産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1722981104 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 4 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable | No | 4 | 4 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.132/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin | |
1722981106 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 6 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable | No | 6 | 6 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.548/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin | |
1722981108 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 8 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable | No | 8 | 8 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.954/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin | |
1722981110 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 10 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable | No | 10 | 10 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 2.370/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin | |
1722981112 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 12 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable | No | 12 | 12 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 2.786/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin | |
1722981114 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 14 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable | No | 14 | 14 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 3.202/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin | |
1722981116 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 16 Circuits, with Kinked Pins, Tin (Sn) Plating, Black, Glow-Wire Capable | No | 16 | 16 | Black | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 3.618/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin | |
1722981204 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 4 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 4 | 4 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.136/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
1722981206 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 6 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 6 | 6 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.554/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
1722981208 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 8 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 8 | 8 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.962/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
1722981210 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 10 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 10 | 10 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 2.380/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
1722981212 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 12 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 12 | 12 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 2.798/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
1722981214 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 14 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 14 | 14 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 3.216/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
1722981216 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 16 Circuits, with Kinked Pins, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 16 | 16 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 3.634/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.381µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin |
1722981304 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 4 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 4 | 4 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.136/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
1722981306 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 6 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 6 | 6 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.554/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
1722981308 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 8 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 8 | 8 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 1.962/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
1722981310 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 10 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 10 | 10 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 2.380/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
1722981312 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 12 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | 12 | 12 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 2.798/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin | |
1722981314 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 14 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 14 | 14 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 3.216/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin |
1722981316 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 16 Circuits, with Kinked Pins, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 16 | 16 | Black | 200 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Gold | Tin | Liquid Crystal Polymer | 3.634/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 0.762µm | 1.524µm | Yes | Yes | Fully | -40° to +120°C | Through Hole - Kinked Pin |
1722982104 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 4 Circuits, with Kinked Pins, Tin (Sn) Plating, Natural, Glow-Wire Capable | No | No | 4 | 4 | Natural | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.132/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin |
1722982106 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 6 Circuits, with Kinked Pins, Tin (Sn) Plating, Natural, Glow-Wire Capable | No | No | 6 | 6 | Natural | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.548/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin |
1722982108 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 8 Circuits, with Kinked Pins, Tin (Sn) Plating, Natural, Glow-Wire Capable | No | No | 8 | 8 | Natural | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 1.954/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin |
1722982110 | Ultra-Fit Vertical Header, 3.50mm Pitch, Dual Row, 10 Circuits, with Kinked Pins, Tin (Sn) Plating, Natural, Glow-Wire Capable | No | No | 10 | 10 | Natural | 25 | No | 94V-0 | Yes | No | Yes | Yes | Copper Alloy | Tin | Tin | Liquid Crystal Polymer | 2.370/g | 2 | Vertical | Tray | 3.20mm | Yes | Yes | 1.60mm | 3.50mm | 3.50mm | 1.524µm | 1.524µm | Yes | Yes | Fully | -40° to +125°C | Through Hole - Kinked Pin |