産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1721850001 | EXTreme EnergetiC Modular Right-Angle Plug Assembly, 31 Circuits (25 Signal/6 Power) with Solder Tail Mounting, with Guide | No | No | 31 | 31 | Black | 200 | No | 94V-0 | No | Yes | High Performance Alloy (HPA) | Gold | Tin | Liquid Crystal Polymer | 56.023/g | 5 | Right Angle | Tray | 2.71mm, 2.74mm | 1.58mm | 2.00mm, 7.65mm | 0.762µm | 2.540µm | Yes | Yes | 25s - 6p | -40° to +105°C | Through Hole |
1721850002 | EXTreme EnergetiC Modular Right-Angle Plug Assembly, 29 Circuits (25 Signal/4 Power) with Solder Tail Mounting, with Guide | No | No | 29 | 29 | Black | 200 | No | 94V-0 | No | Yes | High Performance Alloy (HPA) | Gold | Tin | Liquid Crystal Polymer | 41.253/g | 5 | Right Angle | Tray | 2.71mm, 2.74mm | 1.58mm | 2.00mm, 7.65mm | 0.762µm | 2.540µm | Yes | Yes | 25s - 4p | -40° to +105°C | Through Hole |
1721850003 | EXTreme EnergetiC Modular Right-Angle Plug Assembly, 27 Circuits (25 Signal/2 Power) with Solder Tail Mounting, with Guide | No | No | 27 | 27 | Black | 200 | No | 94V-0 | No | Yes | High Performance Alloy (HPA) | Gold | Tin | Liquid Crystal Polymer | 26.019/g | 5 | Right Angle | Tray | 2.71mm, 2.74mm | 1.58mm | 2.00mm, 7.65mm | 0.762µm | 2.540µm | Yes | Yes | 25s - 2p | -40° to +105°C | Through Hole |
1721850005 | EXTreme EnergetiC Modular Right-Angle Plug Assembly, 6 Power Circuits with Solder Tail Mounting, with Guide | No | No | 6 | 6 | Black | 200 | No | 94V-0 | No | Yes | High Performance Alloy (HPA) | Gold | Tin | Liquid Crystal Polymer | 47.531/g | 1 | Right Angle | Tray | 2.71mm | 1.58mm | 7.65mm | 0.762µm | 2.540µm | Yes | Yes | 6p - 0s | -40° to +105°C | Through Hole |
1721850006 | EXTreme EnergetiC Modular Right-Angle Plug Assembly, 4 Power Circuits with Solder Tail Mounting, with Guide | No | No | 4 | 4 | Black | 200 | No | 94V-0 | No | Yes | High Performance Alloy (HPA) | Gold | Tin | Liquid Crystal Polymer | 32.606/g | 1 | Right Angle | Tray | 2.71mm | 1.58mm | 7.65mm | 0.762µm | 2.540µm | Yes | Yes | 4p - 0s | -40° to +105°C | Through Hole |
1721850007 | EXTreme EnergetiC Modular Right-Angle Plug Assembly, 2 Power Circuits with Solder Tail Mounting, with Guide | No | No | 2 | 2 | Black | 200 | No | 94V-0 | No | Yes | High Performance Alloy (HPA) | Gold | Tin | Liquid Crystal Polymer | 17.679/g | 1 | Right Angle | Tray | 2.71mm | 1.58mm | 7.65mm | 0.762µm | 2.540µm | Yes | Yes | 2p - 0s | -40° to +105°C | Through Hole |
1721850008 | EXTreme EnergetiC Modular Right-Angle Plug Assembly, 29 Circuits (2 Power/25 Signal/2 Power) with Solder Tail Mounting, without Guide | No | No | 29 | 29 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | Liquid Crystal Polymer | 38.325/g | 5 | Right Angle | Tray | 2.71mm, 2.74mm | 1.58mm | 2.00mm, 7.65mm | 0.762µm | 2.540µm | Yes | Yes | 2p - 25s - 2p | -40° to +105°C | Through Hole |
1721850009 | EXTreme EnergetiC Modular Right-Angle Plug Assembly, 6 Power Circuits with Solder Tail Mounting, without Guide | No | No | 6 | 6 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | Liquid Crystal Polymer | 45.229/g | 1 | Right Angle | Tray | 2.71mm | 1.58mm | 7.65mm | 0.762µm | 2.540µm | Yes | Yes | 6p - 0s | -40° to +105°C | Through Hole |
1721850010 | EXTreme EnergetiC Modular Right-Angle Plug Assembly, 4 Power Circuits with Solder Tail Mounting, without Guide | No | No | 4 | 4 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | Liquid Crystal Polymer | 30.304/g | 1 | Right Angle | Tray | 2.71mm | 1.58mm | 7.65mm | 0.762µm | 2.540µm | Yes | Yes | 4p - 0s | -40° to +105°C | Through Hole |
1721850011 | EXTreme EnergetiC Modular Right-Angle Plug Assembly, 2 Power Circuits with Solder Tail Mounting, without Guide | No | No | 2 | 2 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | Liquid Crystal Polymer | 15.378/g | 1 | Right Angle | Tray | 2.71mm | 1.58mm | 7.65mm | 0.762µm | 2.540µm | Yes | Yes | 2p - 0s | -40° to +105°C | Through Hole |
1721850012 | EXTreme EnergetiC Modular Right-Angle Plug Assembly, 31 Circuits (25 Signal/6 Power) with Press-Fit Tails, with Guide | No | No | 31 | 1 | Black | 200 | No | 94V-0 | No | Yes | High Performance Alloy (HPA) | Gold | Tin | Liquid Crystal Polymer | 56.645/g | 5 | Right Angle | Tray | 2.71mm, 2.74mm | 1.58mm | 2.00mm, 7.65mm | 0.762µm | 2.540µm | Yes | Yes | 6p - 25s | -40° to +105°C | Through Hole |
1721850013 | EXTreme EnergetiC Modular Right-Angle Plug Assembly, 29 Circuits (25 Signal/4 Power) with Press-Fit Tails, with Guide | No | No | 29 | 29 | Black | 200 | No | 94V-0 | No | Yes | High Performance Alloy (HPA) | Gold | Tin | Liquid Crystal Polymer | 41.668/g | 5 | Right Angle | Tray | 2.71mm, 2.74mm | 1.58mm | 2.00mm, 7.65mm | 0.762µm | 2.540µm | Yes | Yes | 4p - 25s | -40° to +105°C | Through Hole |
1721850014 | EXTreme EnergetiC Modular Right-Angle Plug Assembly, 27 Circuit (25 Signal/2 Power) with Press-Fit Tails, with Guide | No | No | 27 | 27 | Black | 200 | No | 94V-0 | No | Yes | High Performance Alloy (HPA) | Gold | Tin | Liquid Crystal Polymer | 26.124/g | 5 | Right Angle | Tray | 2.71mm, 2.74mm | 1.58mm | 2.00mm, 7.65mm | 0.762µm | 2.540µm | Yes | Yes | 2p - 25s | -40° to +105°C | Through Hole |
1721850015 | EXTreme EnergetiC Modular Right-Angle Plug Assembly, 6 Power Circuits with Press-Fit Tails, without Guide | No | No | 6 | 6 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | Liquid Crystal Polymer | 45.865/g | 1 | Right Angle | Tray | 2.71mm | 1.58mm | 7.65mm | 0.762µm | 2.540µm | Yes | Yes | 6p - 0s | -40° to +105°C | Through Hole |
1721850016 | EXTreme EnergetiC Modular Right-Angle Plug Assembly, 4 Power Circuits with Press-Fit Tails, without Guide | No | No | 4 | 4 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | Liquid Crystal Polymer | 30.728/g | 1 | Right Angle | Tray | 2.71mm | 1.58mm | 7.65mm | 0.762µm | 2.540µm | Yes | Yes | 4p - 0s | -40° to +105°C | Through Hole |
1721850017 | EXTreme EnergetiC Modular Right-Angle Plug Assembly, 2 Power Circuits with Press-Fit Tails, without Guide | No | No | 2 | 2 | Black | 200 | No | 94V-0 | No | No | High Performance Alloy (HPA) | Gold | Tin | Liquid Crystal Polymer | 15.590/g | 1 | Right Angle | Tray | 2.71mm | 1.58mm | 7.65mm | 0.762µm | 2.540µm | Yes | Yes | 2p - 0s | -40° to +105°C | Through Hole |