産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1720640002 | 5.70mm Pitch, Mega-Fit Right-Angle Header, 2 Circuits, 0.38µm Gold (Au) Plating, UL 94 V-0, Glow-Wire Capable, Tray, Black | No | 2 | 2 | Black | No | 94V-0 | Yes | Yes | Yes | 16.78mm | Copper | Gold | Matte Tin | High Temperature Thermoplastic | 1.935/g | 2 | Right Angle | Tray | Yes | Yes | 1.57mm, 2.36mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Yes | -40° to +120°C | Through Hole | 14.53mm | |
1720640004 | 5.70mm Pitch, Mega-Fit Right-Angle Header, 4 Circuits, 0.38µm Gold (Au) Plating, UL 94 V-0, Glow-Wire Capable, Tray, Black | No | 4 | 4 | Black | No | 94V-0 | Yes | Yes | Yes | 16.78mm | Copper | Gold | Matte Tin | High Temperature Thermoplastic | 2.836/g | 2 | Right Angle | Tray | Yes | Yes | 1.57mm, 2.36mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Yes | -40° to +120°C | Through Hole | 14.53mm | |
1720640006 | 5.70mm Pitch, Mega-Fit Right-Angle Header, 6 Circuits, 0.38µm Gold (Au) Plating, UL 94 V-0, Glow-Wire Capable, Tray, Black | No | No | 6 | 6 | Black | No | 94V-0 | Yes | Yes | Yes | 16.78mm | Copper | Gold | Matte Tin | High Temperature Thermoplastic | 4.106/g | 2 | Right Angle | Tray | Yes | Yes | 1.57mm, 2.36mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Yes | -40° to +120°C | Through Hole | 14.53mm |
1720640008 | 5.70mm Pitch, Mega-Fit Right-Angle Header, 8 Circuits, 0.38µm Gold (Au) Plating, UL 94 V-0, Glow-Wire Capable, Tray, Black | No | No | 8 | 8 | Black | No | 94V-0 | Yes | Yes | Yes | 16.78mm | Copper | Gold | Matte Tin | High Temperature Thermoplastic | 5.356/g | 2 | Right Angle | Tray | Yes | Yes | 1.57mm, 2.36mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Yes | -40° to +120°C | Through Hole | 14.53mm |
1720640010 | 5.70mm Pitch, Mega-Fit Right-Angle Header, 10 Circuits, 0.38µm Gold (Au) Plating, UL 94 V-0, Glow-Wire Capable, Tray, Black | No | No | 10 | 10 | Black | No | 94V-0 | Yes | Yes | Yes | 16.78mm | Copper | Gold | Matte Tin | High Temperature Thermoplastic | 6.620/g | 2 | Right Angle | Tray | Yes | Yes | 1.57mm, 2.36mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Yes | -40° to +120°C | Through Hole | 14.53mm |
1720640012 | 5.70mm Pitch, Mega-Fit Right-Angle Header, 12 Circuits, 0.38µm Gold (Au) Plating, UL 94 V-0, Glow-Wire Capable, Tray, Black | No | No | 12 | 12 | Black | No | 94V-0 | Yes | Yes | Yes | 16.78mm | Copper | Gold | Matte Tin | High Temperature Thermoplastic | 7.883/g | 2 | Right Angle | Tray | Yes | Yes | 1.57mm, 2.36mm | 5.70mm | 5.70mm | 0.381µm | 2.540µm | Yes | Yes | Yes | -40° to +120°C | Through Hole | 14.53mm |
1720641002 | 5.70mm Pitch, Mega-Fit Right-Angle Header, 2 Circuits, 0.76µm Gold (Au) Plating, UL 94 V-0, Glow-Wire Capable, Tray, Black | No | 2 | 2 | Black | No | 94V-0 | Yes | Yes | Yes | 16.78mm | Copper | Gold | Matte Tin | High Temperature Thermoplastic | 1.935/g | 2 | Right Angle | Tray | Yes | Yes | 1.57mm, 2.36mm | 5.70mm | 5.70mm | 0.762µm | 2.540µm | Yes | Yes | Yes | -40° to +120°C | Through Hole | 14.53mm | |
1720641004 | 5.70mm Pitch, Mega-Fit Right-Angle Header, 4 Circuits, 0.76µm Gold (Au) Plating, UL 94 V-0, Glow-Wire Capable, Tray, Black | No | No | 4 | 4 | Black | No | 94V-0 | Yes | Yes | Yes | 16.78mm | Copper | Gold | Matte Tin | High Temperature Thermoplastic | 2.838/g | 2 | Right Angle | Tray | Yes | Yes | 1.57mm, 2.36mm | 5.70mm | 5.70mm | 0.762µm | 2.540µm | Yes | Yes | Yes | -40° to +120°C | Through Hole | 14.53mm |
1720641006 | 5.70mm Pitch, Mega-Fit Right-Angle Header, 6 Circuits, 0.76µm Gold (Au) Plating, UL 94 V-0, Glow-Wire Capable, Tray, Black | No | No | 6 | 6 | Black | No | 94V-0 | Yes | Yes | Yes | 16.78mm | Copper | Gold | Matte Tin | High Temperature Thermoplastic | 4.110/g | 2 | Right Angle | Tray | Yes | Yes | 1.57mm, 2.36mm | 5.70mm | 5.70mm | 0.762µm | 2.540µm | Yes | Yes | Yes | -40° to +120°C | Through Hole | 14.53mm |
1720641008 | 5.70mm Pitch, Mega-Fit Right-Angle Header, 8 Circuits, 0.76µm Gold (Au) Plating, UL 94 V-0, Glow-Wire Capable, Tray, Black | No | No | 8 | 8 | Black | No | 94V-0 | Yes | Yes | Yes | 16.78mm | Copper | Gold | Matte Tin | High Temperature Thermoplastic | 5.362/g | 2 | Right Angle | Tray | Yes | Yes | 1.57mm, 2.36mm | 5.70mm | 5.70mm | 0.762µm | 2.540µm | Yes | Yes | Yes | -40° to +120°C | Through Hole | 14.53mm |
1720641010 | 5.70mm Pitch, Mega-Fit Right-Angle Header, 10 Circuits, 0.76µm Gold (Au) Plating, UL 94 V-0, Glow-Wire Capable, Tray, Black | No | No | 10 | 10 | Black | No | 94V-0 | Yes | Yes | Yes | 16.78mm | Copper | Gold | Matte Tin | High Temperature Thermoplastic | 6.628/g | 2 | Right Angle | Tray | Yes | Yes | 1.57mm, 2.36mm | 5.70mm | 5.70mm | 0.762µm | 2.540µm | Yes | Yes | Yes | -40° to +120°C | Through Hole | 14.53mm |
1720641012 | 5.70mm Pitch, Mega-Fit Right-Angle Header, 12 Circuits, 0.76µm Gold (Au) Plating, UL 94 V-0, Glow-Wire Capable, Tray, Black | No | No | 12 | 12 | Black | No | 94V-0 | Yes | Yes | Yes | 16.78mm | Copper | Gold | Matte Tin | High Temperature Thermoplastic | 7.893/g | 2 | Right Angle | Tray | Yes | Yes | 1.57mm, 2.36mm | 5.70mm | 5.70mm | 0.762µm | 2.540µm | Yes | Yes | Yes | -40° to +120°C | Through Hole | 14.53mm |