産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1718500200 | Micro-Fit TPA Receptacle Housing, Single Row, 2 Circuits, UL 94V-0, Low-Halogen, Black | 2 | Black | 94V-0 | Receptacle | No | None | Yes | Nylon | 0.340/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
1718500300 | Micro-Fit TPA Receptacle Housing, Single Row, 3 Circuits, UL 94V-0, Low-Halogen, Black | 3 | Black | 94V-0 | Receptacle | No | None | Yes | Nylon | 0.440/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
1718500400 | Micro-Fit TPA Receptacle Housing, Single Row, 4 Circuits, UL 94V-0, Low-Halogen, Black | 4 | Black | 94V-0 | Receptacle | No | None | Yes | Nylon | 0.540/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
1718500500 | Micro-Fit TPA Receptacle Housing, Single Row, 5 Circuits, UL 94V-0, Low-Halogen, Black | 5 | Black | 94V-0 | Receptacle | No | None | Yes | Nylon | 0.640/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
1718500600 | Micro-Fit TPA Receptacle Housing, Single Row, 6 Circuits, UL 94V-0, Low-Halogen, Black | 6 | Black | 94V-0 | Receptacle | No | None | Yes | Nylon | 0.740/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C | |
1718500700 | Micro-Fit TPA Receptacle Housing, Single Row, 7 Circuits, UL 94V-0, Low-Halogen, Black | 7 | Black | 94V-0 | Receptacle | No | None | Yes | Nylon | 0.840/g | 1 | Bag | No | 3.00mm | Yes | No | -40° to +105°C |