産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1600260001 | stAK50h Hybrid Receptacle, 12 Circuits, Key 1, Black, Bag | 12 | Black | Receptacle | No | Yes | Yes | SPS | 5.650/g | 4 | Bag | No | 2.00mm, 4.00mm, 5.20mm, 7.20mm | 2.00mm, 4.00mm, 5.20mm, 7.20mm | Yes | 1 | No | -40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 | |
1600260002 | stAK50h Hybrid Receptacle, 12 Circuits, Key 2, Light Green, Bag | 12 | Green (Light) | Receptacle | No | Yes | Yes | SPS | 5.670/g | 4 | Bag | No | 2.00mm, 4.00mm, 5.20mm, 7.20mm | 2.00mm, 4.00mm, 5.20mm, 7.20mm | Yes | 1 | No | -40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 | |
1600260003 | stAK50h Hybrid Receptacle, 12 Circuits, Key 3, Light Purple, Bag | 12 | Purple (Light) | Receptacle | No | Yes | Yes | SPS | 5.680/g | 4 | Bag | No | 2.00mm, 4.00mm, 5.20mm, 7.20mm | 2.00mm, 4.00mm, 5.20mm, 7.20mm | Yes | 1 | No | -40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 | |
1600260004 | stAK50h Hybrid Receptacle, 12 Circuits, Key 4, Light Gray, Bag | No | 12 | Gray (Light) | Receptacle | No | Yes | Yes | SPS | 5.690/g | 4 | Bag | No | 2.00mm, 4.00mm, 5.20mm, 7.20mm | 2.00mm, 4.00mm, 5.20mm, 7.20mm | Yes | 1 | No | -40° to +105°C LV-214, -40° to +85°C GMW3191 June2012 |