産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151370200 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 50.00mm Length, 2 Circuits, Natural | No | 50.00mm | 2 | 2 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 1.520/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370201 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 100.00mm Length, 2 Circuits, Natural | No | 100.00mm | 2 | 2 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 2.020/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370202 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 150.00mm Length, 2 Circuits, Natural | No | 150.00mm | 2 | 2 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 2.520/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370203 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 300.00mm Length, 2 Circuits, Natural | No | 300.00mm | 2 | 2 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 4.020/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370205 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 450.00mm Length, 2 Circuits, Natural | No | 450.00mm | 2 | 2 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 5.520/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370206 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 600.00mm Length, 2 Circuits, Natural | No | 600.00mm | 2 | 2 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 7.020/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370300 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 50.00mm Length, 3 Circuits, Natural | No | 50.00mm | 3 | 3 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 2.660/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370301 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 100.00mm Length, 3 Circuits, Natural | No | 100.00mm | 3 | 3 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 3.410/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370302 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 150.00mm Length, 3 Circuits, Natural | No | 150.00mm | 3 | 3 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 4.160/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370303 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 300.00mm Length, 3 Circuits, Natural | No | 300.00mm | 3 | 3 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 6.410/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370305 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 450.00mm Length, 3 Circuits, Natural | No | 450.00mm | 3 | 3 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 8.660/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370306 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 600.00mm Length, 3 Circuits, Natural | No | 600.00mm | 3 | 3 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 10.910/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370400 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 50.00mm Length, 4 Circuits, Natural | No | 50.00mm | 4 | 4 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 3.270/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370401 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 100.00mm Length, 4 Circuits, Natural | No | 100.00mm | 4 | 4 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 4.270/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370402 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 150.00mm Length, 4 Circuits, Natural | No | 150.00mm | 4 | 4 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 5.270/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370403 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 300.00mm Length, 4 Circuits, Natural | No | 300.00mm | 4 | 4 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 8.270/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370405 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 450.00mm Length, 4 Circuits, Natural | No | 450.00mm | 4 | 4 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 11.270/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370406 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 600.00mm Length, 4 Circuits, Natural | No | 600.00mm | 4 | 4 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 14.270/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370500 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 50.00mm Length, 5 Circuits, Natural | No | 50.00mm | 5 | 5 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 3.880/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370501 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 100.00mm Length, 5 Circuits, Natural | No | 100.00mm | 5 | 5 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 5.130/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370502 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 150.00mm Length, 5 Circuits, Natural | No | 150.00mm | 5 | 5 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 6.380/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370503 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 300.00mm Length, 5 Circuits, Natural | No | 300.00mm | 5 | 5 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 10.130/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370505 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 450.00mm Length, 5 Circuits, Natural | No | 450.00mm | 5 | 5 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 13.880/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370506 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 600.00mm Length, 5 Circuits, Natural | No | 600.00mm | 5 | 5 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 17.630/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |
151370600 | Mini-Lock-to-Mini-Lock Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Female-Female, Single Row, 50.00mm Length, 6 Circuits, Natural | No | 50.00mm | 6 | 6 | Natural | Female-Female | Copper Alloy | Matte Tin | Matte Tin | Polyester | 4.490/g | 1 | No | Bag | 2.50mm | 0.889µm | No | Crimp or Compression | UL 1061 | 22 |