産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
151200029 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 30.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 30.00mm | 4 | A (same side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200030 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 30.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 30.00mm | 4 | D (opposite side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200031 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 51.00mm | 4 | A (same side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200032 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 51.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 51.00mm | 4 | D (opposite side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200033 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 76.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 76.00mm | 4 | A (same side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200034 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 76.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 76.00mm | 4 | D (opposite side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200035 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 102.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 102.00mm | 4 | A (same side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200036 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 102.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 102.00mm | 4 | D (opposite side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200037 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 127.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 127.00mm | 4 | A (same side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200038 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 127.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 127.00mm | 4 | D (opposite side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200039 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 152.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 152.00mm | 4 | A (same side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200040 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 152.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 152.00mm | 4 | D (opposite side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200041 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 178.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 178.00mm | 4 | A (same side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200042 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 178.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 178.00mm | 4 | D (opposite side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200043 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 203.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 203.00mm | 4 | A (same side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200044 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 203.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 203.00mm | 4 | D (opposite side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200045 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 229.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 229.00mm | 4 | A (same side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200046 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 229.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 229.00mm | 4 | D (opposite side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200047 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 254.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 254.00mm | 4 | A (same side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200048 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 254.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 254.00mm | 4 | D (opposite side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200049 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 305.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 305.00mm | 4 | A (same side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200050 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 305.00mm Cable Length, Gold (Au) Plating, 4 Circuits | No | 305.00mm | 4 | D (opposite side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200051 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 30.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 30.00mm | 6 | A (same side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200052 | 0.50mm Pitch Premo-Flex FFC Jumper, Opposite Side Contacts (Type D), 30.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 30.00mm | 6 | D (opposite side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |
151200053 | 0.50mm Pitch Premo-Flex FFC Jumper, Same Side Contacts (Type A), 51.00mm Cable Length, Gold (Au) Plating, 6 Circuits | No | 51.00mm | 6 | A (same side) | Ultra-Flexible | Polyester | Gold | Bag | 0.50mm | -40° to +125°C | FFC Connector | Flat Flex Cable | N/A |