産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1301500026 | 100 Amp Watertite Pin and Sleeve Connector with Flip Lid, 2 Pole/3 Wire, 250V, Blue | No | N/A | No | Yes | Female | N/A | No | Yes | 2-pole/3-wire | Single | |
1301500031 | 100 Amp Watertite Pin and Sleeve Plug, 2 Pole/3 Wire, 250V, Blue | No | N/A | No | No | Male | N/A | No | Yes | 2-pole/3-wire | N/A | |
1301500033 | 100 Amp Watertite Pin and Sleeve Receptacle with Flip Lid, 2 Pole/3 Wire, 250V, Blue | No | N/A | Yes | Yes | Female | N/A | No | Yes | 2-pole/3-wire | Single | |
1301500037 | 20 Amp Watertite Pin and Sleeve Connector with Flip Lid, 2 Pole/3 Wire, 125V, Yellow | No | N/A | No | Yes | Female | N/A | No | Yes | 2-pole/3-wire | Single | |
1301500038 | 20 Amp Watertite Pin and Sleeve Connector with Flip Lid, 2 Pole/3 Wire, 277V, Gray | No | N/A | No | Yes | Female | 241.30mm (9.500") | No | No | 2-pole/3-wire | Single | |
1301500040 | 20 Amp Watertite Pin and Sleeve Connector with Flip Lid, 2 Pole/3 Wire, 250V, Blue | No | N/A | No | Yes | Female | N/A | No | Yes | 2-pole/3-wire | Single | |
1301500043 | 20 Amp Watertite Pin and Sleeve Mechanical Interlock, 2 Pole/3 Wire, 125V, Yellow | No | N/A | No | No | Female | N/A | No | No | 2-pole/3-wire | Single | |
1301500049 | 20 Amp Safeway Pin and Sleeve Plug, 2 Pole/3 Wire, 125V, Yellow | No | N/A | No | No | Male | N/A | No | No | 123.377/g | 2-pole/3-wire | N/A |
1301500050 | 20 Amp Watertite Pin and Sleeve Plug, 2 Pole/3 Wire, 125V, Yellow | No | N/A | No | No | Male | N/A | No | Yes | 2-pole/3-wire | N/A | |
1301500051 | 20 Amp Safeway Pin and Sleeve Plug, 2 Pole/3 Wire, 277V, Gray | No | N/A | No | No | Male | N/A | No | No | 2-pole/3-wire | N/A | |
1301500052 | 20 Amp Safeway Pin and Sleeve Plug, 2 Pole/3 Wire, 250V, Blue | No | N/A | No | No | Male | N/A | No | No | 2-pole/3-wire | N/A | |
1301500053 | 20 Amp Watertite Pin and Sleeve Plug, 2 Pole/3 Wire, 250V, Blue | No | N/A | No | No | Male | N/A | No | Yes | 2-pole/3-wire | N/A | |
1301500056 | 20 Amp Safeway Pin and Sleeve Receptacle with Flip Lid, 2 Pole/3 Wire, 125V, Yellow | No | N/A | No | Yes | Female | N/A | No | No | 2-pole/3-wire | Single | |
1301500057 | 20 Amp Watertite Pin and Sleeve Receptacle with Flip Lid, 2 Pole/3 Wire, 125V, Yellow | No | N/A | Yes | Yes | Female | N/A | No | Yes | 2-pole/3-wire | Single | |
1301500058 | 20 Amp Safeway Pin and Sleeve Receptacle with Flip Lid, 2 Pole/3 Wire, 250V, Blue | No | N/A | Yes | Yes | Female | N/A | No | No | 2-pole/3-wire | Single | |
1301500059 | 20 Amp Watertite Pin and Sleeve Receptacle with Flip Lid, 2 Pole/3 Wire, 250V, Blue | No | N/A | Yes | Yes | Female | N/A | No | Yes | 2-pole/3-wire | Single | |
1301500062 | 30 Amp Watertite Pin and Sleeve Connector with Flip Lid, 2 Pole/3 Wire, 125V, Yellow | No | N/A | No | Yes | Female | N/A | No | Yes | 2-pole/3-wire | Single | |
1301500071 | 30 Amp Watertite Pin and Sleeve Plug 2 Pole/3 Wire, 250V, Blue | No | N/A | No | No | Male | N/A | No | Yes | 2-pole/3-wire | N/A | |
1301500092 | 60 Amp Watertite Pin and Sleeve Plug, 2 Pole/3 Wire, 250V, Blue | No | N/A | No | No | Male | N/A | No | Yes | 2-pole/3-wire | N/A | |
1301500094 | 60 Amp Safeway Pin and Sleeve Receptacle with Flip Lid, 2 Pole/3 Wire, 125V, Yellow | No | N/A | Yes | Yes | Female | N/A | No | No | 2-pole/3-wire | Single | |
1301500097 | 60 Amp Watertite Pin and Sleeve Receptacle with Flip Lid, 2 Pole/3 Wire, 250V, Blue | No | N/A | Yes | Yes | Female | N/A | No | Yes | 2-pole/3-wire | Single | |
1301500105 | 100 Amp Watertite Pin and Sleeve Connector with Flip Lid, 3 Pole/4 Wire, 250V, Orange | No | N/A | No | Yes | Female | N/A | No | Yes | 3-pole/4-wire | Single | |
1301500106 | 100 Amp Watertite Pin and Sleeve Connector with Flip Lid, 3 Pole/4 Wire, 3ø 600V, Black | No | N/A | No | Yes | Female | N/A | No | Yes | 3-pole/4-wire | Single | |
1301500107 | 100 Amp Watertite Pin and Sleeve Connector with Flip Lid, 3 Pole/4 Wire, 3ø 480V, Red | No | N/A | No | Yes | Female | N/A | No | Yes | 3-pole/4-wire | Single | |
1301500108 | 100 Amp Watertite Pin and Sleeve Connector with Flip Lid, 3 Pole/4 Wire, 3ø 250V, Blue | No | N/A | No | Yes | Female | N/A | No | Yes | 3-pole/4-wire | Single |