産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
1301450002 | Safeway Plug with Locking Blade, 3 Pole/3 Wire, Non-NEMA, 125V/250V, Cord Grip Body Size F3 | No | N/A | No | No | Male | N/A | No | Yes | 3-pole/3-wire | N/A | |
1301450003 | Safeway Plug with Locking Blade, 3 Pole/3 Wire, Non-NEMA, 250V Grounding Tab, Cord Grip Body Size F3 | No | N/A | No | No | Male | N/A | No | Yes | 3-pole/3-wire | N/A | |
1301450005 | Safeway Plug with Locking Blade, 4 Pole/4 Wire, Non-NEMA, 208V, Cord Grip Body Size F4 | No | N/A | No | No | Male | N/A | No | Yes | 4-pole/4-wire | N/A | |
1301450008 | Safeway Plug, 2 Pole/3 Wire, NEMA L5-20, 125V | N/A | No | No | Male | N/A | No | Yes | 2-pole/3-wire | N/A | ||
1301450010 | Safeway Plug, 2 Pole/3 Wire, NEMA L5-20, 125V, Yellow | N/A | No | No | Male | N/A | No | Yes | 2-pole/3-wire | N/A | ||
1301450011 | Safeway Plug with Locking Blade, 2 Pole/3 Wire, NEMA L6-20, 250V | N/A | No | No | Male | N/A | No | Yes | 2-pole/3-wire | N/A | ||
1301450012 | Safeway Plug with Locking Blade, 2 Pole/3 Wire, NEMA L6-20, 250V, Yellow | N/A | No | No | Male | N/A | No | Yes | 2-pole/3-wire | N/A | ||
1301450013 | Safeway Plug with Locking Blade, 2 Pole/3 Wire, NEMA L7-20, 277V | No | N/A | No | No | Male | N/A | No | Yes | 25.650/kg | 2-pole/3-wire | N/A |
1301450014 | Safeway Plug with Locking Blade, 2 Pole/3 Wire, NEMA L7-20, 277V Yellow | No | N/A | No | No | Male | N/A | No | Yes | 2-pole/3-wire | N/A | |
1301450015 | Safeway Plug with Locking Blade, 3 Pole/4 Wire, NEMA L14-20, 125V/250V | No | N/A | No | No | Male | N/A | No | Yes | 85.728/g | 3-pole/4-wire | N/A |
1301450017 | Safeway Plug with Locking Blade, 3 Pole/4 Wire, NEMA L15-20, 3ø 250V | No | N/A | No | No | Male | N/A | No | Yes | 3-pole/4-wire | N/A | |
1301450019 | Safeway Plug with Locking Blade, 3 Pole/4 Wire, NEMA L16-20, 3ø 480V | No | N/A | No | No | Male | N/A | No | Yes | 3-pole/4-wire | N/A | |
1301450020 | Safeway Plug with Locking Blade, 3 Pole/4 Wire, NEMA L16-20, 3ø 480V, Yellow | N/A | No | No | Male | N/A | No | Yes | 3-pole/4-wire | N/A | ||
1301450021 | Safeway Plug with Locking Blade, 4 Pole/5 Wire, NEMA L21-20, 3ø 208V | No | N/A | No | No | Male | N/A | No | Yes | 193.210/g | 4-pole/5-wire | N/A |
1301450022 | Safeway Plug with Locking Blade, 4 Pole/5 Wire, NEMA L21-20, 3ø 208V, Yellow | No | N/A | No | No | Male | N/A | No | Yes | 4-pole/5-wire | N/A | |
1301450023 | Safeway Plug with Locking Blade, 4 Pole/5 Wire, NEMA L22-20, 3ø 480V | No | N/A | No | No | Male | N/A | No | Yes | 123.220/g | 4-pole/5-wire | N/A |
1301450024 | Safeway Plug with Locking Blade, 4 Pole/5 Wire, NEMA L23-20, 3ø 600V, Yellow | No | N/A | No | No | Male | N/A | No | Yes | 4-pole/5-wire | N/A | |
1301450025 | Safeway Connector, 3 Pole/3 Wire, Non-NEMA Locking, 125V/250V, Cord Grip Body Size F3 | No | N/A | No | No | Female | N/A | No | Yes | 3-pole/3-wire | Single | |
1301450027 | Safeway Connector with Locking Blade, 4 Pole/4 Wire, Non-NEMA, 208V, Cord Grip Body Size F4 | No | N/A | No | No | Female | N/A | No | Yes | 4-pole/4-wire | Single | |
1301450030 | Safeway Connector with Locking Blade, 2 Pole/3 Wire, NEMA L5-20, 125V | No | N/A | No | No | Female | N/A | No | Yes | 2-pole/3-wire | Single | |
1301450031 | Safeway Connector with Locking Blade, 2 Pole/3 Wire, NEMA L5-20, 125V, Yellow | No | N/A | No | No | Female | N/A | No | Yes | 2-pole/3-wire | Single | |
1301450032 | Safeway Connector with Locking Blade, 2 Pole/3 Wire, NEMA L6-20, 250V | No | N/A | No | No | Female | N/A | No | Yes | 2-pole/3-wire | Single | |
1301450033 | Safeway Connector with Locking Blade, 2 Pole/3 Wire, NEMA L6-20, 250V, Yellow | No | N/A | No | No | Female | N/A | No | Yes | 2-pole/3-wire | Single | |
1301450034 | Safeway Connector with Locking Blade, 2 Pole/3 Wire, NEMA L7-20, 277V | No | N/A | No | No | Female | N/A | No | Yes | 421.000/kg | 2-pole/3-wire | Single |
1301450035 | Safeway Connector with Locking Blade, 3 Pole/4 Wire, NEMA L14-20, 125V/250V | No | N/A | No | No | Female | N/A | No | Yes | 3-pole/4-wire | Single |