産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1300960034 | Liquid-Tight Grip Strain Relief, 1/2\ NPT, Straight Male, Mesh Length 0.098m (3.875\) | No | N/A | N/A | Straight | N/A | N/A | N/A | Male | Malleable Iron, Zinc Plated Steel | Stainless Steel | 0.098m (3.875") | 1.000/g | N/A | N/A | 1/2" NPT |
1300960036 | Liquid-Tight Grip Strain Relief, 3/4\ NPT, Straight Male, Mesh Length 0.111m (4.375\) | No | N/A | N/A | Straight | N/A | N/A | N/A | Male | Malleable Iron, Zinc Plated Steel | Stainless Steel | 0.111m (4.375") | 1.000/g | N/A | N/A | 3/4" NPT |
1300960037 | Liquid-Tight Grip Strain Relief, 1\ NPT, Straight Male, Mesh Length 0.133m (5.25\) | No | N/A | N/A | Straight | N/A | N/A | N/A | Male | Malleable Iron, Zinc Plated Steel | Stainless Steel | 0.133m (5.25") | N/A | N/A | 1" NPT | |
1300960038 | Liquid-Tight Grip Strain Relief, 1-1/4\ NPT, Straight Male, Mesh Length 0.133m (5.25\) | No | N/A | N/A | Straight | N/A | N/A | N/A | Male | Malleable Iron, Zinc Plated Steel | Stainless Steel | 0.143m (5.625") | N/A | N/A | 1 1/4" NPT | |
1300960039 | Liquid-Tight Grip Strain Relief, 1-1/2\ NPT, Straight Male, Mesh Length 0.146m (5.750\) | No | N/A | N/A | Straight | N/A | N/A | N/A | Male | Malleable Iron, Zinc Plated Steel | Stainless Steel | 0.146m (5.750") | N/A | N/A | 1 1/2" NPT | |
1300960040 | Liquid-Tight Grip Strain Relief, 2\ NPT, Straight Male, Mesh Length 0.19m (7.50\) | No | N/A | N/A | Straight | N/A | N/A | N/A | Male | Malleable Iron, Zinc Plated Steel | Stainless Steel | 0.19m (7.50") | 0.001/kg | N/A | N/A | 2" NPT |
1300960046 | Liquid-Tight Grip Strain Relief, 1\ NPT, 45° Angle Male, Mesh Length 0.133m (5.25\) | No | N/A | N/A | 45° Angle | N/A | N/A | N/A | Male | Malleable Iron, Zinc Plated Steel | Stainless Steel | 0.133m (5.25") | N/A | N/A | 1" NPT | |
1300960050 | Liquid-Tight Grip Strain Relief, 1/2\ NPT, 90° Angle Male, Mesh Length 0.098m (3.875\) | No | N/A | N/A | 90° Angle | N/A | N/A | N/A | Male | Malleable Iron, Zinc Plated Steel | Stainless Steel | 0.098m (3.875") | N/A | N/A | 1/2" NPT | |
1300960055 | Liquid-Tight Grip Strain Relief, 2\ NPT, 90° Angle Male, Mesh Length 0.19m (7.50\) | No | N/A | N/A | 90° Angle | N/A | N/A | N/A | Male | Malleable Iron, Zinc Plated Steel | Stainless Steel | 0.19m (7.50") | 89.540/kg | N/A | N/A | 2" NPT |
1300960056 | Liquid-Tight Grip Strain Relief, 3/8\ NPT, Straight Male, Mesh Length 0.067m (2.625\) | No | N/A | N/A | Straight | N/A | N/A | N/A | Male | Malleable Iron, Zinc Plated Steel | Stainless Steel | 0.067m (2.625") | 1.000/g | N/A | N/A | 3/8" NPT |
1300960058 | Liquid-Tight Grip Strain Relief, 3/8\ NPT, 90° Angle Male, Mesh Length 0.067m (2.625\) | No | N/A | N/A | 90° Angle | N/A | N/A | N/A | Male | Malleable Iron, Zinc Plated Steel | Stainless Steel | 0.067m (2.625") | N/A | N/A | 3/8" NPT | |
1300960059 | Safeway Wire Mesh Grip, Straight Male, Cable Diameter 7.62-10.92mm (.300-.430\), Eye Dimension 1 11/16\ | No | N/A | N/A | Straight | 7.62-10.92mm (.300-.430") | N/A | N/A | Male | N/A | Galvanized Steel | N/A | 11.793/g | N/A | N/A | N/A |
1300960060 | Safeway Wire Mesh Grip, Straight Male, Cable Diameter 10.16-14.22mm (.400-.560\), Eye Dimension 1 11/16\ | No | N/A | N/A | Straight | 10.16-14.22mm (.400-.560") | N/A | N/A | Male | N/A | Galvanized Steel | N/A | N/A | N/A | N/A | |
1300960061 | Safeway Wire Mesh Grip, Straight Male, Cable Diameter 13.21-18.54mm (.520-.730\), Eye Dimension 1 11/16\ | N/A | N/A | Straight | 13.21-18.54mm (.520-.730") | N/A | N/A | Male | N/A | Galvanized Steel | N/A | 17.690/g | N/A | N/A | N/A | |
1300960062 | Safeway Wire Mesh Grip, Straight Male, Cable Diameter 17.78-21.59mm (.700-.850\), Eye Dimension 1 11/16\ | No | N/A | N/A | Straight | 17.78-21.59mm (.700-.850") | N/A | N/A | Male | N/A | Galvanized Steel | N/A | 37.712/g | N/A | N/A | N/A |
1300960063 | Safeway Wire Mesh Grip, Straight Male, Cable Diameter 20.83-25.40mm (.820-1.000\), Eye Dimension 1 11/16\ | No | N/A | N/A | Straight | 20.83-25.40mm (.820-1.000") | N/A | N/A | Male | N/A | Galvanized Steel | N/A | 24.040/g | N/A | N/A | N/A |
1300960064 | Safeway Wire Mesh Grip, Straight Male, Cable Diameter 23.88-31.75mm (.940-1.250\), Eye Dimension 1 11/16\ | No | N/A | N/A | Straight | 23.88-31.75mm (.940-1.250") | N/A | N/A | Male | N/A | Galvanized Steel | N/A | N/A | N/A | N/A | |
1300960076 | Liquid-Tight Grip Strain Relief for Non-Metallic Type A Flexible Conduit, 1-1/4\ NPT, 90° Angle Male, Mesh Length 0.432m (17.00\) | No | N/A | N/A | 90° Angle | N/A | N/A | N/A | Male | Malleable Iron, Zinc Plated Steel | Stainless Steel | 0.432m (17.00") | N/A | No | 1 1/4" NPT |