産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1300950123 | Heavy Duty Wire Mesh Pulling Grip, Double Weave, Rotating Eye, Short Mesh Length 0.279m (11.00\), Approximate Break Strength 3084.43kg (6800 lbs) | No | 3084.43kg (6800 lbs) | N/A | Straight | 15.88-19.05mm (.625-.750") | N/A | 7/8" | Rotating | N/A | N/A | Galvanized Steel | 0.279m (11.00") | N/A | N/A | N/A |
1300950124 | Heavy Duty Wire Mesh Pulling Grip, Double Weave, Rotating Eye, Standard Mesh Length 0.406m (16.00\), Approximate Break Strength 2510.12kg (5600 lbs) | No | 2510.12kg (5600 lbs) | N/A | Straight | 12.70-15.49mm (.500-.610") | N/A | 7/8" | Rotating | N/A | N/A | Galvanized Steel | 0.406m (16.00") | N/A | N/A | N/A |
1300950125 | Heavy Duty Wire Mesh Pulling Grip, Double Weave, Rotating Eye, Standard Mesh Length 0.406m (16.00\), Approximate Break Strength 3084.43kg (6800 lbs) | No | 3084.43kg (6800 lbs) | N/A | Straight | 15.88-19.05mm (.625-.750") | N/A | 7/8" | Rotating | N/A | N/A | Galvanized Steel | 0.406m (16.00") | N/A | N/A | N/A |
1300950126 | Heavy Duty Wire Mesh Pulling Grip, Double Weave, Rotating Eye, Short Mesh Length 0.508m (20.00\), Approximate Break Strength 4354.49kg (9600 lbs) | No | 4354.49kg (9600 lbs) | N/A | Straight | 19.05-25.15mm (.750-.990") | N/A | 1" | Rotating | N/A | N/A | Galvanized Steel | 0.508m (20.00") | N/A | N/A | N/A |
1300950127 | Heavy Duty Wire Mesh Pulling Grip, Double Weave, Rotating Eye, Short Mesh Length 0.508m (20.00\), Approximate Break Strength 7438.92kg (16400 lbs) | No | 7438.92kg (16400 lbs) | N/A | Straight | 25.40-31.50mm (1.000-1.240") | N/A | 1 3/8" | Rotating | N/A | N/A | Galvanized Steel | 0.508m (20.00") | N/A | N/A | N/A |
1300950128 | Heavy Duty Wire Mesh Pulling Grip, Double Weave, Rotating Eye, Short Mesh Length 0.533m (21.00\), Approximate Break Strength 7438.92kg (16400 lbs) | No | 7438.92kg (16400 lbs) | N/A | Straight | 31.75-37.85mm (1.250-1.490") | N/A | 1 3/8" | Rotating | N/A | N/A | Galvanized Steel | 0.533m (21.00") | N/A | N/A | N/A |
1300950129 | Heavy Duty Wire Mesh Pulling Grip, Double Weave, Rotating Eye, Short Mesh Length 0.635m (25.00\), Approximate Break Strength 12337.71kg (27200 lbs) | No | 12337.71kg (27200 lbs) | N/A | Straight | 38.10-50.55mm (1.500-1.990") | N/A | 1 5/8" | Rotating | N/A | N/A | Galvanized Steel | 0.635m (25.00") | N/A | N/A | N/A |
1300950130 | Heavy Duty Wire Mesh Pulling Grip, Double Weave, Rotating Eye, Short Mesh Length 0.66m (26.00\), Approximate Break Strength 14968.55kg (33000 lbs) | No | 14968.55kg (33000 lbs) | N/A | Straight | 50.80-63.25mm (2.000-2.490") | N/A | 1 7/8" | Rotating | N/A | N/A | Galvanized Steel | 0.66m (26.00") | N/A | N/A | N/A |
1300950131 | Heavy Duty Wire Mesh Pulling Grip, Double Weave, Rotating Eye, Short Mesh Length 0.711m (28.00\), Approximate Break Strength 18597.29kg (41000 lbs) | No | 18597.29kg (41000 lbs) | N/A | Straight | 63.50-75.95mm (2.500-2.990") | N/A | 1 7/8" | Rotating | N/A | N/A | Galvanized Steel | 0.711m (28.00") | N/A | N/A | N/A |
1300950132 | Heavy Duty Wire Mesh Pulling Grip, Double Weave, Rotating Eye, Short Mesh Length 0.762m (30.00\), Approximate Break Strength 21772.43kg (48000 lbs) | No | 21772.43kg (48000 lbs) | N/A | Straight | 76.20-88.65mm (3.000-3.490") | N/A | 1 7/8" | Rotating | N/A | N/A | Galvanized Steel | 0.762m (30.00") | N/A | N/A | N/A |
1300950135 | Heavy Duty Wire Mesh Pulling Grip, Double Weave, Rotating Eye, Standard Mesh Length 0.813m (32.00\), Approximate Break Strength 4354.49kg (9600 lbs) | No | 4354.49kg (9600 lbs) | N/A | Straight | 19.05-25.15mm (.750-.990") | N/A | 1" | Rotating | N/A | N/A | Galvanized Steel | 0.813m (32.00") | N/A | N/A | N/A |
1300950136 | Heavy Duty Wire Mesh Pulling Grip, Double Weave, Rotating Eye, Standard Mesh Length 0.838m (33.00\), Approximate Break Strength 7438.92kg (16400 lbs) | No | 7438.92kg (16400 lbs) | N/A | Straight | 25.40-37.85mm (1.000-1.490") | N/A | 1 3/8" | Rotating | N/A | N/A | Galvanized Steel | 0.838m (33.00") | N/A | N/A | N/A |
1300950137 | Heavy Duty Wire Mesh Pulling Grip, Double Weave, Rotating Eye, Standard Mesh Length 0.864m (34.00\), Approximate Break Strength 7438.92kg (16400 lbs) | No | 7438.92kg (16400 lbs) | N/A | Straight | 38.10-50.55mm (1.500-1.990") | N/A | 1 3/8" | Rotating | N/A | N/A | Galvanized Steel | 0.864m (34.00") | N/A | N/A | N/A |
1300950138 | Heavy Duty Wire Mesh Pulling Grip, Double Weave, Rotating Eye, Standard Mesh Length 0.914m (36.00\), Approximate Break Strength 12337.71kg (27200 lbs) | No | 12337.71kg (27200 lbs) | N/A | Straight | 50.80-63.25mm (2.000-2.490") | N/A | 1 5/8" | Rotating | N/A | N/A | Galvanized Steel | 0.914m (36.00") | N/A | N/A | N/A |
1300950146 | Light Duty Wire Mesh Pulling Grip, Single Weave, Flexible Rope Eye, Short Mesh Length 0.305m (12.00\), Approximate Break Strength 1542.21kg (3400 lbs) | No | 1542.21kg (3400 lbs) | N/A | Straight | 12.70-15.49mm (.500-.610") | N/A | Flexible | N/A | N/A | Galvanized Steel | 0.305m (12.00") | N/A | N/A | N/A | |
1300950147 | Light Duty Wire Mesh Pulling Grip, Single Weave, Flexible Rope Eye, Short Mesh Length 0.356m (14.00\), Approximate Break Strength 1859.73kg (4100 lbs) | No | 1859.73kg (4100 lbs) | N/A | Straight | 15.88-19.05mm (.625-.750") | N/A | Flexible | N/A | N/A | Galvanized Steel | 0.356m (14.00") | N/A | N/A | N/A | |
1300950148 | Light Duty Wire Mesh Pulling Grip, Single Weave, Flexible Rope Eye, Short Mesh Length 0.375m (14.75\), Approximate Break Strength 1859.73kg (4100 lbs) | No | 1859.73kg (4100 lbs) | N/A | Straight | 19.05-25.15mm (.750-.990") | N/A | Flexible | N/A | N/A | Galvanized Steel | 0.375m (14.75") | N/A | N/A | N/A | |
1300950149 | Light Duty Wire Mesh Pulling Grip, Single Weave, Flexible Rope Eye, Short Mesh Length 0.419m (16.50\), Approximate Break Strength 2630.84kg (5800 lbs) | No | 2630.84kg (5800 lbs) | N/A | Straight | 25.40-31.50mm (1.000-1.240") | N/A | Flexible | N/A | N/A | Galvanized Steel | 0.419m (16.50") | N/A | N/A | N/A | |
1300950150 | Light Duty Wire Mesh Pulling Grip, Single Weave, Flexible Rope Eye, Short Mesh Length 0.431m (1.41'), Approximate Break Strength 2630.84kg (5800 lbs) | No | 2630.84kg (5800 lbs) | N/A | Straight | 31.75-37.85mm (1.250-1.490") | N/A | Flexible | N/A | N/A | Galvanized Steel | 0.431m (1.41') | N/A | N/A | N/A | |
1300950151 | Light Duty Wire Mesh Pulling Grip, Single Weave, Flexible Rope Eye, Short Mesh Length 0.508m (20.00\), Approximate Break Strength 3401.94kg (7500 lbs) | No | 3401.94kg (7500 lbs) | N/A | Straight | 38.10-44.20mm (1.500-1.740") | N/A | Flexible | N/A | N/A | Galvanized Steel | 0.508m (20.00") | N/A | N/A | N/A | |
1300950152 | Light Duty Wire Mesh Pulling Grip, Single Weave, Flexible Rope Eye, Short Mesh Length 0.597m (23.50\), Approximate Break Strength 4535.92kg (10000 lbs) | No | 4535.92kg (10000 lbs) | N/A | Straight | 44.45-50.55mm (1.750-1.990") | N/A | Flexible | N/A | N/A | Galvanized Steel | 0.597m (23.50") | N/A | N/A | N/A | |
1300950153 | Light Duty Wire Mesh Pulling Grip, Single Weave, Flexible Rope Eye, Short Mesh Length 0.584m (23.00\), Approximate Break Strength 4535.92kg (10000 lbs) | No | 4535.92kg (10000 lbs) | N/A | Straight | 50.80-63.25mm (2.000-2.490") | N/A | Flexible | N/A | N/A | Galvanized Steel | 0.584m (23.00") | N/A | N/A | N/A | |
1300950154 | Light Duty Wire Mesh Pulling Grip, Single Weave, Flexible Rope Eye, Short Mesh Length 0.603m (23.75\), Approximate Break Strength 5896.70kg (13000 lbs) | No | 5896.70kg (13000 lbs) | N/A | Straight | 63.50-75.95mm (2.500-2.990") | N/A | Flexible | N/A | N/A | Galvanized Steel | 0.603m (23.75") | N/A | N/A | N/A | |
1300950156 | Light Duty Wire Mesh Pulling Grip, Single Weave, Flexible Rope Eye, Medium Mesh Length 0.406m (16.00\), Approximate Break Strength 1859.73kg (4100 lbs) | No | 1859.73kg (4100 lbs) | N/A | Straight | 15.88-19.05mm (.625-.750") | N/A | Flexible | N/A | N/A | Galvanized Steel | 0.406m (16.00") | N/A | N/A | N/A | |
1300950157 | Light Duty Wire Mesh Pulling Grip, Single Weave, Flexible Rope Eye, Medium Mesh Length 0.508m (20.00\), Approximate Break Strength 1859.73kg (4100 lbs) | No | 1859.73kg (4100 lbs) | N/A | Straight | 19.05-25.15mm (.750-.990") | N/A | Flexible | N/A | N/A | Galvanized Steel | 0.508m (20.00") | N/A | N/A | N/A |