産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1300700012 | BradPower A-Size (7/8\–M22) Power Locking Clip, 33.02mm Diameter | No | N/A | N/A | No | No | N/A | Polyester | N/A | N/A | n/a | 12.000/g | N/A | -20°C to +90°C | N/A | ||
1300700018 | BradPower D-Size (1 3/8\–M35) Male Closure Cap, External Threads, 38.35mm Diameter | No | N/A | No | No | Male | N/A | 99.000/g | -20°C to +90°C | ||||||||
1300700019 | BradPower D-Size (1 3/8\–M35) Female Closure Cap, Internal Threads, 38.35mm Diameter | No | N/A | No | No | Female | N/A | 98.110/g | -20°C to +90°C | ||||||||
1300700020 | BradPower D-Size (1 3/8\–M35) Locking Clip, 44.96mm Diameter | No | N/A | N/A | No | No | N/A | Polyester | N/A | N/A | n/a | 127.721/g | N/A | -20°C to +90°C | N/A | ||
1300700021 | BradPower D-Size (1 3/8\–M35) Female Field Attachable, 3-Pole, Straight | No | 11.00-21.00mm (.43-.82") | Internal Thread | No | No | Female | Single | Nylon | Copper Alloy | Anodized Aluminum | Gold | 135.000/g | Straight | 3 | -20°C to +90°C | 10, 12, 14, 8 |
1300700022 | BradPower D-Size (1 3/8\–M35) Field Attachable 3-Pole, Straight | No | 11.00-21.00mm (.43-.82") | External Thread | No | No | Male | Single | Nylon | Copper Alloy | Anodized Aluminum | Gold | Straight | 3 | -20°C to +90°C | 10, 12, 14, 8 | |
1300700023 | BradPower D-Size (1 3/8\–M35) Female Field Attachable, 4-Pole, Straight | 11.00-21.00mm (.43-.82") | Internal Thread | No | No | Female | Single | Nylon | Copper Alloy | Anodized Aluminum | Gold | 142.700/g | Straight | 4 | -20°C to +90°C | 10, 12, 14, 8 | |
1300700024 | BradPower D-Size (1 3/8\–M35) Male Field Attachable, 4-Pole, Straight | 11.00-21.00mm (.43-.82") | External Thread | No | No | Male | Single | Nylon | Copper Alloy | Anodized Aluminum | Gold | 145.800/g | Straight | 4 | -20°C to +90°C | 10, 12, 14, 8 | |
1300700045 | BradPower C-Size (1-1/8\-M29) Female Field Attachable, 4-Poles, Tri-Key, Straight | No | 12.20mm-20.60mm (.480-.811") | Internal Thread | No | No | Female | Tri-Key | Nylon | Copper Alloy | Anodized Aluminum | Gold | 132.451/g | Straight | 4 | -40°C to +90°C | 12, 14, 16 |
1300700046 | BradPower C-Size (1-1/8\-M29) Male Field Attachable, 4-Poles, Tri-Key, Straight | No | 12.20mm-20.60mm (.480-.811") | External Thread | No | No | Male | Tri-Key | Nylon | Copper Alloy | Anodized Aluminum | Gold | 129.276/g | Straight | 4 | -40°C to +90°C | 12, 14, 16 |