産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1300620088 | BradPower A-Size (7/8”–M22) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 16 AWG, Gray PVC Cable, 2.0m (6.56') Length | No | 10.92mm (.430") | 2.0m (6.56') | Gray | BradPower A-Size (7/8”–M22) | BradPower A-Size (7/8”–M22) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 277.000/g | Straight to Straight | 4 | -20° to +105°C | STOOW | 16 |
1300620124 | BradPower A-Size (7/8”–M22) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 14 AWG, Gray PVC Cable, 2.0m (6.56') Length | 14.99mm (.590") | 2.0m (6.56') | Gray | BradPower A-Size (7/8”–M22) | BradPower A-Size (7/8”–M22) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 288.000/g | Straight to Straight | 4 | -20° to +105°C | STOOW | 14 | |
1300620125 | BradPower A-Size (7/8”–M22) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 14 AWG, Gray PVC Cable, 3.0m (9.84') Length | No | 14.85mm (.585") | 3.0m (9.84') | Gray | BradPower A-Size (7/8”–M22) | BradPower A-Size (7/8”–M22) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 399.000/g | Straight to Straight | 4 | -20° to +105°C | STOOW | 14 |
1300620128 | BradPower A-Size (7/8”–M22) Double-Ended Cordset, 4 Poles, Male (Straight) to Female (Straight), 14 AWG, Gray PVC Cable, 5.0m (16.40') Length | No | 14.85mm (.585") | 5.0m (16.40') | Gray | BradPower A-Size (7/8”–M22) | BradPower A-Size (7/8”–M22) | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 544.000/g | Straight to Straight | 4 | -20° to +105°C | STOOW | 14 |
1300620276 | BradPower A-Size (7/8”–M22) Double-Ended Cordset, 4 Poles, Tri-Key, Male (Straight) to Female (Straight), 14 AWG, Black TPE Cable, 4.0m (13.12') Length | No | 9.47mm (.373") | 4.0m (13.12') | Black | BradPower A-Size (7/8”–M22) | BradPower A-Size (7/8”–M22) | Threaded | Female-Male | Tri-Key | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 455.000/g | Straight to Straight | 4 | -20° to +90°C | TC-ER | 14 |
1300620278 | BradPower A-Size (7/8”–M22) Double-Ended Cordset, 4 Poles, Tri-Key, Male (Straight) to Female (Straight), 14 AWG, Black TPE Cable, 1.0m (3.28') Length | No | 9.47mm (.373") | 1.0m (3.28') | Black | BradPower A-Size (7/8”–M22) | BradPower A-Size (7/8”–M22) | Threaded | Female-Male | Tri-Key | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 144.000/g | Straight to Straight | 4 | -20° to +90°C | TC-ER | 14 |
1300620279 | BradPower A-Size (7/8”–M22) Double-Ended Cordset, 4 Poles, Tri-Key, Male (Straight) to Female (Straight), 14 AWG, Black TPE Cable, 3.0m (9.84') Length | No | 9.47mm (.373") | 3.0m (9.84') | Black | BradPower A-Size (7/8”–M22) | BradPower A-Size (7/8”–M22) | Threaded | Female-Male | Tri-Key | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 366.000/g | Straight to Straight | 4 | -20° to +90°C | TC-ER | 14 |
1300620280 | BradPower A-Size (7/8”–M22) Double-Ended Cordset, 4 Poles, Tri-Key, Male (Straight) to Female (Straight), 14 AWG, Black TPE Cable, 5.0m (16.40') Length | No | 9.47mm (.373") | 5.0m (16.40') | Black | BradPower A-Size (7/8”–M22) | BradPower A-Size (7/8”–M22) | Threaded | Female-Male | Tri-Key | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 588.000/g | Straight to Straight | 4 | -20° to +90°C | TC-ER | 14 |
1300620281 | BradPower A-Size (7/8”–M22) Double-Ended Cordset, 4 Poles, Tri-Key, Male (Straight) to Female (Straight), 14 AWG, Black TPE Cable, 6.0m (19.68') Length | No | 9.47mm (.373") | 6.0m (19.68') | Black | BradPower A-Size (7/8”–M22) | BradPower A-Size (7/8”–M22) | Threaded | Female-Male | Tri-Key | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 699.000/g | Straight to Straight | 4 | -20° to +90°C | TC-ER | 14 |
1300620283 | BradPower A-Size (7/8”–M22) Double-Ended Cordset, 4 Poles, Tri-Key, Male (Straight) to Female (Straight), 14 AWG, Black TPE Cable, 8.0m (26.25') Length | No | 9.47mm (.373") | 8.0m (26.25') | Black | BradPower A-Size (7/8”–M22) | BradPower A-Size (7/8”–M22) | Threaded | Female-Male | Tri-Key | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 888.000/g | Straight to Straight | 4 | -20° to +90°C | TC-ER | 14 |
1300620284 | BradPower A-Size (7/8”–M22) Double-Ended Cordset, 4 Poles, Tri-Key, Male (Straight) to Female (Straight), 14 AWG, Black TPE Cable, 10.0m (32.81') Length | No | 9.47mm (.373") | 10.0m (32.81') | Black | BradPower A-Size (7/8”–M22) | BradPower A-Size (7/8”–M22) | Threaded | Female-Male | Tri-Key | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 1215.000/g | Straight to Straight | 4 | -20° to +90°C | TC-ER | 14 |
1300620300 | BradPower C-Size (1 1/8”–M29) Double-Ended Cordset, 4 Poles, Tri-Key, Male (Straight) to Female (Straight), 12 AWG, Black TPE Cable, 2.0m (6.56') Length | No | 16.66mm (.656") | 2.0m (6.56') | Black | BradPower C-Size (1 1/8”–M29) | BradPower C-Size (1 1/8”–M29) | Threaded | Female-Male | Tri-Key | None | TPE | TPE | Brass | Nickel-plated Brass | Gold | 98.000/g | Straight to Straight | 4 | -20° to +90°C | TC-ER | 12 |
1300620301 | BradPower C-Size (1 1/8”–M29) Double-Ended Cordset, 4 Poles, Tri-Key, Male (Straight) to Female (Straight), 12 AWG, Yellow TPE Cable, 1.0m (3.28') Length | No | 16.66mm (.656") | 1.0m (3.28') | Yellow | BradPower C-Size (1 1/8”–M29) | BradPower C-Size (1 1/8”–M29) | Threaded | Female-Male | Tri-Key | None | TPE | TPE | Brass | Nickel-plated Brass | Gold | 101.000/g | Straight to Straight | 4 | -20° to +90°C | TC-ER | 12 |
1300620302 | BradPower C-Size (1 1/8”–M29) Double-Ended Cordset, 4 Poles, Tri-Key, Male (Straight) to Female (Straight), 12 AWG, Yellow TPE Cable, 2.0m (6.56') Length | No | 16.66mm (.656") | 2.0m (6.56') | Yellow | BradPower C-Size (1 1/8”–M29) | BradPower C-Size (1 1/8”–M29) | Threaded | Female-Male | Tri-Key | None | TPE | TPE | Brass | Nickel-plated Brass | Gold | 201.000/g | Straight to Straight | 4 | -20° to +90°C | TC-ER | 12 |
1300620303 | BradPower C-Size (1 1/8”–M29) Double-Ended Cordset, 4 Poles, Tri-Key, Male (Straight) to Female (Straight), 12 AWG, Yellow TPE Cable, 3.0m (9.84') Length | No | 16.66mm (.656") | 3.0m (9.84') | Yellow | BradPower C-Size (1 1/8”–M29) | BradPower C-Size (1 1/8”–M29) | Threaded | Female-Male | Tri-Key | None | TPE | TPE | Brass | Nickel-plated Brass | Gold | 303.000/g | Straight to Straight | 4 | -20° to +90°C | TC-ER | 12 |
1300620304 | BradPower C-Size (1 1/8”–M29) Double-Ended Cordset, 4 Poles, Tri-Key, Male (Straight) to Female (Straight), 12 AWG, Yellow TPE Cable, 5.0m (16.40') Length | No | 16.66mm (.656") | 5.0m (16.40') | Yellow | BradPower C-Size (1 1/8”–M29) | BradPower C-Size (1 1/8”–M29) | Threaded | Female-Male | Tri-Key | None | TPE | TPE | Brass | Nickel-plated Brass | Gold | 548.000/g | Straight to Straight | 4 | -20° to +90°C | TC-ER | 12 |
1300620305 | BradPower C-Size (1 1/8”–M29) Double-Ended Cordset, 4 Poles, Tri-Key, Male (Straight) to Female (Straight), 12 AWG, Yellow TPE Cable, 7.0m (22.97') Length | No | 16.66mm (.656") | 7.0m (22.97') | Yellow | BradPower C-Size (1 1/8”–M29) | BradPower C-Size (1 1/8”–M29) | Threaded | Female-Male | Tri-Key | None | TPE | TPE | Brass | Nickel-plated Brass | Gold | 708.000/g | Straight to Straight | 4 | -20° to +90°C | TC-ER | 12 |
1300620306 | BradPower C-Size (1 1/8”–M29) Double-Ended Cordset, 4 Poles, Tri-Key, Male (Straight) to Female (Straight), 12 AWG, Yellow TPE Cable, 10.0m (32.81') Length | No | 16.66mm (.656") | 10.0m (32.81') | Yellow | BradPower C-Size (1 1/8”–M29) | BradPower C-Size (1 1/8”–M29) | Threaded | Female-Male | Tri-Key | None | TPE | TPE | Brass | Nickel-plated Brass | Gold | 1021.000/g | Straight to Straight | 4 | -20° to +90°C | TC-ER | 12 |
1300620307 | BradPower C-Size (1 1/8”–M29) Double-Ended Cordset, 4 Poles, Tri-Key, Male (Straight) to Female (Straight), 12 AWG, Yellow TPE Cable, 14.0m (45.93') Length | No | 16.66mm (.656") | 14.0m (45.93') | Yellow | BradPower C-Size (1 1/8”–M29) | BradPower C-Size (1 1/8”–M29) | Threaded | Female-Male | Tri-Key | None | TPE | TPE | Brass | Nickel-plated Brass | Gold | 1455.000/g | Straight to Straight | 4 | -20° to +90°C | TC-ER | 12 |
1300621009 | BradPower A-Size (7/8”–M22) Double-Ended Cordset, 3 Poles, Male (Straight) to Female (Straight), 14 AWG, Black TPE Cable, 2.0m (6.56') Length | No | 8.63mm (.340") | 2.0m (6.56') | Black | BradPower A-Size (7/8”–M22) | BradPower A-Size (7/8”–M22) | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 255.000/g | Straight to Straight | 3 | -20° to +90°C | TC-ER | 14 |
1300621010 | BradPower A-Size (7/8”–M22) Double-Ended Cordset, 4 Poles, Tri-Key, Male (Straight) to Female (Straight), 14 AWG, Black TPE Cable, 2.0m (6.56') Length | No | 9.47mm (.373") | 2.0m (6.56') | Black | BradPower A-Size (7/8”–M22) | BradPower A-Size (7/8”–M22) | Threaded | Female-Male | Tri-Key | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 264.000/g | Straight to Straight | 4 | -20° to +90°C | TC-ER | 14 |
1300621011 | BradPower A-Size (7/8”–M22) Double-Ended Cordset, 3 Poles, Male (Straight) to Female (Straight), 14 AWG, Black TPE Cable, 1.0m (3.28') Length | No | 8.63mm (.340") | 1.0m (3.28') | Black | BradPower A-Size (7/8”–M22) | BradPower A-Size (7/8”–M22) | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 122.000/g | Straight to Straight | 3 | -20° to +90°C | TC-ER | 14 |
1300621012 | BradPower A-Size (7/8”–M22) Double-Ended Cordset, 3 Poles, Male (Straight) to Female (Straight), 14 AWG, Black TPE Cable, 3.0m (9.84') Length | No | 8.63mm (.340") | 3.0m (9.84') | Black | BradPower A-Size (7/8”–M22) | BradPower A-Size (7/8”–M22) | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 444.000/g | Straight to Straight | 3 | -20° to +90°C | TC-ER | 14 |
1300621013 | BradPower A-Size (7/8”–M22) Double-Ended Cordset, 3 Poles, Male (Straight) to Female (Straight), 14 AWG, Black TPE Cable, 4.0m (13.12') Length | No | 8.63mm (.340") | 4.0m (13.12') | Black | BradPower A-Size (7/8”–M22) | BradPower A-Size (7/8”–M22) | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 458.000/g | Straight to Straight | 3 | -20° to +90°C | TC-ER | 14 |
1300621014 | BradPower A-Size (7/8”–M22) Double-Ended Cordset, 3 Poles, Male (Straight) to Female (Straight), 14 AWG, Black TPE Cable, 5.0m (16.40') Length | No | 8.63mm (.340") | 5.0m (16.40') | Black | BradPower A-Size (7/8”–M22) | BradPower A-Size (7/8”–M22) | Threaded | Female-Male | Single | None | TPE | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | 588.000/g | Straight to Straight | 3 | -20° to +90°C | TC-ER | 14 |