産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1300310023 | Micro-Change (M12) Receptacle, 5 Pole, Female Straight, #22 PVC Wire Leads, 0.305m (1.0') Length | No | Internal Thread | Female | Single | 0.30m | Gray Annodized Aluminum | 1/2" - 14 NPT | 241.000/g | Straight | Front | 5 | -20° to +80°C | N/A | N/A |
1300310026 | Micro-Change (M12) Receptacle, 5 Pole, Male Straight, #22 PVC Wire Leads, 0.305m (1.0') Length | No | External Thread | Male | Single | 0.30m | Gray Annodized Aluminum | 1/2" - 14 NPT | 125.000/g | Straight | Front | 5 | -20° to +80°C | Thick Standard Cable | 15, 18 |
1300310040 | DeviceNet Mini-Change Receptacle, 5 Poles, Male (Straight) with DeviceNet Thin Trunk Cable, 1/2 - 14 NPT Threads, 0.50m (1.64') Length | No | External Thread | Male | Single | 0.50m | Nickel-plated Zinc Die-Cast | 1/2" - 14 NPT | 81.000/g | Straight | Front | 5 | -20° to +80°C | Thin Standard Cable | 22 |
1300310041 | DeviceNet Mini-Change Receptacle, 5 Poles, Male (Straight) with DeviceNet Thin Trunk Cable, 1/2 - 14 NPT Threads, 4.0m (13.12') Length | No | External Thread | Male | Single | 4.0m | Nickel-plated Zinc Die-Cast | 1/2" - 14 NPT | 565.000/g | Straight | Front | 5 | -20° to +80°C | Thin Standard Cable | 22 |