産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1300180125 | Mini-Change A-Size Double-Ended Cordset, 6 Poles, Male (Straight) to Female (Straight), 16 AWG, PVC Cable, 2.0m (6.56') Length | No | 12.70mm (.500") | 2.0m (6.56') | Gray | Mini-Change | Mini-Change | Threaded | Female-Male | Single | None | PVC | TPE | Copper Alloy | Black Epoxy Coated Zinc | Gold | Straight to Straight | 6 | -20° to +105°C | STOOW, TC-ER | 16 |
1300180206 | Mini-Change 3 Pole 90° Adapter, Female to Male | No | Yellow | Single | None | N/A | PVC | Zinc Die-Cast | 3 | -20°C to +80°C | |||||||||||
1300180207 | Mini-Change 4 Pole 90° Adapter, Female to Male | No | Yellow | Single | None | N/A | PVC | Zinc Die-Cast | 4 | -20°C to +80°C | |||||||||||
1300180210 | Mini-Change 5 Pole 90° Adapter, Female to Male | No | Yellow | Single | None | N/A | PVC | Zinc Die-Cast | 5 | -20°C to +80°C | |||||||||||
1300180217 | Mini-Change Drop Tee, 3 Pole, Female to Male with Female Drop, Yellow | No | Yellow | Single | None | N/A | TPE | Black Epoxy Coated Zinc | 3 | -20°C to +80°C | |||||||||||
1300180230 | Mini-Change Shorting Plug and Closure Cap, 12-Pole, C-Size, Male, Straight, with 300.00mm Ball Link Chain | No | Plug | Gold | -20° to +105°C | ||||||||||||||||
1300180476 | Brad Safety Mini-Change Drop Tee, 3 Pole, Female to Male with Female Drop, Red | No | Red | Single | None | N/A | TPE | Black Epoxy Coated Zinc | 3 | -20°C to +80°C |