産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1300150024 | Mini-Change C-Size Receptacle, 10 Poles, Single Key, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 0.305m (1.0') Length | No | External Thread | Female | Single | 0.305m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 177.000/g | Straight | Front | 10 | -20° to +105°C | UL 1015 | 16 |
1300150033 | Mini-Change C-Size Receptacle, 10 Poles, Single Key, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 1.83m (6.0') Length | No | External Thread | Female | Single | 1.83m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 422.294/g | Straight | Front | 10 | -20° to +105°C | UL 1015 | 16 |
1300150044 | Mini-Change C-Size Receptacle, 10 Poles, Single Key, 1/2\ - 14 NPT Threads, Male (Straight) to 16 AWG Leads, 0.305m (1.0') Length | No | External Thread | Male | Single | 0.305m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 145.000/g | Straight | Front | 10 | -20° to +105°C | UL 1015 | 16 |
1300150049 | Mini-Change C-Size Receptacle, 10 Poles, Single Key, 1/2\ - 14 NPT Threads, Male (Straight) to 16 AWG Leads, 1.83m (6.0') Length | No | External Thread | Male | Single | 1.83m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 22.000/g | Straight | Front | 10 | -20° to +105°C | UL 1015 | 16 |
1300150054 | Mini-Change C-Size Receptacle, 12 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 0.305m (1.0') Length | No | External Thread | Female | Single | 0.305m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 128.000/g | Straight | Front | 12 | -20° to +105°C | UL 1015 | 16 |
1300150062 | Mini-Change C-Size Receptacle, 12 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 1.83m (6.0') Length | No | External Thread | Female | Single | 1.83m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 652.000/g | Straight | Front | 12 | -20° to +105°C | UL 1015 | 16 |
1300150070 | Mini-Change C-Size Receptacle, 12 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 0.5m (1.64') Length | No | External Thread | Female | Single | 0.50m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 44.000/g | Straight | Front | 12 | -20° to +105°C | UL 1015 | 16 |
1300150071 | Mini-Change C-Size Receptacle, 12 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 1.0m (3.28') Length | No | External Thread | Female | Single | 1.0m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 144.000/g | Straight | Front | 12 | -20° to +105°C | UL 1015 | 16 |
1300150072 | Mini-Change C-Size Receptacle, 12 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 2.0m (6.56') Length | No | External Thread | Female | Single | 2.0m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 254.000/g | Straight | Front | 12 | -20° to +105°C | UL 1015 | 16 |
1300150073 | Mini-Change C-Size Receptacle, 12 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 3.0m (9.84') Length | No | External Thread | Female | Single | 3.0m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 333.000/g | Straight | Front | 12 | -20° to +105°C | UL 1015 | 16 |
1300150074 | Mini-Change C-Size Receptacle, 12 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 4.0m (13.12') Length | No | External Thread | Female | Single | 4.0m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 918.157/g | Straight | Front | 12 | -20° to +105°C | UL 1015 | 16 |
1300150075 | Mini-Change C-Size Receptacle, 12 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 5.0m (16.40') Length | No | External Thread | Female | Single | 5.0m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 555.000/g | Straight | Front | 12 | -20° to +105°C | UL 1015 | 16 |
1300150076 | Mini-Change C-Size Receptacle, 12 Poles, 1/2\ - 14 NPT Threads, Male (Straight) to 16 AWG Leads, 0.305m (1.0') Length | No | External Thread | Male | Single | 0.305m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 150.592/g | Straight | Front | 12 | -20° to +105°C | UL 1015 | 16 |
1300150082 | Mini-Change C-Size Receptacle, 12 Poles, 1/2\ - 14 NPT Threads, Male (Straight) to 16 AWG Leads, 1.83m (6.0') Length | No | External Thread | Male | Single | 1.83m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 155.000/g | Straight | Front | 12 | -20° to +105°C | UL 1015 | 16 |
1300150086 | Mini-Change C-Size Receptacle, 12 Poles, 1/2\ - 14 NPT Threads, Male (Straight) to 16 AWG Leads, 0.5m (1.64') Length | No | External Thread | Male | Single | 0.50m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 22.000/g | Straight | Front | 12 | -20° to +105°C | UL 1015 | 16 |
1300150087 | Mini-Change C-Size Receptacle, 12 Poles, 1/2\ - 14 NPT Threads, Male (Straight) to 16 AWG Leads, 1.0m (3.28') Length | No | External Thread | Male | Single | 1.0m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 125.000/g | Straight | Front | 12 | -20° to +105°C | UL 1015 | 16 |
1300150088 | Mini-Change C-Size Receptacle, 12 Poles, 1/2\ - 14 NPT Threads, Male (Straight) to 16 AWG Leads, 2.0m (6.56') Length | No | External Thread | Male | Single | 2.0m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 245.000/g | Straight | Front | 12 | -20° to +105°C | UL 1015 | 16 |
1300150090 | Mini-Change C-Size Receptacle, 12 Poles, 1/2\ - 14 NPT Threads, Male (Straight) to 16 AWG Leads, 4.0m (13.12') Length | No | External Thread | Male | Single | 4.0m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 488.000/g | Straight | Front | 12 | -20° to +105°C | UL 1015 | 16 |
1300150091 | Mini-Change C-Size Receptacle, 12 Poles, 1/2\ - 14 NPT Threads, Male (Straight) to 16 AWG Leads, 5.0m (16.40') Length | No | External Thread | Male | Single | 5.0m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 666.000/g | Straight | Front | 12 | -20° to +105°C | UL 1015 | 16 |
1300150098 | Mini-Change C-Size Receptacle, 19 Poles, 1-1/8\ - 16 UN-2A Threads, Female (Straight) to Leads, 0.30m (11.81\) Length | No | Internal Thread | Female | Single | 0.30m | Gray Annodized Aluminum | PG16 | 90.200/g | Straight | Front | 19 | -20° to +80°C | UL 1569 | 18, 22 |
1300150102 | Mini-Change C-Size Receptacle with Leads, 1-1/8\ - 16 UN-2A Threads, Female (Straight), 19 Poles, 2.0m (6.56') Length | No | Internal Thread | Female | Single | 2.0m | Gray Annodized Aluminum | PG16 | 289.570/g | Straight | Front | 19 | -20° to +80°C | UL 1569 | 18, 22 |
1300150109 | Mini-Change C-Size Receptacle, 19 Poles, 1/2\ - 14 NPT Threads, Male (Straight) to Leads, 0.30m (11.81\) Length | No | External Thread | Male | Single | 0.30m | Gray Annodized Aluminum | PG16 | 82.300/g | Straight | Front | 19 | -20° to +80°C | UL 1569 | 18, 22 |
1300150112 | Mini-Change C-Size Receptacle with Leads 1/2\ - 14 NPT Threads, Male (Straight) 19 Poles, 2.0m (6.56') Length | No | External Thread | Male | Single | 2.0m | Gray Annodized Aluminum | PG16 | 286.400/g | Straight | Front | 19 | -20° to +80°C | UL 1569 | 18, 22 |
1300150117 | Mini-Change C-Size Receptacle, 9 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to 16 AWG Leads, 0.305m (1.0') Length | No | External Thread | Female | Single | 0.305m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | 125.000/g | Straight | Front | 9 | -20° to +105°C | UL 1015 | 16 |
1300150121 | Mini-Change C-Size Receptacle, 9 Poles, 1/2\ - 14 NPT Threads, Female (Straight) to Leads, 0.91m (3.0') Length | No | External Thread | Female | Single | 0.91m | Zinc Die-Cast with Black Epoxy | 1/2" - 14 NPT | Straight | N/A | 9 | -20° to +105°C | N/A | 16 |