産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1300080023 | Mini-Change C-Size Single-Ended Cordset, 10 Poles, Female (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 0.91m (3.0') Length | No | 16.76mm (.660") | 0.91m (3.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 321.000/g | Straight to Pigtail | 10 | -20° to +105°C | STOOW | 16 |
1300080025 | Mini-Change C-Size Single-Ended Cordset, 10 Poles, Female (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 1.83m (6.0') Length | No | 16.76mm (.660") | 1.83m (6.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 366.000/g | Straight to Pigtail | 10 | -20° to +105°C | STOOW | 16 |
1300080028 | Mini-Change C-Size Single-Ended Cordset, 10 Poles, Female (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 3.66m (12.0') Length | No | 16.76mm (.660") | 3.66m (12.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 1397.063/g | Straight to Pigtail | 10 | -20° to +105°C | STOOW | 16 |
1300080033 | Mini-Change C-Size Single-Ended Cordset, 10 Poles, Female (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 6.10m (20.0') Length | No | 16.76mm (.660") | 6.10m (20.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | Straight to Pigtail | 10 | -20° to +105°C | STOOW | 16 | |
1300080073 | Mini-Change B-Size Single-Ended Cordset, 10 Poles, Female (Straight) to Pigtail, 22 AWG, PVC Cable, 5.0m (16.40') Length | No | 6.10mm (.240") | 5.0m (16.40') | Yellow | Mini-Change | Pigtail | Push to Lock | Female-Pigtail | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | Straight to Pigtail | 10 | -20° to +75°C | STOOW | 22 | |
1300080075 | Mini-Change B-Size Single-Ended Cordset, 10 Poles, Female (Straight) to Pigtail, 22 AWG, PVC Cable,10.0m (32.81') Length | No | 6.10mm (.240") | 10.0m (32.81') | Yellow | Mini-Change | Pigtail | Push to Lock | Female-Pigtail | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | Straight to Pigtail | 10 | -20° to +75°C | STOOW | 22 | |
1300080096 | Mini-Change C-Size Single-Ended Cordset, 10 Poles, Female (90°) to Pigtail, 16 AWG, PVC Cable, 0.91m (3.0') Length | No | 16.76mm (.660") | 0.91m (3.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | 90° to Pigtail | 10 | -20° to +105°C | STOOW | 16 | |
1300080098 | Mini-Change C-Size Single-Ended Cordset, 10 Poles, Female (90°) to Pigtail, 16 AWG, PVC Cable, 1.83m (6.0') Length | No | 16.76mm (.660") | 1.83m (6.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | 90° to Pigtail | 10 | -20° to +105°C | STOOW | 16 | |
1300080100 | Mini-Change C-Size Single-Ended Cordset, 10 Poles, Female (90°) to Pigtail, 16 AWG, PVC Cable, 3.66m (12.0') Length | No | 16.76mm (.660") | 3.66m (12.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | 90° to Pigtail | 10 | -20° to +105°C | STOOW | 16 | |
1300080104 | Mini-Change C-Size Single-Ended Cordset, 10 Poles, Female (90°) to Pigtail, 16 AWG, PVC Cable, 6.10m (20.0') Length | No | 16.76mm (.660") | 6.10m (20.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | 90° to Pigtail | 10 | -20° to +105°C | STOOW | 16 | |
1300080112 | Mini-Change C-Size Single-Ended Cordset, 10 Poles, Female (90°) to Pigtail, 22 AWG, PVC Cable,10.0m (32.81') Length | No | 6.10mm (.240") | 10.0m (32.81') | Yellow | Mini-Change | Pigtail | Push to Lock | Female-Pigtail | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | 90° to Pigtail | 10 | -20° to +105°C | N/A | 22 | |
1300080115 | Mini-Change C-Size Single-Ended Cordset, 10 Poles, Male (Straight) to Pigtail, 16 AWG, PVC Cable, 0.91m (3.0') Length | No | 16.76mm (.660") | 0.91m (3.0') | Yellow | Mini-Change | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | Straight to Pigtail | 10 | -20° to +105°C | STOOW | 16 | |
1300080117 | Mini-Change C-Size Single-Ended Cordset, 10 Poles, Male (Straight) to Pigtail, 16 AWG, PVC Cable, 1.83m (6.0') Length | No | 16.76mm (.660") | 1.83m (6.0') | Yellow | Mini-Change | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | 251.000/g | Straight to Pigtail | 10 | -20° to +105°C | STOOW | 16 |
1300080120 | Mini-Change C-Size Single-Ended Cordset, 10 Poles, Male (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 3.66m (12.0') Length | No | 16.76mm (.660") | 3.66m (12.0') | Yellow | Mini-Change | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 32.205/g | Straight to Pigtail | 10 | -20° to +105°C | STOOW | 16 |
1300080124 | Mini-Change C-Size Single-Ended Cordset, 10 Poles, Male (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 6.10m (20.0') Length | No | 16.76mm (.660") | 6.10m (20.0') | Yellow | Mini-Change | Pigtail | Threaded | Male-Pigtail | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 199.000/g | Straight to Pigtail | 10 | -20° to +105°C | STOOW | 16 |
1300080154 | Mini-Change C-Size Single-Ended Cordset, 12 Poles, Female (Straight) to Pigtail, 12 AWG, Yellow PVC Cable, 0.91m (3.0') Length | No | 18.03mm (.710") | 0.91m (3.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 366.000/g | Straight to Pigtail | 12 | -20° to +105°C | STOOW | 16 |
1300080157 | Mini-Change C-Size Single-Ended Cordset, 12 Poles, Female (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 1.83m (6.0') Length | No | 18.03mm (.710") | 1.83m (6.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 342.000/g | Straight to Pigtail | 12 | -20° to +105°C | STOOW | 16 |
1300080161 | Mini-Change C-Size Single-Ended Cordset, 12 Poles, Female (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 3.66m (12.0') Length | No | 18.03mm (.710") | 3.66m (12.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 1732.721/g | Straight to Pigtail | 12 | -20° to +105°C | STOOW | 16 |
1300080165 | Mini-Change C-Size Single-Ended Cordset, 12 Poles, Female (Straight) to Pigtail, 16 AWG, Yellow PVC Cable, 6.10m (20.0') Length | No | 18.03mm (.710") | 6.10m (20.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 744.000/g | Straight to Pigtail | 12 | -20° to +105°C | STOOW | 16 |
1300080187 | Mini-Change C-Size Single-Ended Cordset, 12 Poles, Female (Straight) to Pigtail, 16 AWG, PVC Cable, 5.0m (16.40') Length | No | 18.03mm (.710") | 5.0m (16.40') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | Straight to Pigtail | 12 | -20° to +105°C | STOOW | 16 | |
1300080188 | Mini-Change C-Size Single-Ended Cordset, 12 Poles, Female (Straight) to Pigtail, 16 AWG, PVC Cable, 10.0m (32.81') Length | No | 18.03mm (.710") | 10.0m (32.81') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | Straight to Pigtail | 12 | -20° to +105°C | STOOW | 16 | |
1300080211 | Mini-Change C-Size Single-Ended Cordset, 12 Poles, Female (90°) to Pigtail, 16 AWG, PVC Cable, 0.91m (3.0') Length | No | 18.03mm (.710") | 0.91m (3.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | 90° to Pigtail | 12 | -20° to +105°C | STOOW | 16 | |
1300080212 | Mini-Change C-Size Single-Ended Cordset, 12 Poles, Female (90°) to Pigtail, 16 AWG, Yellow PVC Cable, 1.83m (6.0') Length | No | 18.03mm (.710") | 1.83m (6.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 654.000/g | 90° to Pigtail | 12 | -20° to +105°C | STOOW | 16 |
1300080215 | Mini-Change C-Size Single-Ended Cordset, 12 Poles, Female (90°) to Pigtail, 16 AWG, Yellow PVC Cable, 3.66m (12.0') Length | No | 18.03mm (.710") | 3.66m (12.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | TPE | Brass | Black Epoxy Coated Zinc | Gold | 1299.000/g | 90° to Pigtail | 12 | -20° to +105°C | STOOW | 16 |
1300080218 | Mini-Change C-Size Single-Ended Cordset, 12 Poles, Female (90°) to Pigtail, 16 AWG, PVC Cable, 6.10m (20.0') Length | No | 18.03mm (.710") | 6.10m (20.0') | Yellow | Mini-Change | Pigtail | Threaded | Female-Pigtail | Single | None | PVC | PVC | Brass | Black Epoxy Coated Zinc | Gold | 90° to Pigtail | 12 | -20° to +105°C | STOOW | 16 |