産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1212110032 | mPm DIN Valve Connector, Form C - Micro 9.4mm, External Threads, 2 Pole Plus Ground with C4 Circuit, 24V, Yellow LED + VDR, Transparent, Profiled Nitrile Gasket, Single Bag, Unmounted | No | 3.00-5.50mm (.118-.216") | External Thread | Yes | No | C - Micro 9.4mm | N/A | None | Polyamide | Brass | N/A | Silver | 15.103/g | 90° Angle | 9.40mm | 2 | -40°C to +90°C | 18 |
1212110042 | mPm DIN Valve Connector, Form C-Micro 9.4mm, External Threads, 2 Pole Plus Ground with C4 Circuit, 24V, Amber LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | C - Micro 9.4mm | N/A | None | Polyamide | Brass | N/A | Silver | 15.103/g | 90° Angle | 9.40mm | 2 | -40°C to +90°C | N/A |
1212110045 | mPm DIN Valve Connector, Form C-Micro 9.4mm, External Threads, 2 Pole Plus Ground with C4 Circuit, 230V, Amber LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | C - Micro 9.4mm | N/A | None | Polyamide | Brass | N/A | Silver | 15.003/g | 90° Angle | 9.40mm | 2 | -40°C to +90°C | N/A |
1212110192 | mPm DIN Valve Connector, Form C-Micro 9.4mm, External Threads, 2 Pole Plus Ground with C4 Circuit, 24V, Transparent, Nitrile Gasket with Screws, Bulk Pack, Unmounted | No | N/A | External Thread | Yes | No | C - Micro 9.4mm | N/A | None | Polyamide | Brass | N/A | Silver | 15.142/g | 90° Angle | 9.40mm | 2 | -40°C to +90°C | N/A |
1212110195 | mPm DIN Valve Connector, Form C-Micro 9.4mm, External Threads, 2 Pole Plus Ground with C4 Circuit, 230V, Amber LED, Transparent, Nitrile Gasket with Screws, Bulk Pack, Unmounted | No | N/A | External Thread | Yes | No | C - Micro 9.4mm | N/A | None | Polyamide | Brass | N/A | Silver | 15.142/g | 90° Angle | 9.40mm | 2 | -40°C to +90°C | N/A |
1212110332 | mPm DIN Valve Connector, Form C-Micro 9.4mm with C4 Circuit, 24V, Red LED, External Threads, 2 Pole Transparent, Nitrile Gasket with Screws, Bulk Pack, Mounted | No | N/A | External Thread | Yes | No | C - Micro 9.4mm | N/A | None | Polyamide | Brass | N/A | Silver | 90° Angle | 9.40mm | 2 | -40°C to +90°C | N/A | |
1212110342 | mPm DIN Valve Connector, Form C-Micro 9.4mm, External Threads, 2 Pole Plus Ground with C4 Circuit, 24V, Amber LED, Transparent, Nitrile Gasket, Bulk Pack, Mounted | No | N/A | External Thread | Yes | No | C - Micro 9.4mm | N/A | None | Polyamide | Brass | N/A | Silver | 15.103/g | 90° Angle | 9.40mm | 2 | -40°C to +90°C | N/A |
1212110345 | mPm DIN Valve Connector, Form C-Micro 9.4mm, External Threads, 2 Pole Plus Ground with C4 Circuit, 230V, Amber LED, Transparent, Nitrile Gasket, Bulk Pack, Mounted | No | N/A | External Thread | Yes | No | C - Micro 9.4mm | N/A | None | Polyamide | Brass | N/A | Silver | 15.103/g | 90° Angle | 9.40mm | 2 | -40°C to +90°C | N/A |