産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1212070001 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with C3 Circuit, 24V, Red LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 26.308/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070002 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with C3 Circuit, 24V, Amber LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.911/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070003 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with C3 Circuit, 24V, Green LED, Transparent, Nitrile Gasket, Bulk Pack, Unmounted | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A | |
1212070004 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with C4 Circuit, 24V, Red LED + VDR, Transparent, Integrated Nitrile Gasket, Single Bag, Unmounted | No | 4.00-9.00mm (.157-.354") | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 23.800/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | 16 |
1212070005 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with C4 Circuit, 24V, Amber LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 20.171/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070006 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with C4 Circuit, 115V, Red LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 20.052/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070061 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with C4 Circuit, 24V, Red LED, Transparent, Nitrile Gasket, Bulk Pack, Unmounted | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.661/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070062 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with A0 Circuit, 12V, Neon Lamp, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.661/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070063 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with A0 Circuit, 24V, Neon Lamp, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.661/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070065 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with A0 Circuit, 115V, Neon Lamp, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.661/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070067 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with A1 Circuit, 12V, Red LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 107.760/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070068 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with A1 Circuit, 24V, Red LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.911/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070070 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with A1 Circuit, 115V, Red LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.661/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070071 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with A1 Circuit, 230V, Red LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.661/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070072 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with A1 Circuit, 12V, Green LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.661/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070073 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with A1 Circuit, 24V, Green LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.661/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070074 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with A1 Circuit, 48V, Green LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 21.009/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070075 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with A1 Circuit, 115V, Green LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.661/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070076 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with A1 Circuit, 230V, Green LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.661/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070077 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with A1 Circuit, 12V, Amber LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.661/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070078 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with A1 Circuit, 24V, Amber LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.661/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070079 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with A1 Circuit, 48V, Amber LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.661/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070080 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with A1 Circuit, 115V, Amber LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.661/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070081 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with A1 Circuit, 230V, Amber LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.661/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |
1212070082 | mPm DIN Valve Connector, Form A-18mm, External Threads, 2 Pole Plus Ground with C3 Circuit, 12V, Red LED, Transparent, Nitrile Gasket | No | N/A | External Thread | Yes | No | A - 18mm | N/A | None | Polyamide | Brass | N/A | Silver | 19.911/g | 90° Angle | 18.00mm | 2 | -40°C to +90°C | N/A |