産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1200910001 | Nano-Change (M8) Attachable Connectors, Straight Female, 3 Poles | No | 3.50-5.00mm (.138-.197") | Internal Thread | No | No | Female | None | Nylon | Copper Alloy | Nickel-plated Brass | Gold | 7.651/g | Straight | 3 | 0°C to +80°C | N/A |
1200910003 | Nano-Change (M8) Attachable Connectors, 90° Angle Female, 3 Poles | No | 3.50-5.00mm (.138-.197") | Internal Thread | No | No | Female | None | Nylon | Copper Alloy | Nickel-plated Brass | Gold | 9.071/g | 90° Angle | 3 | 0°C to +80°C | N/A |
1200910004 | Nano-Change (M8) Attachable Connectors, Straight Male, 3 Poles | No | 3.50-5.00mm (.138-.197") | External Thread | No | No | Male | None | Polyamide | Brass | Nickel-plated Brass | Gold | 8.260/g | Straight | 3 | 0°C to +80°C | N/A |
1200910006 | Nano-Change (M8) Attachable Connectors, 90° Angle Male, 3 Poles | No | N/A | External Thread | No | No | Male | None | Polyamide | Copper Alloy | Nickel-plated Brass | Gold | 15.422/g | 90° Angle | 3 | 0°C to +80°C | N/A |
1200910007 | Nano-Change (M8) Attachable Connectors, Straight Female, 4 Poles | No | 3.50-5.00mm (.138-.197") | Internal Thread | No | No | Female | None | Nylon | Copper Alloy | Nickel-plated Brass | Gold | 28.716/g | Straight | 4 | 0°C to +80°C | N/A |
1200910009 | Nano-Change (M8) Attachable Connectors, 90° Angle Female, 4 Poles | No | 3.50-5.00mm (.138-.197") | Internal Thread | No | No | Female | None | Nylon | Copper Alloy | Nickel-plated Brass | Gold | 9.525/g | 90° Angle | 4 | 0°C to +80°C | N/A |
1200910010 | Nano-Change (M8) Attachable Connectors, Straight Male, 4 Poles | No | 3.50-5.00mm (.138-.197") | External Thread | No | No | Male | None | Polyamide | Brass | Nickel-plated Brass | Gold | 8.072/g | Straight | 4 | 0°C to +80°C | N/A |
1200910012 | Nano-Change (M8) Attachable Connectors, 90° Angle Male, 4 Poles | No | 3.50-5.00mm (.138-.197") | External Thread | No | No | Male | None | Polyamide | Copper Alloy | Nickel-plated Brass | Gold | 10.432/g | 90° Angle | 4 | 0°C to +80°C | 20-26 |
1200910023 | Nano-Change (M8) Field Attachable Connector, 3 Poles, Straight, Male, Unshielded, Screw Termination, Cable Diameter 3.50-5.00mm | 3.50-5.00mm (.138-.197") | External Thread | No | No | Male | None | PA | Brass | Zinc Die-Cast, Nickel-Plated | Gold | 8.500/g | Straight | 3 | -40° to +85°C | 20-26 | |
1200910024 | Nano-Change (M8) Field Attachable Connector, 3 Poles, Straight, Female, Unshielded, Screw Termination, Cable Diameter 3.50-5.00mm | 3.50-5.00mm (.138-.197") | Internal Thread | No | No | Female | None | PA | Brass | Zinc Die-Cast, Nickel-Plated | Gold | 8.500/g | Straight | 3 | -40° to +85°C | 20-26 | |
1200910025 | Nano-Change (M8) Field Attachable Connector, 4 Poles, Straight, Male, Unshielded, Screw Termination, Cable Diameter 3.50-5.00mm | No | 3.50-5.00mm (.138-.197") | External Thread | No | No | Male | None | PA | Brass | Zinc Die-Cast, Nickel-Plated | Gold | 8.969/g | Straight | 4 | -40° to +85°C | 20-26 |
1200910026 | Nano-Change (M8) Field Attachable Connector, 4 Poles, Straight, Female, Unshielded, Screw Termination, Cable Diameter 3.50-5.00mm | 3.50-5.00mm (.138-.197") | Internal Thread | No | No | Female | None | PA | Brass | Zinc Die-Cast, Nickel-Plated | Gold | 9.000/g | Straight | 4 | -40° to +85°C | 20-26 | |
1200910027 | Nano-Change (M8) Field Attachable Connector, 3 Poles, Straight, Male, Unshielded, IDC Termination, Cable Diameter 2.50-5.20mm | No | 2.50-5.20mm (.098-.205") | External Thread | No | No | Male | None | PA | Copper Alloy | Zinc Die-Cast, Nickel-Plated | Gold | 147.220/g | Straight | 3 | -25°C to +80°C | 20-24 |
1200910028 | Nano-Change (M8) Field Attachable Connector, 3 Poles, Straight, Female, Unshielded, IDC Termination, Cable Diameter 2.50-5.20mm | No | 2.50-5.20mm (.098-.205") | Internal Thread | No | No | Female | None | PA | Copper Alloy | Zinc Die-Cast, Nickel-Plated | Gold | 66.000/g | Straight | 3 | -25°C to +80°C | 20-24 |
1200910029 | Nano-Change (M8) Field Attachable Connector, 4 Poles, Straight, Male, Unshielded, IDC Termination, Cable Diameter 2.50-5.20mm | No | 2.50-5.20mm (.098-.205") | External Thread | No | No | Male | None | PA | Copper Alloy | Zinc Die-Cast, Nickel-Plated | Gold | 44.000/g | Straight | 4 | -25°C to +80°C | 20-24 |
1200910030 | Nano-Change (M8) Field Attachable Connector, 4 Poles, Straight, Female, Unshielded, IDC Termination, Cable Diameter 2.50-5.20mm | No | 2.50-5.20mm (.098-.205") | Internal Thread | No | No | Female | None | PA | Copper Alloy | Zinc Die-Cast, Nickel-Plated | Gold | 55.000/g | Straight | 4 | -25°C to +80°C | 20-24 |