産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1200890031 | Y Nano-Change (M8) Splitter to Micro-Change (M12) 3 Pole Female to 4 Pole Male | No | Black | N/A | N/A | Single | None | Nano-Change (M8) | Male | N/A | N/A | N/A | PUR | Nickel-plated Brass | 19.370/g | 3 Female/4 Male | Nano-Change (M8) | Female | -20°C to +90°C |
1200890033 | Nano-Change (M8) 4 Pole, Male to 2-Female Solid Body Y | No | Black | N/A | N/A | Single | None | Nano-Change (M8) | Male | N/A | N/A | N/A | PUR | Nickel-plated Brass | 23.600/g | 4 | Nano-Change (M8) | Female | -25°C to +90°C |
1200895003 | Y Nano-Change (M8) Splitter to Nano-Change (M8) 4 Pole Female to 4 Pole Male | No | Nano-Change (M8) | Male | None | Nano-Change (M8) | Female | N/A | N/A | N/A | PUR | Nickel-plated Brass | 1.000/g | 3 | Nano-Change (M8) | Female | -20°C to +90°C | ||
1200895011 | Y Nano-Change (M8) Splitter to Nano-Change (M8) 3 Pole Female to 3 Pole Male | No | Nano-Change (M8) | Male | None | Nano-Change (M8) | Female | N/A | N/A | N/A | PUR | Nickel-plated Brass | 1.000/g | 4 | Nano-Change (M8) | Female | -20°C to +90°C |