産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1200835010 | Ultra-Lock (M12) Single-Ended Cordset, 12 Poles, Female (Straight) to Pigtail, 26 AWG, PUR Cable, 2.0m (6.56') Length | No | 6.40mm (.252") | 2.0m (6.56') | Black | Ultra-Lock (M12) | Pigtail | Push to Lock | Female-Pigtail | Single | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Pigtail | 12 | -25° to +90°C | UL 20549 | 26 | |
1200835015 | Ultra-Lock (M12) Single-Ended Cordset, 12 Poles, Male (Straight) to Pigtail, 26 AWG, PUR Cable, 2.0m (6.56') Length, Black | No | 6.40mm (.252") | 2.0m (6.56') | Black | Ultra-Lock (M12) | Pigtail | Push to Lock | Male-Pigtail | Single | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Pigtail | 12 | -25° to +90°C | UL 20549 | 26 | |
1200835044 | Micro-Change (M12) Ultra-Lock (M12) Double-Ended Cordset, 12 Poles, Female (Straight) to Male (Straight), PUR Cable Shielded, Yellow Overmold, 1.0m (3.28') Length | No | 6.40mm (.252") | 1.0m (3.28') | Black | Ultra-Lock (M12) | Ultra-Lock (M12) | Push to Lock | Female-Male | Single | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Straight | 12 | -25° to +80°C | UL 20549 | 26 | |
1200835124 | Ultra-Lock (M12) Single-Ended Cordset, 8 Poles, Female (Straight) to Pigtail, 24 AWG, PUR Cable, 3.0m (9.84') Length, Yellow | No | 6.60mm (.260") | 3.0m (9.84') | Black | Ultra-Lock (M12) | Pigtail | Push to Lock | Female-Pigtail | Single | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Pigtail | 8 | -25° to +90°C | EU Cable | 24 | |
1200835125 | Ultra-Lock (M12) Single-Ended Cordset, 8 Poles, Male (Straight) to Pigtail, 24 AWG, PUR Cable, 3.0m (9.84') Length, Yellow | No | 6.60mm (.260") | 3.0m (9.84') | Black | Ultra-Lock (M12) | Pigtail | Push to Lock | Male-Pigtail | Single | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Pigtail | 8 | -25° to +90°C | EU Cable | 24 | |
1200835137 | Ultra-Lock (M12) Single-Ended Cordset, 8 Poles, Female (Straight) to Pigtail, 24 AWG, PUR Cable, 3.0m (9.84') Length, Black | No | 6.60mm (.260") | 3.0m (9.84') | Black | Ultra-Lock (M12) | Pigtail | Push to Lock | Female-Pigtail | Single | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Pigtail | 8 | -25° to +90°C | EU Cable | 24 | |
1200835138 | Ultra-Lock (M12) Single-Ended Cordset, 8 Poles, Female (Straight) to Pigtail, 24 AWG, PUR Cable, 5.0m (16.40') Length, Black | No | 6.60mm (.260") | 5.0m (16.40') | Black | Ultra-Lock (M12) | Pigtail | Push to Lock | Female-Pigtail | Single | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | 325.000/g | Straight to Pigtail | 8 | -25° to +90°C | EU Cable | 24 |
1200835140 | Ultra-Lock (M12) Single-Ended Cordset, 8 Poles, Male (Straight) to Pigtail, 24 AWG, PUR Cable, 5.0m (16.40') Length, Black | No | 6.60mm (.260") | 5.0m (16.40') | Black | Ultra-Lock (M12) | Pigtail | Push to Lock | Male-Pigtail | Single | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Pigtail | 8 | -25° to +90°C | EU Cable | 24 | |
1200835151 | Ultra-Lock (M12) Single-Ended Cordset, 8 Poles, Female (Straight) to Pigtail, 24 AWG, PUR Cable, 10.0m (32.81') Length, Black | No | 6.60mm (.260") | 10.0m (32.81') | Black | Ultra-Lock (M12) | Pigtail | Push to Lock | Female-Pigtail | Single | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Pigtail | 8 | -25° to +90°C | EU Cable | 24 | |
1200835152 | Ultra-Lock (M12) Single-Ended Cordset, 8 Poles, Male (Straight) to Pigtail, 24 AWG, PUR Cable, 10.0m (32.81') Length, Black | No | 6.60mm (.260") | 10.0m (32.81') | Black | Ultra-Lock (M12) | Pigtail | Push to Lock | Male-Pigtail | Single | None | PUR | PUR | Copper Alloy | Nickel-plated Brass | Fluoro-elastomer | Gold | Straight to Pigtail | 8 | -25° to +90°C | EU Cable | 24 |