産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1200750014 | Micro-Change (M12) Dual Keyway with PG7 Cable Fitting, Straight Female, 3 Poles, Cable Diameter 3.30-6.60mm | No | 3.30-6.60mm (.130-.260") | Internal Thread | No | No | Female | Dual | PA | Brass | Nickel-plated Brass | Gold | 24.130/g | Straight | 3 | -25°C to +90°C | 18 |
1200750015 | Micro-Change (M12) Dual Keyway with PG9 Cable Fitting, Straight Female, 3 Poles, Cable Diameter 4.10-8.10mm | No | 4.10-8.10mm (.161-.319") | Internal Thread | No | No | Female | Dual | PA | Brass | Nickel-plated Brass | Gold | Straight | 3 | -25°C to +90°C | 18 | |
1200750016 | Micro-Change (M12) Dual Keyway with PG7 Cable Fitting, 90° Angle Female, 3 Poles, Cable Diameter 3.30-6.60mm | No | 3.30-6.60mm (.130-.260") | Internal Thread | No | No | Female | Dual | PA | Brass | Nickel-plated Brass | Gold | 29.550/g | 90° Angle | 3 | -25°C to +90°C | 18 |
1200750017 | Micro-Change (M12) Dual Keyway with PG7 Cable Fitting, Straight Male, 3 Poles, Cable Diameter 3.30-6.60mm | No | 3.30-6.60mm (.130-.260") | External Thread | No | No | Male | Dual | PA | Brass | Nickel-plated Brass | Gold | 14.000/g | Straight | 3 | -25°C to +90°C | 18 |
1200750018 | Micro-Change (M12) Dual Keyway with PG9 Cable Fitting, Straight Male 3 Poles, Cable Diameter 3.30-6.60mm | No | 4.10-8.10mm (.161-.319") | External Thread | No | No | Male | Dual | PA | Brass | Nickel-plated Brass | Gold | Straight | 3 | -25°C to +90°C | 18 | |
1200750019 | Micro-Change (M12) Dual Keyway with PG7 Cable Fitting, 90° Angle Male, 3 Poles, Cable Diameter 3.30-6.60mm | No | 3.30-6.60mm (.130-.260") | External Thread | No | No | Male | Dual | PA | Brass | Nickel-plated Brass | Gold | 29.850/g | 90° Angle | 3 | -25°C to +90°C | 18 |