産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||
---|---|---|---|---|---|---|---|
1121130005 | SST DN4 Card, DeviceNet Master/Slave, 2 Channels, PCI 3.3/ 5V, Full Bracket - DLL/LIB - Control | No | 2 | 1.000/g | DeviceNet (5 pin) | Universal PCI 3.3V/5V | 0°C to +60°C |
1121130007 | SST DN4 Card, DeviceNet Master/Slave, 1 Channel, PCI 3.3/ 5V, Full Bracket - DLL/LIB - Control | No | 1 | 0.226/kg | DeviceNet (5 pin) | Universal PCI 3.3V/5V | 0°C to +60°C |
1121130011 | SST DN4 Card, DeviceNet Master/Slave, 1 Channel, PCI Express 1x, Full Bracket - DLL/LIB - Control | No | 1 | 0.229/kg | DeviceNet (5 pin) | PCI Express 1x | 0°C to +60°C |
1121130012 | SST DN4 Card, DeviceNet Master/Slave, 1 Channel, PCI Express 1x, Half Bracket - DLL/LIB - Control | No | 1 | 0.200/kg | DeviceNet (5 pin) | PCI Express 1x | 0°C to +60°C |
1121130015 | SST DN4 Card, DeviceNet Master/Slave, 1 Channel, PCI Express 1x, Full Bracket - DLL/LIB - Control - Bulk | No | 1 | 56.000/g | DeviceNet (5 pin) | PCI Express 1x | 0°C to +60°C |