産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||
---|---|---|---|---|---|---|---|---|---|
1062840001 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, Standard Bandwidth, OFNR, Cable Diameter 3.80mm, Cable Length 1.00m | No | Straight | 1.0m | 3.80mm | 50/125µm | 34.144/g | No | Fiber Optic, Round |
1062840002 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, Standard Bandwidth, OFNR, Cable Diameter 3.80mm, Cable Length 2.00m | No | Straight | 2.0m | 3.80mm | 50/125µm | 49.800/g | No | Fiber Optic, Round |
1062840004 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, Standard Bandwidth, OFNR, Cable Diameter 3.80mm, Cable Length 4.00m | No | Straight | 4.0m | 3.80mm | 50/125µm | 80.644/g | No | Fiber Optic, Round |
1062840005 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, Standard Bandwidth, OFNR, Cable Diameter 3.80mm, Cable Length 5.00m | No | Straight | 5.0m | 3.80mm | 50/125µm | 96.300/g | No | Fiber Optic, Round |
1062840006 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, Standard Bandwidth, OFNR, Cable Diameter 3.80mm, Cable Length 6.00m | No | Straight | 6.0m | 3.80mm | 50/125µm | 111.644/g | No | Fiber Optic, Round |
1062840008 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, Standard Bandwidth, OFNR, Cable Diameter 3.80mm, Cable Length 8.00m | No | Straight | 8.0m | 3.80mm | 50/125µm | 142.644/g | No | Fiber Optic, Round |
1062840010 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, Standard Bandwidth, OFNR, Cable Diameter 3.80mm, Cable Length 10.00m | No | Straight | 10.0m | 3.80mm | 50/125µm | 175.194/g | No | Fiber Optic, Round |
1062840012 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, Standard Bandwidth, OFNR, Cable Diameter 3.80mm, Cable Length 12.00m | No | Straight | 12.0m | 3.80mm | 50/125µm | 206.194/g | No | Fiber Optic, Round |
1062840015 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, Standard Bandwidth, OFNR, Cable Diameter 3.80mm, Cable Length 15.00m | No | Straight | 15.0m | 3.80mm | 50/125µm | 252.694/g | No | Fiber Optic, Round |
1062840020 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, Standard Bandwidth, OFNR, Cable Diameter 3.80mm, Cable Length 20.00m | No | Straight | 20.0m | 3.80mm | 50/125µm | 331.744/g | No | Fiber Optic, Round |
1062840050 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, Standard Bandwidth, OFNP, Cable Diameter 5.40mm, Cable Length 50.00m | No | Straight | 50.0m | 5.40mm | 50/125µm | 1732.320/g | No | Fiber Optic, Round |
1062840100 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, Standard Bandwidth, OFNP, Cable Diameter 5.40mm, Cable Length 100.00m | No | Straight | 100.0m | 5.40mm | 50/125µm | No | Fiber Optic, Round | |
1062841002 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, High Bandwidth, OFNR, Cable Diameter 4.50mm, Cable Length 2.00m | No | Straight | 2.0m | 3.80mm | 50/125µm | 49.790/g | No | Fiber Optic, Round |
1062841004 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, High Bandwidth, OFNR, Cable Diameter 4.50mm, Cable Length 4.00m | No | Straight | 4.0m | 3.80mm | 50/125µm | 80.900/g | No | Fiber Optic, Round |
1062841006 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, High Bandwidth, OFNR, Cable Diameter 4.50mm, Cable Length 6.00m | No | Straight | 6.0m | 3.80mm | 50/125µm | 111.900/g | No | Fiber Optic, Round |
1062841008 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, High Bandwidth, OFNR, Cable Diameter 4.50mm, Cable Length 8.00m | No | Straight | 8.0m | 3.80mm | 50/125µm | 142.920/g | No | Fiber Optic, Round |
1062841012 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, High Bandwidth, OFNR, Cable Diameter 4.50mm, Cable Length 12.00m | No | Straight | 12.0m | 3.80mm | 50/125µm | 206.600/g | No | Fiber Optic, Round |
1062841020 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, High Bandwidth, OFNR, Cable Diameter 4.50mm, Cable Length 20.00m | No | Straight | 20.0m | 3.80mm | 50/125µm | 332.300/g | No | Fiber Optic, Round |
1062841025 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, High Bandwidth, OFNP, Cable Diameter 5.40mm, Cable Length 25.00m | No | Straight | 25.0m | 3.80mm | 50/125µm | 411.500/g | No | Fiber Optic, Round |
1062841030 | CXP Optical Cable Assembly (iPass+ ), MTP-to-MTP, Multimode, 50/125µm, Round Cable Assembly, Straight Boot, High Bandwidth, OFNP, Cable Diameter 5.40mm, Cable Length 30.00m | No | Straight | 30.0m | 5.40mm | 50/125µm | 1033.730/g | No | Fiber Optic, Round |