産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||
---|---|---|---|---|---|---|---|---|---|
1062250001 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 50/125µm, 3.00mm, Multimode, 12 Fiber, Plenum, OM3, 10.0m Length, Aqua Cable | No | Straight | 10.0m | 3.00mm | 50/125µm | 96.610/g | No | 12 Fiber OM3 Plenum |
1062250002 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 50/125µm, 4.80mm, Multimode, 12 Fiber, Plenum, OM3, 25.0m Length, Aqua Cable | No | Straight | 25.0m | 4.80mm | 50/125µm | 571.863/g | No | 12 Fiber OM3 Plenum |
1062250003 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 50/125µm, 4.80mm, Multimode, 12 Fiber, Plenum, OM3, 50.0m Length, Aqua Cable | No | Straight | 50.0m | 4.80mm | 50/125µm | 1132.976/g | No | 12 Fiber OM3 Plenum |
1062250004 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 50/125µm, 4.80mm, Multimode, 12 Fiber, Plenum, OM3, 100.0m Length, Aqua Cable | No | Straight | 100.0m | 4.80mm | 50/125µm | 2254.976/g | No | 12 Fiber OM3 Plenum |
1062250005 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 50/125µm, 3.00mm, Multimode, 12 Fiber, Plenum, OM4, 10.0m Length, Aqua Cable | No | Straight | 10.0m | 3.00mm | 50/125µm | 96.610/g | No | 12 Fiber OM4 Plenum |
1062250009 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 9/125µm, 3.00mm, Singlemode, 12 Fiber, Plenum, OS2, 10.0m Length, Yellow Cable | No | Straight | 10.0m | 3.00mm | 9/125µm | 97.113/g | No | 12 Fiber OS2 Plenum |
1062250010 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 9/125µm, 4.80mm, Singlemode, 12 Fiber, Plenum, OS2, 25.0m Length, Yellow Cable | No | Straight | 25.0m | 4.80mm | 9/125µm | 551.853/g | No | 12 Fiber OS2 Plenum |
1062250011 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 9/125µm, 4.80mm, Singlemode, 12 Fiber, Plenum, OS2, 50.0m Length, Yellow Cable | No | Straight | 50.0m | 4.80mm | 9/125µm | 1092.453/g | No | 12 Fiber OS2 Plenum |
1062250012 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 9/125µm, 4.80mm, Singlemode, 12 Fiber, Plenum, OS2, 100.0m Length, Yellow Cable | No | Straight | 100.0m | 4.80mm | 9/125µm | 2173.653/g | No | 12 Fiber OS2 Plenum |
1062250013 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 50/125µm, 3.80mm, Multimode, 12 Fiber, Plenum, OM3, 10.0m Length, Aqua Cable | No | Straight | 10.0m | 3.80mm | 50/125µm | 172.968/g | No | 12 Fiber OM3 Plenum |
1062250014 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 50/125µm, 5.40mm, Multimode, 12 Fiber, Plenum, OM3, 25.0m Length, Aqua Cable | No | Straight | 25.0m | 5.40mm | 50/125µm | 878.141/g | No | 12 Fiber OM3 Plenum |
1062250015 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 50/125µm, 5.40mm, Multimode, 12 Fiber, Plenum, OM3, 50.0m Length, Aqua Cable | No | Straight | 50.0m | 5.40mm | 50/125µm | 1722.006/g | No | 12 Fiber OM3 Plenum |
1062250016 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 50/125µm, 5.40mm, Multimode, 12 Fiber, Plenum, OM3, 100.0m Length, Aqua Cable | No | Straight | 100.0m | 5.40mm | 50/125µm | 3440.891/g | No | 12 Fiber OM3 Plenum |
1062250021 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 9/125µm, 3.80mm, Singlemode, 12 Fiber, Plenum, OS2, 10.0m Length, Yellow Cable | No | Straight | 10.0m | 3.80mm | 9/125µm | 173.179/g | No | 12 Fiber OS2 Plenum |
1062250022 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 9/125µm, 5.40mm, Singlemode, 12 Fiber, Plenum, OS2, 25.0m Length, Yellow Cable | No | Straight | 25.0m | 5.40mm | 9/125µm | 858.510/g | No | 12 Fiber OS2 Plenum |
1062250023 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 9/125µm, 5.40mm, Singlemode, 12 Fiber, Plenum, OS2, 50.0m Length, Yellow Cable | No | Straight | 50.0m | 5.40mm | 9/125µm | 1704.600/g | No | 12 Fiber OS2 Plenum |
1062250024 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 9/125µm, 5.40mm, Singlemode, 12 Fiber, Plenum, OS2, 100.0m Length, Yellow Cable | No | Straight | 100.0m | 5.40mm | 9/125µm | 3407.066/g | No | 12 Fiber OS2 Plenum |
1062250025 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 50/125µm, 3.00mm, Multimode, 12 Fiber, Plenum, OM3, 10.0m Length, Aqua Cable | No | Straight | 10.0m | 3.00mm | 50/125µm | 99.392/g | No | 12 Fiber OM3 Plenum |
1062250027 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 50/125µm, 4.80mm, Multimode, 12 Fiber, Plenum, OM3, 50.0m Length, Aqua Cable | No | Straight | 50.0m | 4.80mm | 50/125µm | 1135.607/g | No | 12 Fiber OM3 Plenum |
1062250033 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 9/125µm, 3.00mm, Singlemode, 12 Fiber, Plenum, OS2, 10.0m Length, Yellow Cable | No | Straight | 10.0m | 3.00mm | 9/125µm | 99.361/g | No | 12 Fiber OS2 Plenum |
1062250035 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 9/125µm, 4.80mm, Singlemode, 12 Fiber, Plenum, OS2, 50.0m Length, Yellow Cable | No | Straight | 50.0m | 4.80mm | 9/125µm | 1094.700/g | No | 12 Fiber OS2 Plenum |
1062250037 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 50/125µm, 3.80mm, Multimode, 12 Fiber, Plenum, OM3, 10.0m Length, Aqua Cable | No | Straight | 10.0m | 3.80mm | 50/125µm | 169.383/g | No | 12 Fiber OM3 Plenum |
1062250039 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 50/125µm, 5.40mm, Multimode, 12 Fiber, Plenum, OM3, 50.0m Length, Aqua Cable | No | Straight | 50.0m | 5.40mm | 50/125µm | 1722.193/g | No | 12 Fiber OM3 Plenum |
1062250045 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 9/125µm, 3.80mm, Singlemode, 12 Fiber, Plenum, OS2, 10.0m Length, Yellow Cable | No | Straight | 10.0m | 3.80mm | 9/125µm | 175.073/g | No | 12 Fiber OS2 Plenum |
1062250047 | MPO Female-to-MPO Female Fiber Optic Trunk Cable Assembly, 9/125µm, 5.40mm, Singlemode, 12 Fiber, Plenum, OS2, 50.0m Length, Yellow Cable | No | Straight | 50.0m | 5.40mm | 9/125µm | 1706.608/g | No | 12 Fiber OS2 Plenum |