産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1054051104 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 4 Circuits, 0.76µm Tin (Sn) Plating, Black, Glow-Wire Capable | No | No | 4 | 4 | Black | 25 | Yes | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.800/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051106 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 6 Circuits, 0.76µm Tin (Sn) Plating, Black, Glow-Wire Capable | No | 6 | 6 | Black | 25 | Yes | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.940/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount | |
1054051108 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 8 Circuits, 0.76µm Tin (Sn) Plating, Black, Glow-Wire Capable | No | No | 8 | 8 | Black | 25 | Yes | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 1.140/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051110 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 10 Circuits, 0.76µm Tin (Sn) Plating, Black, Glow-Wire Capable | No | No | 10 | 10 | Black | 25 | Yes | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 1.340/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051112 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 12 Circuits, 0.76µm Tin (Sn) Plating, Black, Glow-Wire Capable | No | No | 12 | 12 | Black | 25 | Yes | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 1.550/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051114 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 14 Circuits, 0.76µm Tin (Sn) Plating, Black, Glow-Wire Capable | No | No | 14 | 14 | Black | 25 | Yes | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 1.750/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051116 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 16 Circuits, 0.76µm Tin (Sn) Plating, Black, Glow-Wire Capable | No | No | 16 | 16 | Black | 25 | Yes | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 1.960/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051204 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 4 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 4 | 4 | Black | 50 | Yes | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.800/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.381µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051206 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 6 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 6 | 6 | Black | 50 | Yes | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.940/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.381µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051208 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 8 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 8 | 8 | Black | 50 | Yes | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.140/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.381µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051210 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 10 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 10 | 10 | Black | 50 | Yes | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.340/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.381µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051212 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 12 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 12 | 12 | Black | 50 | Yes | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.550/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.381µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051214 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 14 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 14 | 14 | Black | 50 | Yes | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.750/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.381µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051216 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 16 Circuits, 0.38µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 16 | 16 | Black | 50 | Yes | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.960/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.381µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051304 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 4 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 4 | 4 | Black | 50 | Yes | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.800/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051306 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 6 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 6 | 6 | Black | 50 | Yes | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 0.940/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051308 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 8 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 8 | 8 | Black | 50 | Yes | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.140/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051310 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 10 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 10 | 10 | Black | 50 | Yes | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.340/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051312 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 12 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 12 | 12 | Black | 50 | Yes | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.550/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051314 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 14 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 14 | 14 | Black | 50 | Yes | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.750/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054051316 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 16 Circuits, 0.76µm Gold (Au) Plating, Black, Glow-Wire Capable | No | No | 16 | 16 | Black | 50 | Yes | Yes | Yes | Brass | Gold | Tin | Liquid Crystal Polymer | 1.960/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054052104 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 4 Circuits, 0.76µm Tin (Sn) Plating, Natural, Glow-Wire Capable | No | 4 | 4 | Natural | 25 | Yes | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.800/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount | |
1054052106 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 6 Circuits, 0.76µm Tin (Sn) Plating, Natural, Glow-Wire Capable | No | 6 | 6 | Natural | 25 | Yes | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 0.940/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount | |
1054052108 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 8 Circuits, 0.76µm Tin (Sn) Plating, Natural, Glow-Wire Capable | No | No | 8 | 8 | Natural | 25 | Yes | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 1.140/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |
1054052110 | Nano-Fit Right-Angle Header, Surface Mount, 2.50mm Pitch, Dual Row, 10 Circuits, 0.76µm Tin (Sn) Plating, Natural, Glow-Wire Capable | No | No | 10 | 10 | Natural | 25 | Yes | Yes | Yes | Brass | Tin | Tin | Liquid Crystal Polymer | 1.340/g | 2 | Right Angle | Embossed Tape on Reel | No | Yes | 1.60mm | 2.50mm | 2.50mm | 0.762µm | 0.762µm | Yes | Yes | Yes | -40° to +125°C | Surface Mount |