産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1050170001 | Micro-USB B Receptacle, Bottom Mount, Surface Mount, Lead-Free, 0.60mm Tabs, TID | 5 | 5 | Black | 10000 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Bottom-Mount | 0.233/g | 1 | Right Angle | Embossed Tape on Reel | No | None | 0.65mm | 0.65mm | Yes | 1 | -30° to +85°C | Surface Mount | No | |
1050170002 | Micro-USB B Receptacle, Bottom Mount, Surface Mount , Lead-Free, 0.70mm Tabs, TID | 5 | 5 | Black | 10000 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Bottom-Mount | 0.250/g | 1 | Right Angle | Embossed Tape on Reel | No | None | 0.65mm | 0.65mm | Yes | 1 | -30° to +85°C | Surface Mount | No | |
1050171001 | Micro-USB B Receptacle, Bottom Mount, Surface Mount, Lead-Free, 0.60mm Tabs | 5 | 5 | Black | 10000 | 94V-0 | Female | Yes | No | Copper Alloy | Gold | Gold | High Temperature Thermoplastic | Bottom-Mount | 0.237/g | 1 | Right Angle | Embossed Tape on Reel | No | None | 0.65mm | 0.65mm | Yes | 1 | -30° to +85°C | Surface Mount | No |