産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | |||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1042676817 | 0.50mm Pitch Easy-On FFC/FPC Wide Slim Connector, Right-Angle, ZIF, Surface Mount, Double Bottom Contact Style, 1.50mm Height, 68 Circuits | No | Front Flip | 68 | Natural | Bottom | 20 | 94V-0 | 1.50mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 0.481/g | Right Angle | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20° to +105°C | FFC/FPC |
1042679617 | 0.50mm Pitch Easy-On FFC/FPC Wide Slim Connector, Right-Angle, ZIF, Surface Mount, Double Bottom Contact Style, 1.50mm Height, 96 Circuits | No | Front Flip | 96 | Natural | Bottom | 20 | 94V-0 | 1.50mm | Phosphor Bronze | Gold | Gold | Liquid Crystal Polymer | 0.645/g | Right Angle | Embossed Tape on Reel | Surface Mount | Yes | 0.50mm | 0.50mm | 0.102µm | 0.051µm | Yes | No | -20° to +105°C | FFC/FPC |