産業とアプリケーション
Apply Column Filters
Clear Column Filters
Export Spreadsheet
部品番号 | Web Description | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
936000012 | GWconnect Metal Cable Gland - 5 Bar, for 4.00-10.00mm Cable, Pg11 Thread | No | 4.00-10.00mm | Brass | Nickel | 29.000/g | Bag | 18.80mm | -40° to +125°C | Pg11 | (Pg) | Yes | IP68 |
936000014 | GWconnect Metal Cable Gland - 5 Bar, for 5.00-12.00mm Cable, Pg13.5 Thread | No | 5.00-12.00mm | Brass | Nickel | 35.000/g | Bag | 20.70mm | -40° to +125°C | Pg13.5 | (Pg) | Yes | IP68 |
936000016 | GWconnect Metal Cable Gland - 5 Bar, for 8.00-14.00mm Cable, Pg16 Thread | No | 8.00-14.00mm | Brass | Nickel | Bag | 22.80mm | -40° to +125°C | Pg16 | (Pg) | Yes | IP68 | |
936000018 | GWconnect Metal Cable Gland - 5 Bar, for 11.00-18.00mm Cable, Pg21 Thread | No | 11.00-18.00mm | Brass | Nickel | 67.000/g | Bag | 28.60mm | -40° to +125°C | Pg21 | (Pg) | Yes | IP68 |
936000020 | GWconnect Metal Cable Gland - 5 Bar, for 16.00-25.00mm Cable, Pg29 Thread | No | 16.00-25.00mm | Brass | Nickel | 133.000/g | Bag | 37.40mm | -40° to +125°C | Pg29 | (Pg) | Yes | IP68 |
936000022 | GWconnect Metal Cable Gland - 5 Bar, for 19.00-36.00mm Cable, Pg36 Thread | No | 19.00-36.00mm | Brass | Nickel | 189.000/g | Bag | 47.50mm | -40° to +125°C | Pg36 | (Pg) | Yes | IP68 |
936000024 | GWconnect Metal Cable Gland - 5 Bar, for 6.00-14.00mm Cable, M20x1.5 Thread | No | 6.00-14.00mm | Brass | Nickel | 35.000/g | Bag | 20.50mm | -40° to +125°C | M20x1.5 | (M) Metric | Yes | IP68 |
936000026 | GWconnect Metal Cable Gland - 5 Bar, for 11.00-18.00mm Cable, M25x1.5 Thread | No | 11.00-18.00mm | Brass | Nickel | 58.000/g | Bag | 25.50mm | -40° to +125°C | M25x1.5 | (M) Metric | Yes | IP68 |
936000028 | GWconnect Metal Cable Gland - 5 Bar, for 14.00-21.00mm Cable, M32x1.5 Thread | 14.00-21.00mm | Brass | Nickel | 117.000/g | Bag | 32.50mm | -40° to +125°C | M32x1.5 | (M) Metric | Yes | IP68 | |
936000030 | GWconnect Metal Gable Gland - 5 Bar, for 19.00-28.00mm Cable, M40x1.5 Thread | No | 19.00-28.00mm | Brass | Nickel | 175.000/g | Bag | 40.50mm | -40° to +125°C | M40x1.5 | (M) Metric | Yes | IP68 |
936000032 | GWconnect Metal Gable Gland - 5 Bar, for 24.00-38.00mm Cable, M50x1.5 Thread | No | 24.00-38.00mm | Brass | Nickel | 304.000/g | Bag | 50.50mm | -40° to +125°C | M50x1.5 | (M) Metric | Yes | IP68 |
936000035 | GWconnect Plastic Cable Gland, with Washer and Gaskets, Pg11 Thread | No | 7.00-12.00mm | Polyamide | Zinc (washer) | Bag | -40° to +125°C | Pg11 | (Pg) | ||||
936000037 | GWconnect Plastic Cable Gland, with Washer and Gaskets, M20x1.5 Thread, Grey | No | 3.50-12.50mm | Polyamide | Zinc (washer) | 11.000/g | Bag | -40° to +125°C | M20x1.5 | (M) Metric | |||
936000039 | GWconnect Metal Cable Gland, with Washer and Gaskets, Pg11 Thread | No | 7.00-12.00mm | Brass | Nickel (body), Zinc (washer) | 14.000/g | Bag | -40° to +125°C | Pg11 | (Pg) | |||
936000040 | GWconnect Metal Cable Gland, with Washer and Gaskets, Pg13.5 Thread | No | 7.00-12.00mm | Brass | Nickel (body), Zinc (washer) | 15.000/g | Bag | -40° to +125°C | Pg13.5 | (Pg) | |||
936000041 | GWconnect Metal Cable Gland, with Washer and Gaskets, Pg16 Thread | No | 7.00-14.50mm | Brass | Nickel (body), Zinc (washer) | 21.000/g | Bag | -40° to +125°C | Pg16 | (Pg) | |||
936000042 | GWconnect Metal Cable Gland, with Washer and Gaskets, Pg21 Thread | No | 9.50-18.50mm | Brass | Nickel (body), Zinc (washer) | 35.000/g | Bag | -40° to +125°C | Pg21 | (Pg) | |||
936000043 | GWconnect Metal Cable Gland, with Washer and Gaskets, Pg29 Thread | No | 17.50-26.50mm | Brass | Nickel (body), Zinc (washer) | 59.000/g | Bag | -40° to +125°C | Pg29 | (Pg) | |||
936000044 | GWconnect Metal Cable Gland, with Washer and Gaskets, Pg36 Thread | No | 23.50-32.50mm | Brass | Nickel (body), Zinc (washer) | 112.000/g | Bag | -40° to +125°C | Pg36 | (Pg) | |||
936000045 | GWconnect Metal Cable Gland, with Washer and Gaskets, Pg42 Thread | No | 29.50-38.50mm | Brass | Nickel (body), Zinc (washer) | 168.000/g | Bag | -40° to +125°C | Pg42 | (Pg) | |||
936000046 | GWconnect Metal Cable Gland, with Washer and Gaskets, M20x1.5 Thread | No | 3.50-12.50mm | Brass | Nickel (body), Zinc (washer) | 21.000/g | Bag | -40° to +125°C | M20x1.5 | (M) Metric | |||
936000047 | GWconnect Metal Cable Gland, with Washer and Gaskets, M25x1.5 Thread | No | 8.00-17.00mm | Brass | Nickel (body), Zinc (washer) | 24.000/g | Bag | -40° to +125°C | M25x1.5 | (M) Metric | |||
936000048 | GWconnect Metal Cable Gland, with Washer and Gaskets, M32x1.5 Thread | No | 15.50-24.50mm | Brass | Nickel (body), Zinc (washer) | 44.000/g | Bag | -40° to +125°C | M32x1.5 | (M) Metric | |||
936000049 | GWconnect Metal Cable Gland, with Washer and Gaskets, M40x1.5 Thread | No | 22.50-31.50mm | Brass | Nickel (body), Zinc (washer) | 74.000/g | Bag | -40° to +125°C | M40x1.5 | (M) Metric | |||
936000050 | GWconnect Metal Cable Gland, with Washer and Gaskets, M50x1.5 Thread | No | 29.50-38.50mm | Brass | Nickel (body), Zinc (washer) | 132.000/g | Bag | -40° to +125°C | M50x1.5 | (M) Metric |